SLLA526C October 2020 – September 2023 ISO6720-Q1 , ISO6721 , ISO6721-Q1 , ISO6731 , ISO6740 , ISO6741 , ISO6741-Q1 , ISO6742 , ISO7021 , ISO7041 , ISO7131CC , ISO7140CC , ISO7140FCC , ISO7141CC , ISO7141FCC , ISO7142CC , ISO7142CC-Q1 , ISO721 , ISO721-Q1 , ISO721M , ISO721M-EP , ISO722 , ISO722-Q1 , ISO7220A , ISO7220A-Q1 , ISO7220B , ISO7220C , ISO7220M , ISO7221A , ISO7221A-Q1 , ISO7221B , ISO7221C , ISO7221C-HT , ISO7221C-Q1 , ISO7221M , ISO722M , ISO7230C , ISO7230M , ISO7231C , ISO7231C-Q1 , ISO7231M , ISO7240C , ISO7240CF , ISO7240CF-Q1 , ISO7240M , ISO7241A-EP , ISO7241C , ISO7241C-Q1 , ISO7241M , ISO7242C , ISO7242C-Q1 , ISO7242M , ISO7310-Q1 , ISO7310C , ISO7310FC , ISO7320-Q1 , ISO7320C , ISO7320FC , ISO7321-Q1 , ISO7321C , ISO7321FC , ISO7330-Q1 , ISO7330C , ISO7330FC , ISO7331-Q1 , ISO7331C , ISO7331FC , ISO7340-Q1 , ISO7340C , ISO7340FC , ISO7341-Q1 , ISO7341C , ISO7341FC , ISO7342-Q1 , ISO7342C , ISO7342FC , ISO7420 , ISO7420E , ISO7420FCC , ISO7420FE , ISO7420M , ISO7421 , ISO7421-EP , ISO7421A-Q1 , ISO7421E , ISO7421E-Q1 , ISO7421FE , ISO7520C , ISO7521C , ISO7631FC , ISO7631FM , ISO7640FM , ISO7641FC , ISO7641FM , ISO7710 , ISO7710-Q1 , ISO7720 , ISO7720-Q1 , ISO7721 , ISO7721-Q1 , ISO7730 , ISO7730-Q1 , ISO7731 , ISO7731-Q1 , ISO7740 , ISO7740-Q1 , ISO7741 , ISO7741-Q1 , ISO7741E-Q1 , ISO7742 , ISO7742-Q1 , ISO7760 , ISO7760-Q1 , ISO7761 , ISO7761-Q1 , ISO7762 , ISO7762-Q1 , ISO7763 , ISO7763-Q1 , ISO7810 , ISO7820 , ISO7821 , ISO7830 , ISO7831 , ISO7840 , ISO7841 , ISO7842 , ISOW7821 , ISOW7840 , ISOW7841 , ISOW7841A-Q1 , ISOW7842 , ISOW7843 , ISOW7844
Galvanic isolation, generally referred to as isolation, is a means of preventing DC and unwanted AC currents and avoiding a direct conduction path between two sections of a system. Isolation performs these actions while still allowing signal transfer, power transfer, or both, between those two sections. Semiconductor devices that offer galvanic isolation are referred to as isolators. Optocouplers are one of the first isolators to be introduced in the semiconductor industry and have dominated the industry for several decades as an exclusive isolation technology.
With semiconductor technological advances in the last couple decades, there are many other isolation technologies, like capacitive and magnetic isolation, that offer similar functionality as optocouplers with better overall performance. Among the competing technologies, TI’s silicon dioxide (SiO2)-based digital isolation technology offers best-in-class performance, especially on high voltage rating, electrical characteristics, switching characteristics, and reliability. This white paper compares TI digital isolators to some of the commonly-available optocouplers with respect to various performance parameters. To compare TI digital isolators to optocouplers in standard interface circuits, see the How to Replace Optocouplers with Digital Isolators in Standard Interface Circuits application brief. When looking for a reliable and robust upgrade to optocoupler designs, consider TI's pin-to-pin opto-emulator products.
Even though both capacitive digital isolators and optocouplers offer similar functionality, these devices are quite different in construction and working principle. Optocouplers use an LED to transmit digital or analog information across an isolation (or insulation) barrier (often just an air gap). Some optocouplers use epoxy as the insulating material which offers slightly better dielectric strength than air, as shown in Figure 1-1. Conversely, capacitive digital isolators are constructed with two series isolation capacitors using SiO2 as the dielectric, as shown in Figure 1-2. SiO2 offers one of the highest dielectric strengths among insulating materials and is significantly stronger compared to dielectrics used by competing isolation technologies, as shown in Table 1-1.
Insulator Materials | Dielectric Strength |
---|---|
Air | About 1 VRMS/µm |
Epoxies | About 20 VRMS/µm |
Silica Filled Mold Compounds | About 100 VRMS/µm |
Polyimide | About 300 VRMS/µm |
SiO2 | About 500 VRMS/µm |
Isolators are extensively used in many industrial and automotive applications where isolation of data, control or status signals is needed. To enable processing of the isolated data, control, or status signals in a timely manner, it is critical for the isolator to have optimum switching characteristics, minimizing the impact on the overall system timing performance. Optocouplers fare very poorly when it comes to switching characteristics whereas digital isolators offer one of the best switching characteristics in the industry, enabling more systems to meet their performance requirements.
General purpose optocouplers usually do not have any supported data rates mentioned in their data sheets, making it difficult to know their suitability for a given application. Most of these optocouplers also have an open-collector output, due to which they are only characterized to a few select pullup or load resistor values. One of TI’s latest digital isolators, ISO6741, has its maximum supported data rate clearly specified in the data sheet as 50Mbps, which makes it easy to know its suitability for a given application. Unlike optocouplers, digital isolators do not require any external pullup resistors for operation and the maximum data rate is not heavily dependent on external components.
Table 2-1 compares timing specifications of a general purpose optocoupler with TI digital isolators. The information in the table also estimates the asynchronous and synchronous data rates that are achieved using the data sheet timing specifications. Table 2-1 shows that the data rate achieved using a general purpose optocoupler is much lower than what can be achieved using digital isolators. The two pullup resistor options listed with RL = 100 Ω and RL = 1.9 kΩ for optocoupler consume significantly higher current compared to digital isolators, making them unsuitable for many applications.
Part Number | General Purpose Optocoupler | ISO7741 | ISO6741 | |
---|---|---|---|---|
Parameter | RL = 100 Ω | RL = 1.9 kΩ | VCC = 5 V | VCC = 5 V |
Input forward current / ICC1 per channel (typ, mA) |
2.0 |
16.0 |
2.2 |
1.8 |
On state collector current / ICC2 per channel (typ, mA) |
50.0 |
2.6 |
4.5 |
3.2 |
Rise time, tr (typ, µs) |
2.0 |
0.8(1) |
0.002 |
0.005 |
Fall time, tf (typ, µs) |
3.0 |
35.0(1) |
0.002 |
0.005 |
Turn on time / propagation delay, tpHL (typ, µs) |
3.0 |
0.5 |
0.011 |
0.011 |
Turn off time / propagation delay, tpLH (typ, µs) |
3.0 |
40.0 |
0.011 |
0.011 |
Propagation delay skew, tsk (max, ns) |
- |
- |
0.004 |
0.006 |
Max asynchronous data rate ((T = max(tr, tf) × 2/0.6 + tsk), typ, Mbps) |
0.1 |
0.008 |
80.6 |
47.6 |
Max synchronous data rate ((T = max(tpHL, tpLH) × 4), typ, Mbps) |
0.028 |
0.006 |
23.4 |
22.7 |
High-speed optocouplers offer better switching characteristics compared to general-purpose optocouplers. Table 2-2 compares a typical high-speed optocoupler with TI digital isolators in which the asynchronous and synchronous data rates for the devices are estimated using the timing specifications given in their respective data sheets. As shown in the comparison table, digital isolators still support much higher data rate compared to the high-speed optocoupler.
Part Number | High-Speed Optocoupler | ISO7741 | ISO6741 | |
---|---|---|---|---|
Parameter | IF = 14 mA | IF = 6 mA | VCC = 5 V | VCC = 5 V |
Input forward current / ICC1 per channel (typ, mA) |
14.0 |
6.0 |
2.2 |
1.8 |
Rise time, tr (typ, ns) |
15.0 |
15.0 |
2.4 |
4.5 |
Fall time, tf (typ, ns) |
15.0 |
15.0 |
2.4 |
4.5 |
Turn on time / propagation delay, tPHL (typ, ns) |
33.0 |
40.0 |
10.7 |
11 |
Turn off time / propagation delay, tPLH (typ, ns) |
27.0 |
30.0 |
10.7 |
11 |
Propagation delay skew, tsk (max, ns) |
30.0 |
30.0 |
4.4 |
6 |
Max asynchronous data rate ((T = max(tr, tf) × 2/0.6 + tsk), typ, Mbps) |
12.5 |
12.5 |
80.6 |
47.6 |
Max synchronous data rate ((T = max(tpHL, tpLH) × 4), typ, Mbps) |
7.6 |
6.3 |
23.4 |
22.7 |