SLLU331 March 2021 ISO6721 , ISO6721-Q1 , ISO6741 , ISO6741-Q1 , ISO7021 , ISO7041 , ISO7131CC , ISO7140CC , ISO7140FCC , ISO7141CC , ISO7141FCC , ISO7142CC , ISO7142CC-Q1 , ISO721 , ISO721-Q1 , ISO721M , ISO721M-EP , ISO722 , ISO722-Q1 , ISO7220A , ISO7220A-Q1 , ISO7220B , ISO7220C , ISO7220M , ISO7221A , ISO7221A-Q1 , ISO7221B , ISO7221C , ISO7221C-HT , ISO7221C-Q1 , ISO7221M , ISO722M , ISO7230C , ISO7230M , ISO7231C , ISO7231C-Q1 , ISO7231M , ISO7240C , ISO7240CF , ISO7240CF-Q1 , ISO7240M , ISO7241A-EP , ISO7241C , ISO7241C-Q1 , ISO7241M , ISO7242C , ISO7242C-Q1 , ISO7242M , ISO7310-Q1 , ISO7310C , ISO7310FC , ISO7320-Q1 , ISO7320C , ISO7320FC , ISO7321-Q1 , ISO7321C , ISO7321FC , ISO7330-Q1 , ISO7330C , ISO7330FC , ISO7331-Q1 , ISO7331C , ISO7331FC , ISO7340-Q1 , ISO7340C , ISO7340FC , ISO7341-Q1 , ISO7341C , ISO7341FC , ISO7342-Q1 , ISO7342C , ISO7342FC , ISO7420 , ISO7420E , ISO7420FCC , ISO7420FE , ISO7420M , ISO7421 , ISO7421-EP , ISO7421A-Q1 , ISO7421E , ISO7421E-Q1 , ISO7421FE , ISO7520C , ISO7521C , ISO7631FC , ISO7631FM , ISO7640FM , ISO7641FC , ISO7641FM , ISO7710 , ISO7710-Q1 , ISO7720 , ISO7720-Q1 , ISO7721 , ISO7721-Q1 , ISO7730 , ISO7730-Q1 , ISO7731 , ISO7731-Q1 , ISO7740 , ISO7740-Q1 , ISO7741 , ISO7741-Q1 , ISO7741E-Q1 , ISO7742 , ISO7742-Q1 , ISO7760 , ISO7760-Q1 , ISO7761 , ISO7761-Q1 , ISO7762 , ISO7762-Q1 , ISO7763 , ISO7763-Q1 , ISO7810 , ISO7820 , ISO7821 , ISO7830 , ISO7831 , ISO7840 , ISO7841 , ISO7842 , ISOW7821 , ISOW7840 , ISOW7841 , ISOW7841A-Q1 , ISOW7842 , ISOW7843 , ISOW7844
The DIGI-ISO-EVM has provision for multiple device footprints that are unoccupied to allow for testing of various digital isolator devices from various isolator families. Figure 2-1 through Figure 2-18 show all possible device pin configurations of digital isolators with different channel options in different packages that can be tested on this EVM. The figures also provide reference to device footprint designators (like U1) of the EVM where a given digital isolator for a given channel option in a given package can be tested on the EVM. Table 2-1 can be used as a quick reference table to identify the device footprint designator where a digital isolator can be tested for a given channel and package options.
Number of Channels | Digital Isolator Part Numbers That can be Tested | Example Part Number | Package | Location Where it can be Tested |
---|---|---|---|---|
1 | ISOxx10 | ISO7710 | D-8 | U2 |
DWV-8 | U1 | |||
DW-16 | U3 | |||
ISO7810 | DWW-16 | U5 | ||
2 | ISOxx2x | ISO7721 | D-8 | U2 |
DWV-8 | U1 | |||
DW-16 | U3 | |||
ISO7821 | DWW-16 | U5 | ||
3 | ISOxx3x | ISO7731 | DBQ-16 | U6 |
DW-16 | U4 | |||
ISO7831 | DWW-16 | U5 | ||
4 | ISOxx4x | ISO7741 | DBQ-16 | U6 |
DW-16 | U4 | |||
ISO7841 | DWW-16 | U5 | ||
6 | ISOxx6x | ISO7762 | DBQ-16 | U7 |
DW-16 | U8 |