SLLU331 March   2021 ISO6721 , ISO6721-Q1 , ISO6741 , ISO6741-Q1 , ISO7021 , ISO7041 , ISO7131CC , ISO7140CC , ISO7140FCC , ISO7141CC , ISO7141FCC , ISO7142CC , ISO7142CC-Q1 , ISO721 , ISO721-Q1 , ISO721M , ISO721M-EP , ISO722 , ISO722-Q1 , ISO7220A , ISO7220A-Q1 , ISO7220B , ISO7220C , ISO7220M , ISO7221A , ISO7221A-Q1 , ISO7221B , ISO7221C , ISO7221C-HT , ISO7221C-Q1 , ISO7221M , ISO722M , ISO7230C , ISO7230M , ISO7231C , ISO7231C-Q1 , ISO7231M , ISO7240C , ISO7240CF , ISO7240CF-Q1 , ISO7240M , ISO7241A-EP , ISO7241C , ISO7241C-Q1 , ISO7241M , ISO7242C , ISO7242C-Q1 , ISO7242M , ISO7310-Q1 , ISO7310C , ISO7310FC , ISO7320-Q1 , ISO7320C , ISO7320FC , ISO7321-Q1 , ISO7321C , ISO7321FC , ISO7330-Q1 , ISO7330C , ISO7330FC , ISO7331-Q1 , ISO7331C , ISO7331FC , ISO7340-Q1 , ISO7340C , ISO7340FC , ISO7341-Q1 , ISO7341C , ISO7341FC , ISO7342-Q1 , ISO7342C , ISO7342FC , ISO7420 , ISO7420E , ISO7420FCC , ISO7420FE , ISO7420M , ISO7421 , ISO7421-EP , ISO7421A-Q1 , ISO7421E , ISO7421E-Q1 , ISO7421FE , ISO7520C , ISO7521C , ISO7631FC , ISO7631FM , ISO7640FM , ISO7641FC , ISO7641FM , ISO7710 , ISO7710-Q1 , ISO7720 , ISO7720-Q1 , ISO7721 , ISO7721-Q1 , ISO7730 , ISO7730-Q1 , ISO7731 , ISO7731-Q1 , ISO7740 , ISO7740-Q1 , ISO7741 , ISO7741-Q1 , ISO7741E-Q1 , ISO7742 , ISO7742-Q1 , ISO7760 , ISO7760-Q1 , ISO7761 , ISO7761-Q1 , ISO7762 , ISO7762-Q1 , ISO7763 , ISO7763-Q1 , ISO7810 , ISO7820 , ISO7821 , ISO7830 , ISO7831 , ISO7840 , ISO7841 , ISO7842 , ISOW7821 , ISOW7840 , ISOW7841 , ISOW7841A-Q1 , ISOW7842 , ISOW7843 , ISOW7844

 

  1.   Trademarks
  2. 1Introduction
  3. 2Pin Configurations of Digital Isolators in Different Packages
  4. 3Universal Digital Isolator EVM Image
  5. 4EVM Setup and Operation
  6. 5Bill of Materials
  7. 6EVM Schematic and PCB Layout

Bill of Materials

Table 5-1 shows the bill of materials (BOM) for this EVM.

Table 5-1 Bill of Materials
Item Designator Description Manufacturer Part Number Quantity
1 C1, C2, C3, C4, C5, C6, C19, C24, C25, C30 CAP, CERM, 0.1 uF, 25 V, ±5%, X7R, 0603 AVX 06033C104JAT2A 10
2 C7, C8, C9, C10, C11, C12, C13, C14, C15, C16, C17, C18, C20, C21, C22, C23, C26, C27, C28, C29 CAP, CERM, 1 uF, 25 V, ±10%, X5R, 0603 TDK C1608X5R1E105K080AC 20
3 H1, H2, H3, H4 Bumpon, Hemisphere, 0.44 X 0.20, Clear 3M SJ-5303 (CLEAR) 4
4 J1, J2, J3, J4 Header, 100mil, 6x2, Gold, TH TE Connectivity 87227-6 4
5 LBL1 Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll Brady THT-14-423-10 1
6 P1, P2, P3, P4, P5, P8, P9, P10, P11, P14, P15, P16 Header, 2.54 mm, 2x1, Gold, TH Wurth Elektronik 61300211121 12
7 P6, P7, P12, P13 Header, 2.54 mm, 5x2, Gold, TH Wurth Elektronik 61301021121 4