RM46L450
- High-Performance Microcontroller for Safety-Critical Applications
- Dual CPUs Running in Lockstep
- ECC on Flash and RAM Interfaces
- Built-In Self-Test (BIST) for CPU and On-chip RAMs
- Error Signaling Module With Error Pin
- Voltage and Clock Monitoring
- ARM Cortex-R4F 32-Bit RISC CPU
- 1.66 DMIPS/MHz With 8-Stage Pipeline
- FPU With Single- and Double-Precision
- 12-Region Memory Protection Unit (MPU)
- Open Architecture With Third-Party Support
- Operating Conditions
- Up to 200-MHz System Clock
- Core Supply Voltage (VCC): 1.14 to 1.32 V
- I/O Supply Voltage (VCCIO): 3.0 to 3.6 V
- Integrated Memory
- 1.25MB of Program Flash With ECC (RM46L850)
- 1MB of Program Flash With ECC (RM46L450)
- 192KB of RAM With ECC (RM46L850)
- 128KB of RAM With ECC (RM46L450)
- 64KB of Flash for Emulated EEPROM With ECC
- 16-Bit External Memory Interface (EMIF)
- Common Platform Architecture
- Consistent Memory Map Across Family
- Real-Time Interrupt (RTI) Timer (OS Timer)
- 128-Channel Vectored Interrupt Module (VIM)
- 2-Channel Cyclic Redundancy Checker (CRC)
- Direct Memory Access (DMA) Controller
- 16 Channels and 32 Peripheral Requests
- Parity Protection for Control Packet RAM
- DMA Accesses Protected by Dedicated MPU
- Frequency-Modulated Phase-Locked Loop (FMPLL) With Built-In Slip Detector
- Separate Nonmodulating PLL
- IEEE 1149.1 JTAG, Boundary Scan and ARM CoreSight Components
- Advanced JTAG Security Module (AJSM)
- Calibration Capabilities
- Parameter Overlay Module (POM)
- 16 General-Purpose Input/Output (GPIO) Pins Capable of Generating Interrupts
- Enhanced Timing Peripherals for Motor Control
- 7 Enhanced Pulse Width Modulator (ePWM) Modules
- 6 Enhanced Capture (eCAP) Modules
- 2 Enhanced Quadrature Encoder Pulse (eQEP) Modules
- Two Next Generation High-End Timer (N2HET) Modules
- N2HET1: 32 Programmable Channels
- N2HET2: 18 Programmable Channels
- 160-Word Instruction RAM Each With Parity Protection
- Each N2HET Includes Hardware Angle Generator
- Dedicated High-End Timer Transfer Unit (HTU) for Each N2HET
- Two 12-Bit Multibuffered Analog-to-Digital Converter (MibADC) Modules
- ADC1: 24 Channels
- ADC2: 16 Channels Shared With ADC1
- 64 Result Buffers Each With Parity Protection
- Multiple Communication Interfaces
- 10/100 Mbps Ethernet MAC (EMAC)
- IEEE 802.3 Compliant (3.3-V I/O Only)
- Supports MII, RMII, and MDIO
- USB
- 2-Port USB Host Controller
- One Full-Speed USB Device Port
- Three CAN Controllers (DCANs)
- 64 Mailboxes Each With Parity Protection
- Compliant to CAN Protocol Version 2.0A and 2.0B
- Inter-Integrated Circuit (I2C)
- Three Multibuffered Serial Peripheral Interface (MibSPI) Modules
- 128 Words Each With Parity Protection
- 8 Transfer Groups
- Up to Two Standard Serial Peripheral Interface (SPI) Modules
- Two UART (SCI) Interfaces, One With Local Interconnect Network (LIN 2.1) Interface Support
- 10/100 Mbps Ethernet MAC (EMAC)
- Packages
- 144-Pin Quad Flatpack (PGE) [Green]
- 337-Ball Grid Array (ZWT) [Green]
All trademarks are the property of their respective owners.
The RM46Lx50 device is a high-performance microcontroller family for safety systems. The safety architecture includes dual CPUs in lockstep, CPU and memory BIST logic, ECC on both the flash and the data SRAM, parity on peripheral memories, and loopback capability on peripheral I/Os.
The RM46Lx50 device integrates the ARM Cortex-R4F floating-point CPU which offers an efficient 1.66 DMIPS/MHz, and can run up to 200 MHz providing up to 332 DMIPS. The device supports the little-endian [LE] format.
The RM46L850 device has 1.25MB of integrated flash and 192KB of data RAM with single-bit error correction and double-bit error detection. The RM46L450 device has 1MB of integrated flash and 128KB of data RAM with single-bit error correction and double-bit error detection. The flash memory on this device is a nonvolatile, electrically erasable and programmable memory, implemented with a 64-bit-wide data bus interface. The flash operates on a 3.3-V supply input (same level as I/O supply) for all read, program, and erase operations. When in pipeline mode, the flash operates with a system clock frequency of up to 200 MHz. The SRAM supports single-cycle read and write accesses in byte, halfword, word, and double-word modes throughout the supported frequency range.
The RM46Lx50 device features peripherals for real-time control-based applications, including two Next Generation High-End Timer (N2HET) timing coprocessors with up to 44 I/O terminals, seven Enhanced Pulse Width Modulator (ePWM) modules with up to 14 outputs, six Enhanced Capture (eCAP) modules, two Enhanced Quadrature Encoder Pulse (eQEP) modules, and two 12-bit Analog-to-Digital Converters (ADCs) supporting up to 24 inputs.
The N2HET is an advanced intelligent timer that provides sophisticated timing functions for real-time applications. The timer is software-controlled, using a reduced instruction set, with a specialized timer micromachine and an attached I/O port. The N2HET can be used for pulse-width-modulated outputs, capture or compare inputs, or general-purpose I/O (GIO). The N2HET is especially well suited for applications requiring multiple sensor information and drive actuators with complex and accurate time pulses. A High-End Timer Transfer Unit (HTU) can perform DMA-type transactions to transfer N2HET data to or from main memory. A Memory Protection Unit (MPU) is built into the HTU.
The ePWM module can generate complex pulse width waveforms with minimal CPU overhead or intervention. The ePWM is easy to use and it supports both high-side and low-side PWM and deadband generation. With integrated trip zone protection and synchronization with the on-chip MibADC, the ePWM module is ideal for digital motor control applications.
The eCAP module is essential in systems where the accurately timed capture of external events is important. The eCAP can also be used to monitor the ePWM outputs or for simple PWM generation when the eCAP is not needed for capture applications.
The eQEP module is used for direct interface with a linear or rotary incremental encoder to get position, direction, and speed information from a rotating machine as used in high-performance motion and position-control systems.
The device has two 12-bit-resolution MibADCs with 24 total inputs and 64 words of parity-protected buffer RAM each. The MibADC channels can be converted individually or can be grouped by software for sequential conversion sequences. Sixteen inputs are shared between the two MibADCs. Each MibADC supports three separate groupings of channels. Each group can be converted once when triggered or configured for continuous conversion mode. The MibADC has a 10-bit mode for use when compatibility with older devices or faster conversion time is desired. MibADC1 also supports the use of external analog multiplexers.
The device has multiple communication interfaces: three MibSPIs, two SPIs, one LIN, one SCI, three DCANs, one I2C, one Ethernet, and one USB module. The SPI provides a convenient method of serial high-speed communications between similar shift-register type devices. The LIN supports the Local Interconnect standard 2.0 and can be used as a UART in full-duplex mode using the standard Non-Return-to-Zero (NRZ) format. The DCAN supports the CAN 2.0 (A and B) protocol standard and uses a serial, multimaster communication protocol that efficiently supports distributed real-time control with robust communication rates of up to 1 Mbps. The DCAN is ideal for systems operating in noisy and harsh environments (for example, automotive and industrial fields) that require reliable serial communication or multiplexed wiring. The Ethernet module supports MII, RMII, and MDIO interfaces.
The USB module includes a 2-port USB host controller that is revision 2.0-compatible, based on the OHCI specification for USB, release 1.0. The USB module also includes a USB device controller compatible with the USB specification revision 2.0 and USB specification revision 1.1.
The I2C module is a multimaster communication module providing an interface between the microcontroller and an I2C-compatible device through the I2C serial bus. The I2C supports speeds of 100 and 400 Kbps.
A Frequency-Modulated Phase-Locked Loop (FMPLL) clock module is used to multiply the external frequency reference to a higher frequency for internal use. The Global Clock Module (GCM) manages the mapping between the available clock sources and the device clock domains.
The device also has an External Clock Prescaler (ECP) module that when enabled, outputs a continuous external clock on the ECLK terminal. The ECLK frequency is a user-programmable ratio of the peripheral interface clock (VCLK) frequency. This low-frequency output can be monitored externally as an indicator of the device operating frequency.
The Direct Memory Access (DMA) controller has 16 channels, 32 peripheral requests, and parity protection on its memory. An MPU is built into the DMA to protect memory against erroneous transfers.
The Error Signaling Module (ESM) monitors all device errors and determines whether an interrupt or external error pin (ball) is triggered when a fault is detected. The nERROR terminal can be monitored externally as an indicator of a fault condition in the microcontroller.
The External Memory Interface (EMIF) provides a memory extension to asynchronous and synchronous memories or other slave devices.
A Parameter Overlay Module (POM) enhances the calibration capabilities of application code. The POM can reroute flash accesses to internal memory or to the EMIF, thus avoiding the reprogramming steps necessary for parameter updates in flash.
With integrated safety features and a wide choice of communication and control peripherals, the RM46Lx50 device is an ideal solution for high-performance real-time control applications with safety-critical
Request more information
Hercules RM46L450 is certified by TÜV SÜD to be capable of achieving IEC 61508 SIL 3 helping to make it easier to develop functional safety applications. Download certificate now.
技術資料
設計および開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
TMDSEMU200-U — XDS200 USB デバッグ・プローブ
XDS200 は、TI の組込みデバイスのデバッグに使用できるデバッグ・プローブ (エミュレータ) です。XDS200 は、低コストの XDS110 と高性能の XDS560v2 に比べて、低コストと良好な性能のバランスを特長としています。単一のポッド (筐体) で、多様な規格 (IEEE1149.1、IEEE1149.7、SWD) をサポートします。すべての XDS デバッグ・プローブは、組込みトレース・バッファ (ETB) を搭載しているすべての Arm® プロセッサと DSP プロセッサで、コア・トレースとシステム・トレースをサポートしています。ピン経由でコア・トレースを実行する場合、 (...)
TMDSEMU560V2STM-U — XDS560™ ソフトウェア v2 システム・トレース USB デバッグ・プローブ
XDS560v2 は、XDS560™ ファミリのデバッグ・プローブの中で最高の性能を達成し、従来の JTAG 規格 (IEEE1149.1) と cJTAG (IEEE1149.7) の両方をサポートしています。シリアル・ワイヤ・デバッグ (SWD) をサポートしていないことに注意してください。
すべての XDS デバッグ・プローブは、組み込みトレース・バッファ (ETB) を搭載しているすべての ARM プロセッサと DSP プロセッサで、コア・トレースとシステム・トレースをサポートしています。ピン経由でコア・トレースを実行する場合、XDS560v2 PRO TRACE が必要です。
(...)
TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 システム・トレース USB およびイーサネット
The XDS560v2 System Trace is the first model of the XDS560v2 family of high-performance debug probes (emulators) for TI processors. The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).
The (...)
LAUNCHXL2-RM46 — Hercules RM46x LaunchPad 評価キット
Hercules™ RM46x LaunchPad™ 開発キットは、Hercules マイコン・プラットフォームの評価と開発の迅速な開始に役立つ設計を採用した、低コストの評価プラットフォームです。この LaunchPad 開発キットは、IEC 61508 SIL 3 認証済みの RM46L852 をベースにしています。この製品は、ロックステップ動作の ARM® Cortex®-R4F をベースとするマイコンであり、安全性機能を搭載しているほか、2 個の 12 ビット ADC、複数のプログラマブル・ハイエンド・タイマ、各種モーター制御ペリフェラル (...)
TMDXRM46HDK — Hercules RM46x 開発キット
Hercules™ RM46x 開発キットは、IEC 61508 SIL 3 認証取得済みである RM46L852 をベースとしており、Hercules RM ファミリのマイコンである RM46 シリーズを使用した開発の開始に最適です。この開発ボードは、RJ45 10/100 イーサネット・インターフェイス、USB-A ホスト・インターフェイス、USB-B デバイス・インターフェイスに加え、オンボードの XDS100v2 JTAG エミュレータや、すべてのペリフェラル・ピンへのアクセス機能を搭載しています。このキットは、1 枚の開発ボード、1 本の Mini-B USB ケーブル、1 (...)
SAFETI_DIAG_LIB — Hercules SafeTI Diagnostic Library (v2.4.0)
The Hercules SafeTI™ Diagnostic Library is a collection of software functions and response handlers for various safety features of the Hercules Safety MCUs. The Hercules SafeTI Diagnostic Library runs in the context of the caller's protection environment and all responses are handled in the (...)
サポート対象の製品とハードウェア
製品
Arm Cortex-R マイコン
ソフトウェア
IDE (統合開発環境)、コンパイラ、またはデバッガ
CCSTUDIO — Code Composer Studio 統合開発環境(IDE)
Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications. Code Composer Studio is available for download across Windows®, Linux® and macOS® desktops. It can also (...)
サポート対象の製品とハードウェア
こちらの設計リソースは、このカテゴリに属する製品の大半をサポートしています。
サポート状況を確認するには、製品の詳細ページをご覧ください。
-
parametric-filter MSP430 マイコン -
parametric-filter C2000 リアルタイム・マイコン -
parametric-filter Arm ベースのマイコン -
parametric-filter デジタル信号プロセッサ (DSP) -
parametric-filter Arm ベースのプロセッサ -
parametric-filter シグナル・コンディショナ -
parametric-filter ミリ波レーダー・センサ -
parametric-filter Zigbee 製品 -
parametric-filter Wi-Fi 製品 -
parametric-filter Thread 製品 -
parametric-filter その他のワイヤレス技術 -
parametric-filter Sub-1GHz 製品 -
parametric-filter マルチプロトコル製品 -
parametric-filter Bluetooth 製品 -
parametric-filter デジタル電源絶縁型コントローラ
HALCOGEN — HAL Code Generator Tool - TMS570 (v4.07.01)
HALCoGen allows users to generate hardware abstraction layer device drivers for Hercules™ microcontrollers. HALCoGen provides a graphical user interface that allows the user to configure peripherals, interrupts, clocks, and other Hercules microcontroller parameters. Once the Hercules device (...)
サポート対象の製品とハードウェア
製品
Arm Cortex-M4 マイコン
Arm Cortex-R マイコン
ソフトウェア
IDE (統合開発環境)、コンパイラ、またはデバッガ
HET_IDE — ハイ・エンド・タイマ(HET)
SAFETI-HALCOGEN-CSP — SafeTI HALCoGen 対応ソフトウェア・サポート・パッケージ
Prerequisites:
The below items are (...)
SAFETI-HERCULES-DIAG-LIB-CSP — SafeTI Hercules 診断ライブラリ対応ソフトウェア・サポート・パッケージ
SAFETI_CQKIT — 安全性コンパイラ認証キット
安全性コンパイラ認証キットの特長:
- TI のお客様は無料で利用可能
- ユーザーが認定テストを実行する必要なし
- コンパイラによるカバレッジ解析をサポート*
- * カバレッジ・データ収集に関する説明は、各 QKIT ダウンロード・ページからダウンロードできます。
- Validas のコンサルティングは付属せず
(...)
WHIS-3P-MCURTOS — WITTENSTEIN high integrity systems 社の SafeRTOS と OpenRTOS
UNIFLASH — ほとんどの TI 製マイコン(MCU)とミリ波センサに対応する UniFlash
UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.
UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)
サポート対象の製品とハードウェア
製品
C2000 リアルタイム・マイコン
Arm ベースのプロセッサ
産業用ミリ波レーダー・センサ
車載ミリ波レーダー・センサ
MSP430 マイコン
Wi-Fi 製品
Arm Cortex-M4 マイコン
Arm Cortex-M0+ マイコン
Arm Cortex-R マイコン
低消費電力 2.4GHz 製品
車載ワイヤレス接続製品
Sub-1GHz ワイヤレス・マイコン
HERCULES-F021FLASHAPI — F021 Flash API - Software (v02.01.01)
The F021 Flash Application Programming Interface (API) provides a software library of functions to program, erase, and verify F021 on-chip Flash memory. These functions must be used when creating Flash bootloaders or other programming utilities for F021 Flash based microcontrollers. The Hercules (...)
サポート対象の製品とハードウェア
製品
Arm Cortex-R マイコン
ソフトウェア
ソフトウェア・プログラミング・ツール
IDE (統合開発環境)、コンパイラ、またはデバッガ
HERCULES_SAFETY_MCU_DEMOS — Hercules Software Kit (v4.0.0)
サポート対象の製品とハードウェア
製品
Arm Cortex-M4 マイコン
Arm Cortex-R マイコン
NHET-ASSEMBLER — TMS570 NHET Assembler Software (v2.0.1)
TI's Enhanced High-End Timer (NHET) module provides sophisticated timing functions for real-time control applications.
The NHET Assembler translates programs written in the NHET assembly language into multiple output formats for use in code-generation tools such as TI's Code Composer Studio.
サポート対象の製品とハードウェア
製品
Arm Cortex-M4 マイコン
Arm Cortex-R マイコン
ソフトウェア
IDE (統合開発環境)、コンパイラ、またはデバッガ
NOWECC — TMS570 nowECC v2.22.00
サポート対象の製品とハードウェア
製品
Arm Cortex-M4 マイコン
Arm Cortex-R マイコン
FMZPLL_CALCULATOR — FMzPLL コンフィギュレーション・ツール
- OSCIN speed
- multiplier setting
- divider settings
- frequency modulation settings
- PLL/OSC fail options
パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
---|---|---|
LQFP (PGE) | 144 | Ultra Librarian |
NFBGA (ZWT) | 337 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用原材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブの拠点
- 組み立てを実施した拠点