DLP3030-Q1
- Automotive qualified
- 0.3-inch diagonal micromirror array
- 7.6-µm micromirror pitch
- ±12° micromirror tilt angle (relative to flat state)
- Side illumination for optimized efficiency
- WVGA (864 × 480) resolution
- Polarization independent spatial light modulator
- Compatible with LED or laser light sources
- Image viewable with polarized glasses
- Low-power consumption: 105-mW (typical)
- Operating temperature range: –40°C to 105°C
- Hermetic package with 2.5°C/W thermal efficiency
- JTAG boundary scan to allow in-system validation
- Compatible with the DLPC120-Q1 automotive DMD controller
- 78-MHz DDR DMD interface
The DLP3030-Q1 Automotive DMD is primarily targeted for automotive head-up display (HUD) applications with very large field of view or augmented reality capability requiring long focal distances. This chipset can be coupled with LEDs or lasers to create deep saturated colors with over 125% NTSC color gamut with support for 24-bit RGB video input. In addition, the chipset enables high brightness (15,000-cd/m2 typical) HUD systems with wide dynamic range, and fast switching speeds that do not vary with temperature. As used in the TI reference design, very high dynamic range over 5000:1 can be achieved to meet the operating range of an automotive HUD system for bright daylight and dark night time driving conditions.
![Information](https://www.ti.com/content/dam/ticom/images/icons/illustrative-icons/resources/information-icon.png)
Request more information
An optical module will be required for you to continue development. View the optical module search tool to select an optical module that works with your DMD. View more information
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLP3030Q1EVM — DLP3030-Q1 Electronics Evaluation Module
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
DLP3030PGUQ1EVM — DLP3030-Q1 Picture Generation Unit (PGU) Evaluation Module
DLP-HUD-LUMEN-CALC — AR HUD Lumen Budget Estimation Calculator
Supported products & hardware
Products
Exterior lighting & projection products
Display products
Hardware development
Evaluation board
Optical module
DLP-HUD-VOLUME-CALC — AR HUD Volume Estimation Calculator
Supported products & hardware
Products
Exterior lighting & projection products
Display products
Hardware development
Evaluation board
Optical module
Software
Calculation tool
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
Supported products & hardware
Products
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Near-UV products (400 to 420 nm)
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
Optical module
DLPR072 — Series 450A DMD Mounting and Electrical Interconnect Information
Supported products & hardware
Products
Exterior lighting & projection products
Display products
TIDA-080004 — Electronics and LED Driver Reference Design for Augmented Reality Head-Up Displays
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DLP-S450 (FYJ) | 149 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.