전원 관리 MOSFET

CSD17306Q5A

활성

30V, N 채널 NexFET™ 전원 MOSFET, 싱글 SON 5mm x 6mm, 4.2mΩ

이 제품의 최신 버전이 있습니다

open-in-new 대안 비교
비교 대상 장치와 동일한 기능을 지원하는 핀 대 핀
CSD17581Q5A 활성 30V, N 채널 NexFET™ 전원 MOSFET, 싱글 SON 5mm x 6mm, 4.2mΩ This product has similar resistance and a lower price.

제품 상세 정보

VDS (V) 30 VGS (V) 10 Type N-channel Configuration Single Rds(on) at VGS=4.5 V (max) (mΩ) 4.2 VGSTH typ (typ) (V) 1.1 QG (typ) (nC) 11.8 QGD (typ) (nC) 2.4 QGS (typ) (nC) 3.5 ID - silicon limited at TC=25°C (A) 100 ID - package limited (A) 100 Logic level Yes Rating Catalog Operating temperature range (°C) -55 to 150
VDS (V) 30 VGS (V) 10 Type N-channel Configuration Single Rds(on) at VGS=4.5 V (max) (mΩ) 4.2 VGSTH typ (typ) (V) 1.1 QG (typ) (nC) 11.8 QGD (typ) (nC) 2.4 QGS (typ) (nC) 3.5 ID - silicon limited at TC=25°C (A) 100 ID - package limited (A) 100 Logic level Yes Rating Catalog Operating temperature range (°C) -55 to 150
VSONP (DQJ) 8 29.4 mm² 4.9 x 6
  • Optimized for 5V Gate Drive
  • Ultralow Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5-mm × 6-mm Plastic Package
  • APPLICATIONS
    • Notebook Point of Load
    • Point-of-Load Synchronous Buck in Networking, Telecom and Computing Systems

  • Optimized for 5V Gate Drive
  • Ultralow Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5-mm × 6-mm Plastic Package
  • APPLICATIONS
    • Notebook Point of Load
    • Point-of-Load Synchronous Buck in Networking, Telecom and Computing Systems

The NexFET power MOSFET has been designed to minimize losses in power conversion applications, and optimized for 5V gate drive applications.

The NexFET power MOSFET has been designed to minimize losses in power conversion applications, and optimized for 5V gate drive applications.

다운로드 스크립트와 함께 비디오 보기 동영상

기술 자료

star =TI에서 선정한 이 제품의 인기 문서
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하십시오.
10개 모두 보기
유형 직함 날짜
* Data sheet 30 V N-Channel NexFET Power MOSFET datasheet (Rev. A) 2010/07/20
Application note Avoid Common Mistakes When Selecting And Designing With Power MOSFETs PDF | HTML 2024/11/06
Application note MOSFET Support and Training Tools (Rev. F) PDF | HTML 2024/06/14
Application note Semiconductor and IC Package Thermal Metrics (Rev. D) PDF | HTML 2024/03/25
Application note Using MOSFET Transient Thermal Impedance Curves In Your Design PDF | HTML 2023/12/18
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 2023/12/06
Application note Using MOSFET Safe Operating Area Curves in Your Design PDF | HTML 2023/03/13
Application brief Tips for Successfully Paralleling Power MOSFETs PDF | HTML 2022/05/31
Selection guide Power Management Guide 2018 (Rev. R) 2018/06/25
Application note Ringing Reduction Techniques for NexFET High Performance MOSFETs 2011/11/16