Product details

Resolution (Bits) 8 Sample rate (max) (ksps) 658 Number of input channels 1 Interface type Parallel Architecture SAR Input type Single-ended Rating Catalog Reference mode External Input voltage range (max) (V) 8 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 65 Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 8 Digital supply (min) (V) 4.5 Digital supply (max) (V) 8
Resolution (Bits) 8 Sample rate (max) (ksps) 658 Number of input channels 1 Interface type Parallel Architecture SAR Input type Single-ended Rating Catalog Reference mode External Input voltage range (max) (V) 8 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 65 Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 8 Digital supply (min) (V) 4.5 Digital supply (max) (V) 8
SOIC (DW) 20 131.84 mm² 12.8 x 10.3
  • Built-In Track-and-Hold Function
  • No Missing Codes
  • No External Clocking
  • Single Supply—5 VDC
  • Easy Interface to All Microprocessors, or Operates Stand-Alone
  • Latched TRI-STATE Output
  • Logic Inputs and Outputs Meet Both MOS and T2L Voltage Level Specifications
  • Operates Ratiometrically or with any Reference Value Equal to or Less than VCC
  • 0V to 5V Analog Input Voltage Range with Single 5V Supply
  • No Zero or Full-Scale Adjust Required
  • Overflow Output Available for Cascading
  • 0.3 in. Standard Width 20-Pin PDIP
  • 20-Pin PLCC
  • 20-Pin SOIC

Key Specifications

  • Resolution: 8 Bits
  • Conversion Time
    • 2.5 µs Max (RD Mode)
    • 1.5 µs Max (WR-RD Mode)
  • Low Power: 75 mW Max
  • Total Unadjusted Error: ±½ LSB and ± 1 LSB

All trademarks are the property of their respective owners.

  • Built-In Track-and-Hold Function
  • No Missing Codes
  • No External Clocking
  • Single Supply—5 VDC
  • Easy Interface to All Microprocessors, or Operates Stand-Alone
  • Latched TRI-STATE Output
  • Logic Inputs and Outputs Meet Both MOS and T2L Voltage Level Specifications
  • Operates Ratiometrically or with any Reference Value Equal to or Less than VCC
  • 0V to 5V Analog Input Voltage Range with Single 5V Supply
  • No Zero or Full-Scale Adjust Required
  • Overflow Output Available for Cascading
  • 0.3 in. Standard Width 20-Pin PDIP
  • 20-Pin PLCC
  • 20-Pin SOIC

Key Specifications

  • Resolution: 8 Bits
  • Conversion Time
    • 2.5 µs Max (RD Mode)
    • 1.5 µs Max (WR-RD Mode)
  • Low Power: 75 mW Max
  • Total Unadjusted Error: ±½ LSB and ± 1 LSB

All trademarks are the property of their respective owners.

By using a half-flash conversion technique, the 8-bit ADC0820-N CMOS A/D offers a 1.5 µs conversion time and dissipates only 75 mW of power. The half-flash technique consists of 32 comparators, a most significant 4-bit ADC and a least significant 4-bit ADC.

The input to the ADC0820-N is tracked and held by the input sampling circuitry eliminating the need for an external sample-and-hold for signals moving at less than 100 mV/µs.

For ease of interface to microprocessors, the ADC0820-N has been designed to appear as a memory location or I/O port without the need for external interfacing logic.

By using a half-flash conversion technique, the 8-bit ADC0820-N CMOS A/D offers a 1.5 µs conversion time and dissipates only 75 mW of power. The half-flash technique consists of 32 comparators, a most significant 4-bit ADC and a least significant 4-bit ADC.

The input to the ADC0820-N is tracked and held by the input sampling circuitry eliminating the need for an external sample-and-hold for signals moving at less than 100 mV/µs.

For ease of interface to microprocessors, the ADC0820-N has been designed to appear as a memory location or I/O port without the need for external interfacing logic.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet ADC0820 8-Bit High Speed uP Compatible A/D Converter with Track/Hold Function datasheet (Rev. C) 25 Mar 2013
E-book Best of Baker's Best: Precision Data Converters -- SAR ADCs 21 May 2015

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos