Product details

Resolution (Bits) 12 Sample rate (max) (ksps) 200 Number of input channels 8 Interface type SPI Architecture SAR Input type Single-ended Multichannel configuration Multiplexed Rating Military Reference mode External, Internal Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features Oscillator Operating temperature range (°C) -55 to 125 Power consumption (typ) (mW) 3.3 Analog supply (min) (V) 3 Analog supply voltage (max) (V) 5.5 SNR (dB) 71 Digital supply (min) (V) 3 Digital supply (max) (V) 5.5
Resolution (Bits) 12 Sample rate (max) (ksps) 200 Number of input channels 8 Interface type SPI Architecture SAR Input type Single-ended Multichannel configuration Multiplexed Rating Military Reference mode External, Internal Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features Oscillator Operating temperature range (°C) -55 to 125 Power consumption (typ) (mW) 3.3 Analog supply (min) (V) 3 Analog supply voltage (max) (V) 5.5 SNR (dB) 71 Digital supply (min) (V) 3 Digital supply (max) (V) 5.5
LCCC (FK) 20 79.0321 mm² 8.89 x 8.89
  • Maximum Throughput 200-KSPS
  • Built-In Reference, Conversion Clock and 8× FIFO
  • Differential/Integral Nonlinearity Error:
    ±1.2 LSB at –55°C to 125°C
  • Signal-to-Noise and Distortion Ratio:
    65 dB, fi = 12-kHz at –55°C to 125°C
  • Spurious Free Dynamic Range: 75 dB, fi = 12- kHz
  • SPI/DSP-Compatible Serial Interfaces With SCLK up to 20-MHz
  • Single Wide Range Supply 3 Vdc to 5.5 Vdc
  • Analog Input Range 0-V to Supply Voltage With 500 kHz BW
  • Hardware Controlled and Programmable Sampling Period
  • Low Operating Current (1-mA at 3.3-V, 2-mA at 5.5-V With External Ref,
    1.7-mA at 3.3-V, 2.4-mA at 5.5-V With Internal Ref)
  • Power Down: Software/Hardware Power-Down Mode (1 µA Typ, Ext Ref),
    Autopower-Down Mode (1 µA Typ, Ext Ref)
  • Programmable Auto-Channel Sweep
  • Available in Q-Temp Automotive High Reliability Automotive Applications
    Configuration Control/Print Support Qualification to Automotive Standards

  • Maximum Throughput 200-KSPS
  • Built-In Reference, Conversion Clock and 8× FIFO
  • Differential/Integral Nonlinearity Error:
    ±1.2 LSB at –55°C to 125°C
  • Signal-to-Noise and Distortion Ratio:
    65 dB, fi = 12-kHz at –55°C to 125°C
  • Spurious Free Dynamic Range: 75 dB, fi = 12- kHz
  • SPI/DSP-Compatible Serial Interfaces With SCLK up to 20-MHz
  • Single Wide Range Supply 3 Vdc to 5.5 Vdc
  • Analog Input Range 0-V to Supply Voltage With 500 kHz BW
  • Hardware Controlled and Programmable Sampling Period
  • Low Operating Current (1-mA at 3.3-V, 2-mA at 5.5-V With External Ref,
    1.7-mA at 3.3-V, 2.4-mA at 5.5-V With Internal Ref)
  • Power Down: Software/Hardware Power-Down Mode (1 µA Typ, Ext Ref),
    Autopower-Down Mode (1 µA Typ, Ext Ref)
  • Programmable Auto-Channel Sweep
  • Available in Q-Temp Automotive High Reliability Automotive Applications
    Configuration Control/Print Support Qualification to Automotive Standards

The TLV2544Q, TLV2548Q, and TLV2548M are a family of high performance, 12-bit low power, 3.5 µs, CMOS analog-to-digital converters (ADC) which operate from a single 3-V to 5.5-V power supply. These devices have three digital inputs and a 3-state output [chip select (CS), serial input-output clock (SCLK), serial data input (SDI), and serial data output (SDO)] that provide a direct 4-wire interface to the serial port of most popular host microprocessors (SPI interface). When interfaced with a DSP, a frame sync (FS) signal is used to indicate the start of a serial data frame.

In addition to a high-speed A/D converter and versatile control capability, these devices have an on-chip analog multiplexer that can select any analog inputs or one of three internal self-test voltages. The sample-and-hold function is automatically started after the fourth SCLK edge (normal sampling) or can be controlled by a special pin, CSTART, to extend the sampling period (extended sampling). The normal sampling period can also be programmed as short (12 SCLKs) or as long (24 SCLKs) to accommodate faster SCLK operation popular among high-performance signal processors. The TLV2548 and TLV2544 are designed to operate with very low power consumption. The power-saving feature is further enhanced with software/hardware/autopower-down modes and programmable conversion speeds. The conversion clock (OSC) and reference are built-in. The converter can use the external SCLK as the source of the conversion clock to achieve higher (up to 2.8 µs when a 20 MHz SCLK is used) conversion speed. Two different internal reference voltages are available. An optional external reference can also be used to achieve maximum flexibility.

The TLV2544Q and the TLV2548Q are characterized for operation from –40°C to 125°C. The TLV2548M is characterized for operation from –55°C to 125°C.

The TLV2544Q, TLV2548Q, and TLV2548M are a family of high performance, 12-bit low power, 3.5 µs, CMOS analog-to-digital converters (ADC) which operate from a single 3-V to 5.5-V power supply. These devices have three digital inputs and a 3-state output [chip select (CS), serial input-output clock (SCLK), serial data input (SDI), and serial data output (SDO)] that provide a direct 4-wire interface to the serial port of most popular host microprocessors (SPI interface). When interfaced with a DSP, a frame sync (FS) signal is used to indicate the start of a serial data frame.

In addition to a high-speed A/D converter and versatile control capability, these devices have an on-chip analog multiplexer that can select any analog inputs or one of three internal self-test voltages. The sample-and-hold function is automatically started after the fourth SCLK edge (normal sampling) or can be controlled by a special pin, CSTART, to extend the sampling period (extended sampling). The normal sampling period can also be programmed as short (12 SCLKs) or as long (24 SCLKs) to accommodate faster SCLK operation popular among high-performance signal processors. The TLV2548 and TLV2544 are designed to operate with very low power consumption. The power-saving feature is further enhanced with software/hardware/autopower-down modes and programmable conversion speeds. The conversion clock (OSC) and reference are built-in. The converter can use the external SCLK as the source of the conversion clock to achieve higher (up to 2.8 µs when a 20 MHz SCLK is used) conversion speed. Two different internal reference voltages are available. An optional external reference can also be used to achieve maximum flexibility.

The TLV2544Q and the TLV2548Q are characterized for operation from –40°C to 125°C. The TLV2548M is characterized for operation from –55°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
ADS1278-HT ACTIVE High-Temperature Quad/Octal, Simultaneous-Sampling, 24-Bit Analog-to-Digital Converter Higher resolution (24 bits), simultaneous sampling
ADS7038 ACTIVE 8-channel, 1-MSPS, 12-bit analog-to-digital converter (ADC) with SPI, GPIOs and CRC Higher speed

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet 3-V to 5.5-V, 12-Bit, 200-KSPS, 4-/8-Channel, Low-Power Serial Analog-to-Digital datasheet (Rev. F) 07 Oct 2009
* SMD TLV2548M SMD 5962-99570 21 Jun 2016
E-book Best of Baker's Best: Precision Data Converters -- SAR ADCs 21 May 2015
Application note Determining Minimum Acquisition Times for SAR ADCs, part 2 17 Mar 2011
Application note Determining Minimum Acquisition Times for SAR ADCs, part 1 (Rev. A) 10 Nov 2010

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos