Product details

Resolution (Bits) 18 Sample rate (max) (ksps) 250 Number of input channels 1 Interface type Enhanced SPI, SPI Architecture SAR Input type Differential Rating Catalog Reference mode External Input voltage range (max) (V) 5 Input voltage range (min) (V) 0 Features Daisy-Chainable, Oscillator Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 14 Analog supply (min) (V) 3 Analog supply voltage (max) (V) 5.5 SNR (dB) 102.5 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.5
Resolution (Bits) 18 Sample rate (max) (ksps) 250 Number of input channels 1 Interface type Enhanced SPI, SPI Architecture SAR Input type Differential Rating Catalog Reference mode External Input voltage range (max) (V) 5 Input voltage range (min) (V) 0 Features Daisy-Chainable, Oscillator Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 14 Analog supply (min) (V) 3 Analog supply voltage (max) (V) 5.5 SNR (dB) 102.5 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.5
VQFN (RGE) 24 16 mm² 4 x 4
  • Resolution: 18-Bits
  • High Sample Rate With No Latency Output:
    • ADS8910B: 1-MSPS
    • ADS8912B: 500-kSPS
    • ADS8914B: 250-kSPS
  • Integrated LDO Enables Single-Supply Operation
  • Low-Power Reference Buffer With No Droop
  • Excellent AC and DC Performance:
    • SNR: 102.5-dB, THD: –125-dB
    • INL: ±0.5-LSB
    • DNL: ±0.2-LSB, 18-Bit No-Missing-Codes
  • Wide Input Range:
    • Unipolar Differential Input Range: ±VREF
    • VREF Input Range: 2.5-V to 5-V
  • Single-Supply, Low-Power Operation
    (Includes Internal Reference Buffer and LDO)
    • ADS8910B : 21-mW at 1-MSPS
    • ADS8912B : 16-mW at 500-kSPS
    • ADS8914B : 14-mW at 250-kSPS
  • Enhanced-SPI Digital Interface
    • Interface SCLK: 20-MHz at 1-MSPS
    • Configurable Data Parity Output
  • Extended Temperature Range: –40°C to +125°C
  • Small Footprint: 4-mm × 4-mm VQFN
  • Resolution: 18-Bits
  • High Sample Rate With No Latency Output:
    • ADS8910B: 1-MSPS
    • ADS8912B: 500-kSPS
    • ADS8914B: 250-kSPS
  • Integrated LDO Enables Single-Supply Operation
  • Low-Power Reference Buffer With No Droop
  • Excellent AC and DC Performance:
    • SNR: 102.5-dB, THD: –125-dB
    • INL: ±0.5-LSB
    • DNL: ±0.2-LSB, 18-Bit No-Missing-Codes
  • Wide Input Range:
    • Unipolar Differential Input Range: ±VREF
    • VREF Input Range: 2.5-V to 5-V
  • Single-Supply, Low-Power Operation
    (Includes Internal Reference Buffer and LDO)
    • ADS8910B : 21-mW at 1-MSPS
    • ADS8912B : 16-mW at 500-kSPS
    • ADS8914B : 14-mW at 250-kSPS
  • Enhanced-SPI Digital Interface
    • Interface SCLK: 20-MHz at 1-MSPS
    • Configurable Data Parity Output
  • Extended Temperature Range: –40°C to +125°C
  • Small Footprint: 4-mm × 4-mm VQFN

The ADS8910B, ADS8912B, and ADS8914B (ADS891xB) belong to a family of pin-to-pin compatible, high-speed, single-channel, high-precision, 18-bit successive approximation register (SAR) analog-to-digital convertors (ADCs) with an integrated reference buffer and integrated low-dropout regulator (LDO). The device family includes the ADS890xB (20-bit) and ADS892xB (16-bit) resolution variants.

The ADS891xB boost analog performance while maintaining high-resolution data transfer by using TI’s enhanced-SPI feature. Enhanced-SPI enables the ADS89xxB to achieve high throughput at lower clock speeds, thereby simplifying the board layout and lowering system cost. Enhanced-SPI also simplifies clocking-in of data, thereby making this device an excellent choice for applications involving FPGAs, DSPs. The ADS89xxB is compatible with a standard SPI Interface.

The ADS891xB has an internal data parity feature that can be appended to the ADC data output. ADC data validation by the host, using parity bits, improves system reliability.

The ADS8910B, ADS8912B, and ADS8914B (ADS891xB) belong to a family of pin-to-pin compatible, high-speed, single-channel, high-precision, 18-bit successive approximation register (SAR) analog-to-digital convertors (ADCs) with an integrated reference buffer and integrated low-dropout regulator (LDO). The device family includes the ADS890xB (20-bit) and ADS892xB (16-bit) resolution variants.

The ADS891xB boost analog performance while maintaining high-resolution data transfer by using TI’s enhanced-SPI feature. Enhanced-SPI enables the ADS89xxB to achieve high throughput at lower clock speeds, thereby simplifying the board layout and lowering system cost. Enhanced-SPI also simplifies clocking-in of data, thereby making this device an excellent choice for applications involving FPGAs, DSPs. The ADS89xxB is compatible with a standard SPI Interface.

The ADS891xB has an internal data parity feature that can be appended to the ADC data output. ADC data validation by the host, using parity bits, improves system reliability.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
ADS8910B ACTIVE 18-Bit, 1-MSPS, 1-Ch SAR ADC with Internal VREF Buffer, Internal LDO and Enhanced SPI Interface Higher sampling rate (1 MSPS)
ADS8924B ACTIVE 16-bit, 250-kSPS, one-channel SAR ADC with internal VREF buffer, internal LDO and enhanced SPI Lower resolution (16-bit)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet ADS891xB 18-Bit, High-Speed SAR ADCs With Integrated Reference Buffer and Enhanced Performance Features datasheet (Rev. B) PDF | HTML 26 Jan 2018
Application note Attenuator Amplifier Design to Maximize the Input Voltage of Differential ADCs 14 Jun 2018
Application brief Improving Input Settling for Precision Data Converters 12 Dec 2017
Application brief Optimizing Data Transfer on High-Resolution, High-Throughput Data Converters 12 Dec 2017
Application brief Simplify Isolation Designs Using an Enhanced-SPI ADC Interface 11 Dec 2017
White paper Enabling Faster, Smarter, and More Robust Solutions for SAR ADSx With multiSPI 08 Nov 2016

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos