Product details

Number of channels 1 Vs (max) (V) 36 Vs (min) (V) 4.5 Input offset (±) (max) (µV) 100 Voltage gain (min) (V/V) 1 Voltage gain (max) (V/V) 10000 Noise at 1 kHz (typ) (nV√Hz) 8 Features Current Feedback, Overvoltage protection CMRR (min) (dB) 113 Input offset drift (±) (max) (V/°C) 0.00015 Input bias current (±) (max) (nA) 8 Iq (typ) (mA) 0.7 Bandwidth at min gain (typ) (MHz) 1.3 Gain error (±) (max) (%) 0.65 Operating temperature range (°C) -55 to 125 Rating HiRel Enhanced Product Type Resistor Gain nonlinearity (±) (max) (%) 0.0055 Output swing headroom (to negative supply) (typ) (V) 0.8 Output swing headroom (to positive supply) (typ) (V) -0.9 Input common mode headroom (to negative supply) (typ) (V) 1.7 Input common mode headroom (to positive supply) (typ) (V) -1.4 Noise at 0.1 Hz to 10 Hz (typ) (µVPP) 0.2
Number of channels 1 Vs (max) (V) 36 Vs (min) (V) 4.5 Input offset (±) (max) (µV) 100 Voltage gain (min) (V/V) 1 Voltage gain (max) (V/V) 10000 Noise at 1 kHz (typ) (nV√Hz) 8 Features Current Feedback, Overvoltage protection CMRR (min) (dB) 113 Input offset drift (±) (max) (V/°C) 0.00015 Input bias current (±) (max) (nA) 8 Iq (typ) (mA) 0.7 Bandwidth at min gain (typ) (MHz) 1.3 Gain error (±) (max) (%) 0.65 Operating temperature range (°C) -55 to 125 Rating HiRel Enhanced Product Type Resistor Gain nonlinearity (±) (max) (%) 0.0055 Output swing headroom (to negative supply) (typ) (V) 0.8 Output swing headroom (to positive supply) (typ) (V) -0.9 Input common mode headroom (to negative supply) (typ) (V) 1.7 Input common mode headroom (to positive supply) (typ) (V) -1.4 Noise at 0.1 Hz to 10 Hz (typ) (µVPP) 0.2
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Low Offset Voltage
  • Low Input Bias Current
  • High CMR: 95 dB (Typical)
  • Inputs Protected to ±40 V
  • Wide Supply Range: ±2.25 V to ±18 V
  • Low Quiescent Current: 2 mA (Typical)
  • APPLICATIONS
    • Bridge Amplifier
    • Thermocouple Amplifier
    • RTD Sensor Amplifier
    • Medical Instrumentation
    • Data Acquisition
    • Supports Extreme Temperature Applications:
      • Controlled Baseline
      • One Assembly and Test Site
      • One Fabrication Site
      • Available in Military (–55°C to +125°C)
        Temperature Range(1)
      • Extended Product Life Cycle
      • Extended Product-Change Notification
      • Product Traceability

(1) Custom temperature ranges available
All other trademarks are the property of their respective owners

  • Low Offset Voltage
  • Low Input Bias Current
  • High CMR: 95 dB (Typical)
  • Inputs Protected to ±40 V
  • Wide Supply Range: ±2.25 V to ±18 V
  • Low Quiescent Current: 2 mA (Typical)
  • APPLICATIONS
    • Bridge Amplifier
    • Thermocouple Amplifier
    • RTD Sensor Amplifier
    • Medical Instrumentation
    • Data Acquisition
    • Supports Extreme Temperature Applications:
      • Controlled Baseline
      • One Assembly and Test Site
      • One Fabrication Site
      • Available in Military (–55°C to +125°C)
        Temperature Range(1)
      • Extended Product Life Cycle
      • Extended Product-Change Notification
      • Product Traceability

(1) Custom temperature ranges available
All other trademarks are the property of their respective owners

The INA129-EP device is a low power, general-purpose instrumentation amplifier offering excellent accuracy. The versatile 3-op amp design and small size make the device ideal for a wide range of applications. Current-feedback input circuitry provides wide bandwidth even at high gain (200 kHz at G = 100).

A single external resistor sets any gain from 1 to 10,000. The INA129-EP provides an industry-standard gain equation; the INA129-EP gain equation is compatible with the AD620.

The INA129-EP device is laser trimmed for very low offset voltage, drift, and high common-mode rejection (113 dB at G ≥ 100). It operates with power supplies as low as ±2.25 V, and quiescent current is only 750 µA–ideal for battery operated systems. Internal input protection can withstand up to ±40 V without damage.

The INA129-EP is available in a 8-Pin SOIC surface-mount package specified for the –55°C to 125°C temperature range.

The INA129-EP device is a low power, general-purpose instrumentation amplifier offering excellent accuracy. The versatile 3-op amp design and small size make the device ideal for a wide range of applications. Current-feedback input circuitry provides wide bandwidth even at high gain (200 kHz at G = 100).

A single external resistor sets any gain from 1 to 10,000. The INA129-EP provides an industry-standard gain equation; the INA129-EP gain equation is compatible with the AD620.

The INA129-EP device is laser trimmed for very low offset voltage, drift, and high common-mode rejection (113 dB at G ≥ 100). It operates with power supplies as low as ±2.25 V, and quiescent current is only 750 µA–ideal for battery operated systems. Internal input protection can withstand up to ±40 V without damage.

The INA129-EP is available in a 8-Pin SOIC surface-mount package specified for the –55°C to 125°C temperature range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet INA129-EP Precision, Low Power Instrumentation Amplifiers datasheet (Rev. A) PDF | HTML 23 Dec 2015
* VID INA129-EP VID V6210605 21 Jun 2016
* Radiation & reliability report INA129MDREP Reliability Report 04 Jun 2012
Application note Importance of Input Bias Current Return Paths in Instrumentation Amplifier Apps PDF | HTML 27 Jul 2021
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos