OPA2300

ACTIVE

Low-Noise, High-Speed, 16-Bit Accurate CMOS Operational Amplifier with digital shutdown

Product details

Architecture FET / CMOS Input, Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 150 BW at Acl (MHz) 150 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 80 Vn at flatband (typ) (nV√Hz) 3 Vn at 1 kHz (typ) (nV√Hz) 3 Iq per channel (typ) (mA) 9.5 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In to V-, Out Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 80 Input bias current (max) (pA) 5 Offset drift (typ) (µV/°C) 2.5 Iout (typ) (mA) 70
Architecture FET / CMOS Input, Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 150 BW at Acl (MHz) 150 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 80 Vn at flatband (typ) (nV√Hz) 3 Vn at 1 kHz (typ) (nV√Hz) 3 Iq per channel (typ) (mA) 9.5 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In to V-, Out Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 80 Input bias current (max) (pA) 5 Offset drift (typ) (µV/°C) 2.5 Iout (typ) (mA) 70
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • High Bandwidth: 150MHz
  • 16-Bit Settling in 150ns
  • Low Noise: 3nV/Hz
  • Low Distortion: 0.003%
  • Low Power: 9.5mA (typ) on 5.5V
  • Shutdown to 5µA
  • Unity-Gain Stable
  • Excellent Output Swing:
    (V+) – 100mV to (V–) + 100mV
  • Single Supply: +2.7V to +5.5V
  • Tiny Packages: MSOP and SOT23

  • High Bandwidth: 150MHz
  • 16-Bit Settling in 150ns
  • Low Noise: 3nV/Hz
  • Low Distortion: 0.003%
  • Low Power: 9.5mA (typ) on 5.5V
  • Shutdown to 5µA
  • Unity-Gain Stable
  • Excellent Output Swing:
    (V+) – 100mV to (V–) + 100mV
  • Single Supply: +2.7V to +5.5V
  • Tiny Packages: MSOP and SOT23

The OPA300 and OPA301 series high-speed, voltage-feedback, CMOS operational amplifiers are designed for 16-bit resolution systems. The OPA300/OPA301 series are unity-gain stable and feature excellent settling and harmonic distortion specifications. Low power applications benefit from low quiescent current. The OPA300 and OPA2300 feature a digital shutdown (Enable) function to provide additional power savings during idle periods. Optimized for single-supply operation, the OPA300/OPA301 series offer superior output swing and excellent common-mode range.

The OPA300 and OPA301 series op amps have 150MHz of unity-gain bandwidth, low 3nV/Hz voltage noise, and 0.1% settling within 30ns. Single-supply operation from 2.7V (±1.35V) to 5.5V (±2.75V) and an available shutdown function that reduces supply current to 5µA are useful for portable low-power applications. The OPA300 and OPA301 are available in SO-8 and SOT-23 packages. The OPA2300 is available in MSOP-10, and the OPA2301 is available in SO-8 and MSOP-8. All versions are specified over the industrial temperature range of –40°C to +125°C.

The OPA300 and OPA301 series high-speed, voltage-feedback, CMOS operational amplifiers are designed for 16-bit resolution systems. The OPA300/OPA301 series are unity-gain stable and feature excellent settling and harmonic distortion specifications. Low power applications benefit from low quiescent current. The OPA300 and OPA2300 feature a digital shutdown (Enable) function to provide additional power savings during idle periods. Optimized for single-supply operation, the OPA300/OPA301 series offer superior output swing and excellent common-mode range.

The OPA300 and OPA301 series op amps have 150MHz of unity-gain bandwidth, low 3nV/Hz voltage noise, and 0.1% settling within 30ns. Single-supply operation from 2.7V (±1.35V) to 5.5V (±2.75V) and an available shutdown function that reduces supply current to 5µA are useful for portable low-power applications. The OPA300 and OPA301 are available in SO-8 and SOT-23 packages. The OPA2300 is available in MSOP-10, and the OPA2301 is available in SO-8 and MSOP-8. All versions are specified over the industrial temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
OPA2625 ACTIVE High-Bandwidth, High-Precision, Low THD+N, 16-Bit and 18-Bit ADC Drivers with shutdown This device has the same pinout with lower noise and lower offset

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Low-Noise, High-Speed,16-Bit Accurate, CMOS Operational Amplifier datasheet (Rev. D) 13 Jun 2007
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos