NEW

OPA4990-Q1

ACTIVE

Automotive, quad, 40-V 1.1-MHz low-power (0.12 mA) operational amplifier

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 40 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 1.1 Slew rate (typ) (V/µs) 4.5 Vos (offset voltage at 25°C) (max) (mV) 1.5 Iq per channel (typ) (mA) 0.12 Vn at 1 kHz (typ) (nV√Hz) 30 Rating Automotive Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.6 Features EMI Hardened, High Cload Drive, MUX Friendly, Small Size CMRR (typ) (dB) 115 Iout (typ) (A) 0.08 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) 0.2 Output swing headroom (to negative supply) (typ) (V) 0.025 Output swing headroom (to positive supply) (typ) (V) -0.025
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 40 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 1.1 Slew rate (typ) (V/µs) 4.5 Vos (offset voltage at 25°C) (max) (mV) 1.5 Iq per channel (typ) (mA) 0.12 Vn at 1 kHz (typ) (nV√Hz) 30 Rating Automotive Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.6 Features EMI Hardened, High Cload Drive, MUX Friendly, Small Size CMRR (typ) (dB) 115 Iout (typ) (A) 0.08 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) 0.2 Output swing headroom (to negative supply) (typ) (V) 0.025 Output swing headroom (to positive supply) (typ) (V) -0.025
TSSOP (PW) 14 32 mm² 5 x 6.4
  • Low offset voltage: ±300µV
  • Low offset voltage drift: ±0.6µV/°C
  • Low noise: 30 nV/√Hz at 1kHz
  • High common-mode rejection: 115dB
  • Low bias current: ±10pA
  • Rail-to-rail input and output
  • MUX-friendly comparator inputs:
    • Amplifier operates with differential inputs up to supply rail
    • Amplifier can be used in open-loop or as comparator
  • Wide bandwidth: 1.1MHz GBW
  • High slew rate: 4.5V/µs
  • Low quiescent current: 120µA per amplifier
  • Wide supply: ±1.35V to ±20V, 2.7V to 40V
  • Robust EMIRR performance: 78dB at 1.8GHz
  • Differential and common-mode input voltage range to supply rail
  • Low offset voltage: ±300µV
  • Low offset voltage drift: ±0.6µV/°C
  • Low noise: 30 nV/√Hz at 1kHz
  • High common-mode rejection: 115dB
  • Low bias current: ±10pA
  • Rail-to-rail input and output
  • MUX-friendly comparator inputs:
    • Amplifier operates with differential inputs up to supply rail
    • Amplifier can be used in open-loop or as comparator
  • Wide bandwidth: 1.1MHz GBW
  • High slew rate: 4.5V/µs
  • Low quiescent current: 120µA per amplifier
  • Wide supply: ±1.35V to ±20V, 2.7V to 40V
  • Robust EMIRR performance: 78dB at 1.8GHz
  • Differential and common-mode input voltage range to supply rail

The OPAx990-Q1 family (OPA990-Q1, OPA2990-Q1, and OPA4990-Q1) is a family of high voltage (40V) general purpose operational amplifiers. These devices offer excellent DC precision and AC performance, including rail-to-rail input or output, low offset (±300µV, typ), and low offset drift (±0.6µV/°C, typ).

Unique features such as differential and common-mode input voltage range to the supply rail, high short-circuit current (±80mA), and high slew rate (4.5V/µs) make the OPAx990-Q1 an extremely flexible, robust, and high-performance op amp for high-voltage automotive applications.

The OPAx990-Q1 family of op amps is available in several standard packages (such as, SOT-23, SOIC, and TSSOP) and is specified from –40°C to 125°C.

The OPAx990-Q1 family (OPA990-Q1, OPA2990-Q1, and OPA4990-Q1) is a family of high voltage (40V) general purpose operational amplifiers. These devices offer excellent DC precision and AC performance, including rail-to-rail input or output, low offset (±300µV, typ), and low offset drift (±0.6µV/°C, typ).

Unique features such as differential and common-mode input voltage range to the supply rail, high short-circuit current (±80mA), and high slew rate (4.5V/µs) make the OPAx990-Q1 an extremely flexible, robust, and high-performance op amp for high-voltage automotive applications.

The OPAx990-Q1 family of op amps is available in several standard packages (such as, SOT-23, SOIC, and TSSOP) and is specified from –40°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet OPAx990-Q1 Automotive 40V Rail-to-Rail Input or Output, Low Offset Voltage, Low Power Op Amp datasheet (Rev. A) PDF | HTML 13 Feb 2024

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos