ADS8862
16-Bit, 680-kSPS, 1-Ch SAR ADC with Single-Ended Input, SPI Interface and Daisy-Chain
ADS8862
- Sample rate: 680 kHz
- No latency output
- Unipolar, single-ended input range:
0 to +VREF - SPI™-compatible serial interface with
daisy-chain option - Excellent AC and DC performance:
- SNR: 93 dB, THD: –108 dB
- INL: ±1.0 LSB (typ), ±2.0 LSB (max)
- DNL: ±1.0 LSB (max), 16-Bit NMC
- Wide operating range:
- AVDD: 2.7 V to 3.6 V
- DVDD: 1.65 V to 3.6 V
(independent of AVDD) - REF: 2.5 V to 5 V (independent of AVDD)
- Operating temperature: –40°C to +85°C
- Low-power dissipation:
- 4.2 mW at 680 kSPS
- 0.6 mW at 100 kSPS
- 60 µW at 10 kSPS
- Power-down current (AVDD): 50 nA
- Full-scale step settling to 16 Bits: 540 ns
- Packages: VSSOP-10 and VSON-10
The ADS8862 is a 16-bit, 680-kSPS, single-ended input, analog-to-digital converter (ADC). The device operates with a 2.5-V to 5-V external reference, offering a wide selection of signal ranges without additional input signal scaling. The reference voltage setting is independent of, and can exceed, the analog supply voltage (AVDD).
The device offers an SPI-compatible serial interface that also supports daisy-chain operation for cascading multiple devices. An optional busy-indicator bit makes synchronizing with the digital host easy.
The device supports unipolar single-ended analog inputs in the range of –0.1 V to VREF + 0.1 V.
Device operation is optimized for very low-power operation. Power consumption directly scales with speed. This feature makes the ADS8862 excellent for lower-speed applications.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | ADS8862 16-bit, 680-kSPS, serial interface, micropower, miniature, single-ended input, SAR analog-to-digital converter datasheet (Rev. B) | PDF | HTML | 14 Feb 2019 |
Application brief | Understanding and Using SAR ADC SPICE Micromodel | PDF | HTML | 23 Nov 2021 | |
Circuit design | Circuit for protecting low-voltage SAR ADC from electrical overstress with minim | 25 May 2019 | ||
White paper | Voltage-reference impact on total harmonic distortion | 01 Aug 2016 | ||
E-book | Best of Baker's Best: Precision Data Converters -- SAR ADCs | 21 May 2015 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADS8860EVM-PDK — ADS8860 16-bit, 1-MSPS, 1-channel SAR ADC evaluation module performance demonstration kit (PDK)
The ADS8860 evaluation module (EVM) performance demonstration kit (PDK) is an platform for evaluating the ADS8860 product, which is a successive approximation register (SAR) analog-to-digital converter (ADC).
The evaluation kit includes the ADS8860 evaluation board, precision host interface (PHI) (...)
PLABS-SAR-EVM-PDK — TI Precision Labs SAR ADC Evaluation Module Performance Demonstration Kit (PDK)
PLABS-SAR-EVM-PDK is an experimental platform used in conjunction with TI Precision Labs videos to gain a deeper understanding of successive approximation register (SAR) analog-to-digital converter (ADC) circuits. The evaluation module (EVM) platform contains two channels for common SAR (...)
ADS8860 TINA-TI Reference Design (Rev. A)
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
Products
Precision op amps (Vos<1mV)
General-purpose op amps
Audio op amps
Transimpedance amplifiers
High-speed op amps (GBW ≥ 50 MHz)
Power op amps
Video amplifiers
Line drivers
Transconductance amplifiers & laser drivers
Fully differential amplifiers
Precision ADCs
Biosensing AFEs
High-speed ADCs (≥10 MSPS)
Receivers
Touchscreen controllers
Difference amplifiers
Instrumentation amplifiers
Audio line receivers
Analog current-sense amplifiers
Digital power monitors
Analog current-sense amplifiers with integrated shunt resistor
Digital power monitors with integrated shunt resistor
Die & wafer services
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | Download |
---|---|---|
VSON (DRC) | 10 | View options |
VSSOP (DGS) | 10 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.