OPA404

ACTIVE

Quad High Speed Precision Difet® Operational Amplifier

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Vos (offset voltage at 25°C) (max) (mV) 1 GBW (typ) (MHz) 6.4 Slew rate (typ) (V/µs) 35 Rail-to-rail No Offset drift (typ) (µV/°C) 3 Iq per channel (typ) (mA) 9.3 Vn at 1 kHz (typ) (nV√Hz) 15 CMRR (typ) (dB) 100 Rating Catalog Operating temperature range (°C) 0 to 70 Input bias current (max) (pA) 8 Iout (typ) (A) 0.027 Architecture FET Input common mode headroom (to negative supply) (typ) (V) 4 Input common mode headroom (to positive supply) (typ) (V) -2 Output swing headroom (to negative supply) (typ) (V) 1.2 Output swing headroom (to positive supply) (typ) (V) -1.8
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Vos (offset voltage at 25°C) (max) (mV) 1 GBW (typ) (MHz) 6.4 Slew rate (typ) (V/µs) 35 Rail-to-rail No Offset drift (typ) (µV/°C) 3 Iq per channel (typ) (mA) 9.3 Vn at 1 kHz (typ) (nV√Hz) 15 CMRR (typ) (dB) 100 Rating Catalog Operating temperature range (°C) 0 to 70 Input bias current (max) (pA) 8 Iout (typ) (A) 0.027 Architecture FET Input common mode headroom (to negative supply) (typ) (V) 4 Input common mode headroom (to positive supply) (typ) (V) -2 Output swing headroom (to negative supply) (typ) (V) 1.2 Output swing headroom (to positive supply) (typ) (V) -1.8
CDIP_SB (JD) 14 138.9395 mm² 18.55 x 7.49 PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (DW) 16 106.09 mm² 10.3 x 10.3
Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
OPA4140 ACTIVE Quad-channel, 11-MHz, low-noise 36-V JFET precision operational amplifier with rail-to-rail output This product offers higher DC Precision, lower noise, higher GBW and lower 1/5 the IQ but higher IB.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet Quad High Speed Precision Difet® Operational Amplifier datasheet 27 Sep 2000
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Boost Instrument Amp CMR With Common-Mode Driven Supplies 27 Sep 2000
Application note Comparison of Noise Performance of FET Transimpedence Amp/Switched Integrator 27 Sep 2000

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos