OPA858-Q1

ACTIVE

Automotive 5.5-GHz gain bandwidth, decompensated transimpedance amplifier with FET input

Product details

Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3.3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.25 GBW (typ) (MHz) 5500 BW at Acl (MHz) 1200 Acl, min spec gain (V/V) 7 Slew rate (typ) (V/µs) 2000 Vn at flatband (typ) (nV√Hz) 2.5 Vn at 1 kHz (typ) (nV√Hz) 2.5 Iq per channel (typ) (mA) 20.5 Vos (offset voltage at 25°C) (max) (mV) 2.5 Rail-to-rail No Features Decompensated, Shutdown Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable CMRR (typ) (dB) 80 Input bias current (max) (pA) 5 Offset drift (typ) (µV/°C) 1.5 Iout (typ) (mA) 80 2nd harmonic (dBc) 80 3rd harmonic (dBc) 86 Frequency of harmonic distortion measurement (MHz) 10
Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3.3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.25 GBW (typ) (MHz) 5500 BW at Acl (MHz) 1200 Acl, min spec gain (V/V) 7 Slew rate (typ) (V/µs) 2000 Vn at flatband (typ) (nV√Hz) 2.5 Vn at 1 kHz (typ) (nV√Hz) 2.5 Iq per channel (typ) (mA) 20.5 Vos (offset voltage at 25°C) (max) (mV) 2.5 Rail-to-rail No Features Decompensated, Shutdown Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable CMRR (typ) (dB) 80 Input bias current (max) (pA) 5 Offset drift (typ) (µV/°C) 1.5 Iout (typ) (mA) 80 2nd harmonic (dBc) 80 3rd harmonic (dBc) 86 Frequency of harmonic distortion measurement (MHz) 10
WSON (DSG) 8 4 mm² 2 x 2
  • AEC-Q100 Qualified for Automotive Applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • High Gain Bandwidth Product: 5.5 GHz
  • Decompensated, Gain ≥ 7 V/V (Stable)
  • Ultra-Low Bias Current MOSFET Inputs: 10 pA
  • Low Input Voltage Noise: 2.5 nV/√Hz
  • Slew rate: 2000 V/µs
  • Low Input Capacitance:
    • Common-Mode: 0.6 pF
    • Differential: 0.2 pF
  • Wide Input Common-Mode Range:
    • 1.4 V from Positive Supply
    • Includes Negative Supply
  • 2.5 VPP Output Swing in TIA Configuration
  • Supply Voltage Range: 3.3 V to 5.25 V
  • Quiescent Current: 20.5 mA
  • Package: 8-Pin WSON
  • Temperature Range: –40°C to +125°C
  • AEC-Q100 Qualified for Automotive Applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • High Gain Bandwidth Product: 5.5 GHz
  • Decompensated, Gain ≥ 7 V/V (Stable)
  • Ultra-Low Bias Current MOSFET Inputs: 10 pA
  • Low Input Voltage Noise: 2.5 nV/√Hz
  • Slew rate: 2000 V/µs
  • Low Input Capacitance:
    • Common-Mode: 0.6 pF
    • Differential: 0.2 pF
  • Wide Input Common-Mode Range:
    • 1.4 V from Positive Supply
    • Includes Negative Supply
  • 2.5 VPP Output Swing in TIA Configuration
  • Supply Voltage Range: 3.3 V to 5.25 V
  • Quiescent Current: 20.5 mA
  • Package: 8-Pin WSON
  • Temperature Range: –40°C to +125°C

The OPA858-Q1 is a wideband, low-noise operational amplifier with CMOS inputs for wideband transimpedance and voltage amplifier applications. When the device is configured as a transimpedance amplifier (TIA), the 5.5-GHz gain bandwidth product (GBWP) enables high closed-loop bandwidths at transimpedance gains in the range of tens to hundreds of kΩs.

The graph below shows the bandwidth and noise performance of the OPA858-Q1 as a function of the photodiode capacitance when the amplifier is configured as a TIA. The total noise is calculated along a bandwidth range extending from DC to the calculated frequency (f) on the left scale. The OPA858-Q1 package has a feedback pin (FB) that simplifies the feedback network connection between the input and the output.

The OPA858-Q1 is optimized to operate in optical time-of-flight (ToF) systems where the OPA858-Q1 is used with time-to-digital converters, such as the TDC7201. Use the OPA858-Q1 to drive a high-speed analog-to-digital converter (ADC) in high-resolution LIDAR systems with a differential output amplifier, such as the THS4541-Q1.

The OPA858-Q1 is a wideband, low-noise operational amplifier with CMOS inputs for wideband transimpedance and voltage amplifier applications. When the device is configured as a transimpedance amplifier (TIA), the 5.5-GHz gain bandwidth product (GBWP) enables high closed-loop bandwidths at transimpedance gains in the range of tens to hundreds of kΩs.

The graph below shows the bandwidth and noise performance of the OPA858-Q1 as a function of the photodiode capacitance when the amplifier is configured as a TIA. The total noise is calculated along a bandwidth range extending from DC to the calculated frequency (f) on the left scale. The OPA858-Q1 package has a feedback pin (FB) that simplifies the feedback network connection between the input and the output.

The OPA858-Q1 is optimized to operate in optical time-of-flight (ToF) systems where the OPA858-Q1 is used with time-to-digital converters, such as the TDC7201. Use the OPA858-Q1 to drive a high-speed analog-to-digital converter (ADC) in high-resolution LIDAR systems with a differential output amplifier, such as the THS4541-Q1.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
OPA855-Q1 ACTIVE Automotive 8-GHz gain bandwidth, decompensated transimpedance amplifier with bipolar input An amplifier that features the same decompensated architecture, a higher 8-GHz bandwidth and a bipolar input to enable higher bandwidth systems.
OPA859-Q1 ACTIVE Automotive 1.8-GHz unity-gain bandwidth, 3.3-nV/√Hz, FET input amplifier A similar unity gain stable amplifier that features a lower 900-MHz bandwidth and a FET input to enable systems requiring unity gain stable operation
Similar functionality to the compared device
LMH32401 ACTIVE Programmable-gain differential-output high-speed transimpedance amplifier A transimpedance amplifier with programmable gain and ambient light cancelation for optical systems requiring a higher level of integration.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet OPA858-Q1 5.5-GHz Gain Bandwidth Product, Gain of 7-V/V Stable, FET Input Amplifier datasheet PDF | HTML 05 Feb 2021
Application brief Time of Flight and LIDAR - Optical Front End Design (Rev. A) PDF | HTML 29 Apr 2022
Functional safety information OPA858-Q1 Functional Safety FIT Rate and Pin FMA PDF | HTML 24 Nov 2021
Technical article 3 common questions when designing with high-speed amplifiers PDF | HTML 17 Jul 2020
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos