Product details

Resolution (Bits) 16 Sample rate (max) (ksps) 1000 Number of input channels 1 Interface type Parallel Architecture SAR Input type Differential Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 4.096 Input voltage range (min) (V) 4.096 Features Oscillator Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 225 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 95.3 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
Resolution (Bits) 16 Sample rate (max) (ksps) 1000 Number of input channels 1 Interface type Parallel Architecture SAR Input type Differential Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 4.096 Input voltage range (min) (V) 4.096 Features Oscillator Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 225 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 95.3 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
VQFN (RGZ) 48 49 mm² 7 x 7
  • 0 to 1-MHz Sample Rate
  • ±0.4 LSB Typ, ±0.65 LSB Max INL
  • ±0.3 LSB Typ, ±0.5 LSB Max DNL
  • 16-Bit NMC Ensured Over Temperature
  • ±0.1-mV Offset Error
  • ±0.05-PPM/°C Offset Error Drift
  • ±0.035 %FSR Gain Error
  • ±0.4-PPM/°C Gain Error Drift
  • 95dB SNR, -120dB THD, 123dB SFDR
  • Zero Latency
  • Low Power: 225 mW at 1 MSPS
  • Unipolar Differential Input Range: Vref to -Vref
  • Onboard Reference with 6 PPM/°C Drift
  • Onboard Reference Buffer
  • High-Speed Parallel Interface
  • Wide Digital Supply 2.7 V to 5.25 V
  • 8-/16-Bit Bus Transfer
  • 48-Pin 7x7 QFN Package
  • APPLICATIONS
    • Medical Instruments
    • Optical Networking
    • Transducer Interface
    • High Accuracy Data Acquisition Systems
    • Magnetometers

  • 0 to 1-MHz Sample Rate
  • ±0.4 LSB Typ, ±0.65 LSB Max INL
  • ±0.3 LSB Typ, ±0.5 LSB Max DNL
  • 16-Bit NMC Ensured Over Temperature
  • ±0.1-mV Offset Error
  • ±0.05-PPM/°C Offset Error Drift
  • ±0.035 %FSR Gain Error
  • ±0.4-PPM/°C Gain Error Drift
  • 95dB SNR, -120dB THD, 123dB SFDR
  • Zero Latency
  • Low Power: 225 mW at 1 MSPS
  • Unipolar Differential Input Range: Vref to -Vref
  • Onboard Reference with 6 PPM/°C Drift
  • Onboard Reference Buffer
  • High-Speed Parallel Interface
  • Wide Digital Supply 2.7 V to 5.25 V
  • 8-/16-Bit Bus Transfer
  • 48-Pin 7x7 QFN Package
  • APPLICATIONS
    • Medical Instruments
    • Optical Networking
    • Transducer Interface
    • High Accuracy Data Acquisition Systems
    • Magnetometers

The ADS8472 is an 16-bit, 1-MSPS A/C converter with an internal 4.096-V reference and a pseudo-bipolar, fully differential input. The device includes a 16-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8472 offers a full 16-bit interface or an 8-bit bus option using two read cycles.

The ADS8472 is available in a 48-lead 7x7 QFN package and is characterized over the industrial -40°C to 85°C temperature range.

The ADS8472 is an 16-bit, 1-MSPS A/C converter with an internal 4.096-V reference and a pseudo-bipolar, fully differential input. The device includes a 16-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8472 offers a full 16-bit interface or an 8-bit bus option using two read cycles.

The ADS8472 is available in a 48-lead 7x7 QFN package and is characterized over the industrial -40°C to 85°C temperature range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet 16-Bit 1-MSPS Differential Input, Micropower Samp Analog-to-Digital Converter datasheet 27 Sep 2006
White paper Voltage-reference impact on total harmonic distortion 01 Aug 2016
E-book Best of Baker's Best: Precision Data Converters -- SAR ADCs 21 May 2015
Application note Determining Minimum Acquisition Times for SAR ADCs, part 2 17 Mar 2011
Application note Determining Minimum Acquisition Times for SAR ADCs, part 1 (Rev. A) 10 Nov 2010
EVM User's guide ADS8472EVM 05 Feb 2007

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos