OPA2180-Q1

ACTIVE

Automotive-Qualified 0.1 uV/°C Drift, Low Noise, RRO, 36V, Zero-Drift Op Amp

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Vos (offset voltage at 25°C) (max) (mV) 0.075 GBW (typ) (MHz) 2 Features EMI Hardened, Zero Drift Slew rate (typ) (V/µs) 0.8 Rail-to-rail In to V-, Out Offset drift (typ) (µV/°C) 0.1 Iq per channel (typ) (mA) 0.45 Vn at 1 kHz (typ) (nV√Hz) 10 CMRR (typ) (dB) 114 Rating Automotive Operating temperature range (°C) -40 to 105 Input bias current (max) (pA) 1000 Iout (typ) (A) 0.018 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1.5 Output swing headroom (to negative supply) (typ) (V) 0.25 Output swing headroom (to positive supply) (typ) (V) -0.25 THD + N at 1 kHz (typ) (%) 0.0001
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Vos (offset voltage at 25°C) (max) (mV) 0.075 GBW (typ) (MHz) 2 Features EMI Hardened, Zero Drift Slew rate (typ) (V/µs) 0.8 Rail-to-rail In to V-, Out Offset drift (typ) (µV/°C) 0.1 Iq per channel (typ) (mA) 0.45 Vn at 1 kHz (typ) (nV√Hz) 10 CMRR (typ) (dB) 114 Rating Automotive Operating temperature range (°C) -40 to 105 Input bias current (max) (pA) 1000 Iout (typ) (A) 0.018 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1.5 Output swing headroom (to negative supply) (typ) (V) 0.25 Output swing headroom (to positive supply) (typ) (V) -0.25 THD + N at 1 kHz (typ) (%) 0.0001
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • OPA180-Q1 Device Temperature Grade 1:
      –40°C to +125°C Ambient Operating Temperature Range
    • OPA2180-Q1 Device Temperature Grade 2:
      –40°C to +105°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level C5
    • Wide Supply Range: ±2 V to ±18 V
    • Low Offset Voltage: 75 µV (Maximum)
    • Zero Drift: 0.1 µV/°C
    • Low Noise: 10 nV/√Hz
    • Very Low 1/f Noise
    • Excellent DC Precision:
      • PSRR: 126 dB
      • CMRR: 114 dB
      • Open-Loop Gain (AOL): 120 dB
    • Quiescent Current: 525 µA (Maximum)
    • Rail-to-Rail Output:
      Input Includes Negative Rail
    • Low Bias Current: 250 pA (Typical)
    • RFI Filtered Inputs
    • MicroSIZE Packages
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • OPA180-Q1 Device Temperature Grade 1:
      –40°C to +125°C Ambient Operating Temperature Range
    • OPA2180-Q1 Device Temperature Grade 2:
      –40°C to +105°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level C5
    • Wide Supply Range: ±2 V to ±18 V
    • Low Offset Voltage: 75 µV (Maximum)
    • Zero Drift: 0.1 µV/°C
    • Low Noise: 10 nV/√Hz
    • Very Low 1/f Noise
    • Excellent DC Precision:
      • PSRR: 126 dB
      • CMRR: 114 dB
      • Open-Loop Gain (AOL): 120 dB
    • Quiescent Current: 525 µA (Maximum)
    • Rail-to-Rail Output:
      Input Includes Negative Rail
    • Low Bias Current: 250 pA (Typical)
    • RFI Filtered Inputs
    • MicroSIZE Packages

The OPA180-Q1 and OPA2180-Q1 operational amplifiers (op amps) use TI’s proprietary zero-drift techniques to simultaneously provide low offset voltage (75 µV), and near zero-drift over time and temperature. These miniature, high-precision, low-quiescent-current op amps offer high input impedance and rail-to-rail output swing within 18 mV of the rails. The input common-mode range includes the negative rail. Single- or dual-supplies ranging from 4 V to 36 V (±2 V to ±18 V) can be used.

The single-channel and dual-channel versions are offered in VSSOP-8 packages. The single package offering (OPA180-Q1) is specified from –40°C to +125°C, and the dual package (OPA2180-Q1) is specified from –40°C to +105°C.

The OPA180-Q1 and OPA2180-Q1 operational amplifiers (op amps) use TI’s proprietary zero-drift techniques to simultaneously provide low offset voltage (75 µV), and near zero-drift over time and temperature. These miniature, high-precision, low-quiescent-current op amps offer high input impedance and rail-to-rail output swing within 18 mV of the rails. The input common-mode range includes the negative rail. Single- or dual-supplies ranging from 4 V to 36 V (±2 V to ±18 V) can be used.

The single-channel and dual-channel versions are offered in VSSOP-8 packages. The single package offering (OPA180-Q1) is specified from –40°C to +125°C, and the dual package (OPA2180-Q1) is specified from –40°C to +105°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet OPAx180-Q1 0.1-μV/°C Drift, Low-Noise, Rail-to-Rail Output, 36-V, Zero-Drift Operational Amplifiers datasheet (Rev. A) PDF | HTML 26 Jun 2018

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos