Product details

Resolution (Bits) 18 Sample rate (max) (ksps) 500 Number of input channels 4 Interface type SPI Architecture SAR Input type Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode Internal Input voltage range (max) (V) 10.24 Input voltage range (min) (V) -10.24 Features Daisy-Chainable, Oscillator, Over-Voltage Protection, PGA Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 65 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 93.5 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.25
Resolution (Bits) 18 Sample rate (max) (ksps) 500 Number of input channels 4 Interface type SPI Architecture SAR Input type Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode Internal Input voltage range (max) (V) 10.24 Input voltage range (min) (V) -10.24 Features Daisy-Chainable, Oscillator, Over-Voltage Protection, PGA Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 65 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 93.5 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.25
TSSOP (DBT) 38 62.08 mm² 9.7 x 6.4
  • 18-Bit ADCs with Integrated Analog Front-End
  • 4-, 8-Channel MUX with Auto and Manual Scan
  • Channel-Independent Programmable Inputs:
    • ±10.24 V, ±5.12 V, ±2.56 V
    • 10.24 V, 5.12 V
  • 5-V Analog Supply: 1.65-V to 5-V I/O Supply
  • Constant Resistive Input Impedance: 1 MΩ
  • Input Overvoltage Protection: Up to ±20 V
  • On-Chip, 4.096-V Reference with Low Drift
  • Excellent Performance:
    • 500-kSPS Aggregate Throughput
    • DNL: ±0.5 LSB; INL: ±1.5 LSB
    • Low Drift for Gain Error and Offset
    • SNR: 93.5 dB; THD: –105 dB
    • Low Power: 65 mW
  • AUX Input → Direct Connection to ADC Inputs
  • ALARM → High and Low Thresholds per Channel
  • SPI™-Compatible Interface with Daisy-Chain
  • Industrial Temperature Range: –40°C to 125°C
  • TSSOP-38 Package (9.7 mm × 4.4 mm)
  • 18-Bit ADCs with Integrated Analog Front-End
  • 4-, 8-Channel MUX with Auto and Manual Scan
  • Channel-Independent Programmable Inputs:
    • ±10.24 V, ±5.12 V, ±2.56 V
    • 10.24 V, 5.12 V
  • 5-V Analog Supply: 1.65-V to 5-V I/O Supply
  • Constant Resistive Input Impedance: 1 MΩ
  • Input Overvoltage Protection: Up to ±20 V
  • On-Chip, 4.096-V Reference with Low Drift
  • Excellent Performance:
    • 500-kSPS Aggregate Throughput
    • DNL: ±0.5 LSB; INL: ±1.5 LSB
    • Low Drift for Gain Error and Offset
    • SNR: 93.5 dB; THD: –105 dB
    • Low Power: 65 mW
  • AUX Input → Direct Connection to ADC Inputs
  • ALARM → High and Low Thresholds per Channel
  • SPI™-Compatible Interface with Daisy-Chain
  • Industrial Temperature Range: –40°C to 125°C
  • TSSOP-38 Package (9.7 mm × 4.4 mm)

The ADS8694 and ADS8698 are 4- and 8-channel, integrated data acquisition systems based on a 18-bit successive approximation (SAR) analog-to-digital converter (ADC), operating at a throughput of 500 kSPS. The devices feature integrated analog front-end circuitry for each input channel with overvoltage protection up to ±20 V, a 4- or 8-channel multiplexer with automatic and manual scanning modes, and an on-chip, 4.096-V reference with low temperature drift. Operating on a single 5-V analog supply, each input channel on the devices can support true bipolar input ranges of ±10.24 V, ±5.12 V, and ±2.56 V, as well as unipolar input ranges of 0 V to 10.24 V and 0 V to 5.12 V. The gain of the analog front-end for all input ranges is accurately trimmed to ensure a high dc precision. The input range selection is software-programmable and independent for each channel. The devices offer a 1-MΩ constant resistive input impedance irrespective of the selected input range.

The ADS8694 and ADS8698 offer a simple SPI-compatible serial interface to the digital host and also support daisy-chaining of multiple devices. The digital supply operates from 1.65 V to 5.25 V, enabling direct interface to a wide range of host controllers.

The ADS8694 and ADS8698 are 4- and 8-channel, integrated data acquisition systems based on a 18-bit successive approximation (SAR) analog-to-digital converter (ADC), operating at a throughput of 500 kSPS. The devices feature integrated analog front-end circuitry for each input channel with overvoltage protection up to ±20 V, a 4- or 8-channel multiplexer with automatic and manual scanning modes, and an on-chip, 4.096-V reference with low temperature drift. Operating on a single 5-V analog supply, each input channel on the devices can support true bipolar input ranges of ±10.24 V, ±5.12 V, and ±2.56 V, as well as unipolar input ranges of 0 V to 10.24 V and 0 V to 5.12 V. The gain of the analog front-end for all input ranges is accurately trimmed to ensure a high dc precision. The input range selection is software-programmable and independent for each channel. The devices offer a 1-MΩ constant resistive input impedance irrespective of the selected input range.

The ADS8694 and ADS8698 offer a simple SPI-compatible serial interface to the digital host and also support daisy-chaining of multiple devices. The digital supply operates from 1.65 V to 5.25 V, enabling direct interface to a wide range of host controllers.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
ADS8598H ACTIVE 18-Bit 500kSPS 8-Channel Simultaneous-Sampling ADC With Bipolar Inputs on a Single Supply Higher channel count (8)
NEW ADS9817 ACTIVE Eight-channel, 18-bit, 2-MSPS/ch dual simultaneous-sampling ADC with integrated analog front end Higher channel count (8), higher sampling rate (2 MSPS per channel)

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos