OPA4684M

ACTIVE

Military Quad, Low-Power, Current Feedback Operational Amplifier

Product details

Architecture Current FB Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 210 BW at Acl (MHz) 210 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 820 Vn at flatband (typ) (nV√Hz) 3.7 Vn at 1 kHz (typ) (nV√Hz) 3.7 Iq per channel (typ) (mA) 1.7 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail No Features Shutdown Rating Military Operating temperature range (°C) -55 to 125 CMRR (typ) (dB) 60 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 12 Iout (typ) (mA) 120 2nd harmonic (dBc) 67 3rd harmonic (dBc) 70 Frequency of harmonic distortion measurement (MHz) 5
Architecture Current FB Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 210 BW at Acl (MHz) 210 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 820 Vn at flatband (typ) (nV√Hz) 3.7 Vn at 1 kHz (typ) (nV√Hz) 3.7 Iq per channel (typ) (mA) 1.7 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail No Features Shutdown Rating Military Operating temperature range (°C) -55 to 125 CMRR (typ) (dB) 60 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 12 Iout (typ) (mA) 120 2nd harmonic (dBc) 67 3rd harmonic (dBc) 70 Frequency of harmonic distortion measurement (MHz) 5
CDIP_SB (JD) 14 138.9395 mm² 18.55 x 7.49
  • Minimal Bandwidth Change Versus Gain
  • 170-MHz Bandwidth at G = +2
  • > 120 MHz Bandwidth To Gain > +10
  • Low Distortion: < –78 dBc at 5 MHz
  • High Output Current: 120 mA
  • Single 5-V to 12-V Supply Operation
  • Dual ±2.5 to ±6.0V Supply Operation
  • Low Supply Current: 6.8 mA Total
  • applications
    • Low-Power Broadcast Video Drivers
    • Equalizing Filters
    • Saw Filter High-Gain Post Amplifiers
    • Multichannel Summing Amplifiers
    • Wideband Differential Channels
    • Analog-to-Digital Converters (ADC) Input Drivers
    • Multiple Pole Active Filters
    • OPA4658 Low-Power Upgrade

  • Minimal Bandwidth Change Versus Gain
  • 170-MHz Bandwidth at G = +2
  • > 120 MHz Bandwidth To Gain > +10
  • Low Distortion: < –78 dBc at 5 MHz
  • High Output Current: 120 mA
  • Single 5-V to 12-V Supply Operation
  • Dual ±2.5 to ±6.0V Supply Operation
  • Low Supply Current: 6.8 mA Total
  • applications
    • Low-Power Broadcast Video Drivers
    • Equalizing Filters
    • Saw Filter High-Gain Post Amplifiers
    • Multichannel Summing Amplifiers
    • Wideband Differential Channels
    • Analog-to-Digital Converters (ADC) Input Drivers
    • Multiple Pole Active Filters
    • OPA4658 Low-Power Upgrade

The OPA4684 provides a new level of performance in low-power, wideband, current-feedback (CFB) amplifiers. This CFBPLUS amplifier is among the first to use an internally closed-loop input buffer stage that enhances performance significantly over earlier low-power CFB amplifiers. While retaining the benefits of very low power operation, this new architecture provides many of the benefits of a more ideal CFB amplifier. The closed-loop input stage buffer gives a very low and linearized impedance path at the inverting input to sense the feedback error current. This improved inverting input impedance retains exceptional bandwidth to much higher gains and improves harmonic distortion over earlier solutions limited by inverting input linearity. Beyond simple high-gain applications, the OPA4684 CFBPLUS amplifier permits the gain setting element to be set with considerable freedom from amplifier bandwidth interaction. This allows frequency response peaking elements to be added, multiple input inverting summing circuits to have greater bandwidth, and low-power line drivers to meet the demanding requirements of studio cameras and broadcast video.

The output capability of the OPA4684 also sets a new mark in performance for low-power current-feedback amplifiers. Delivering a full ±4Vp-p swing on ±5V supplies, the OPA4684 also has the output current to support > ±3-V swing into 50 . This minimal output headroom requirement is complemented by a similar 1.2-V input stage headroom giving exceptional capability for single +5V operation.

The OPA4684’s low 6.8-mA supply current is precisely trimmed at 25°C. This trim, along with low shift over temperature and supply voltage, gives a very robust design over a wide range of operating conditions.

The OPA4684 provides a new level of performance in low-power, wideband, current-feedback (CFB) amplifiers. This CFBPLUS amplifier is among the first to use an internally closed-loop input buffer stage that enhances performance significantly over earlier low-power CFB amplifiers. While retaining the benefits of very low power operation, this new architecture provides many of the benefits of a more ideal CFB amplifier. The closed-loop input stage buffer gives a very low and linearized impedance path at the inverting input to sense the feedback error current. This improved inverting input impedance retains exceptional bandwidth to much higher gains and improves harmonic distortion over earlier solutions limited by inverting input linearity. Beyond simple high-gain applications, the OPA4684 CFBPLUS amplifier permits the gain setting element to be set with considerable freedom from amplifier bandwidth interaction. This allows frequency response peaking elements to be added, multiple input inverting summing circuits to have greater bandwidth, and low-power line drivers to meet the demanding requirements of studio cameras and broadcast video.

The output capability of the OPA4684 also sets a new mark in performance for low-power current-feedback amplifiers. Delivering a full ±4Vp-p swing on ±5V supplies, the OPA4684 also has the output current to support > ±3-V swing into 50 . This minimal output headroom requirement is complemented by a similar 1.2-V input stage headroom giving exceptional capability for single +5V operation.

The OPA4684’s low 6.8-mA supply current is precisely trimmed at 25°C. This trim, along with low shift over temperature and supply voltage, gives a very robust design over a wide range of operating conditions.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LMH6628QML ACTIVE Dual Wideband, Low Noise, Voltage Feedback Op Amp Dual channel, extended temperature range (-55°C) and wide bandwidth (300MHz)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Quad, Low-Power Current-Feeback Operational Amplifier datasheet (Rev. B) 13 Feb 2004
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos