Product details

Number of channels 1 Vs (min) (V) 2.76 Vs (max) (V) 36 CMRR (min) (dB) 76 Common-mode input low (min) (V) -100 Common-mode input high (max) (V) 100 Input offset (±) (max) (V) 0.005 Iq (typ) (mA) 0.6 Slew rate (typ) (V/µs) 0.45 Voltage gain (min) (V/V) 0.1 Voltage gain (max) (V/V) 100 Small-signal bandwidth (typ) (Hz) 500000 Rating Catalog Operating temperature range (°C) -40 to 85 Gain drift (max) (ppm/°C) 1 Gain error (±) (max) (%) 0.1
Number of channels 1 Vs (min) (V) 2.76 Vs (max) (V) 36 CMRR (min) (dB) 76 Common-mode input low (min) (V) -100 Common-mode input high (max) (V) 100 Input offset (±) (max) (V) 0.005 Iq (typ) (mA) 0.6 Slew rate (typ) (V/µs) 0.45 Voltage gain (min) (V/V) 0.1 Voltage gain (max) (V/V) 100 Small-signal bandwidth (typ) (Hz) 500000 Rating Catalog Operating temperature range (°C) -40 to 85 Gain drift (max) (ppm/°C) 1 Gain error (±) (max) (%) 0.1
SOIC (D) 8 29.4 mm² 4.9 x 6
  • High common-mode voltage:
    • 40 V at V S = 5 V
    • ±100 V at V S = ±15 V
  • Differential gain = 0.1 V/V TO 100 V/V:
    • Set with External Resistors
  • Low quiescent current: 570 µA
  • Wide supply range:
    • Single Supply: 4.5 V to 36 V
    • Dual Supplies: ±2.25 V to ±18 V
  • Low gain error: 0.025%
  • High common-mode rejection: 80 dB
  • High common-mode voltage:
    • 40 V at V S = 5 V
    • ±100 V at V S = ±15 V
  • Differential gain = 0.1 V/V TO 100 V/V:
    • Set with External Resistors
  • Low quiescent current: 570 µA
  • Wide supply range:
    • Single Supply: 4.5 V to 36 V
    • Dual Supplies: ±2.25 V to ±18 V
  • Low gain error: 0.025%
  • High common-mode rejection: 80 dB

The INA146 is a precision difference amplifier that can be used to accurately attenuate high differential voltages and reject high common-mode voltages for compatibility with common signal processing voltage levels. High-voltage capability also affords inherent input protection. The input common-mode range extends beyond both supply rails, making the INA146 an excellent choice for both single and dual supply applications.

On-chip precision resistors are laser-trimmed to achieve accurate gain and high common-mode rejection. Excellent TCR tracking of these resistors provides continued high precision over temperature.

A 10:1 difference amplifier provides 0.1 V/V gain when the output amplifier is used as a unity-gain buffer. In this configuration, input voltages up to ±100 V can be measured. Gains greater than 0.1 V/V can be set with an external resistor pair without affecting the common-mode input range.

The INA146 is available in the SO-8 surface-mount package specified for the extended industrial temperature range, –40°C to 85°C.

The INA146 is a precision difference amplifier that can be used to accurately attenuate high differential voltages and reject high common-mode voltages for compatibility with common signal processing voltage levels. High-voltage capability also affords inherent input protection. The input common-mode range extends beyond both supply rails, making the INA146 an excellent choice for both single and dual supply applications.

On-chip precision resistors are laser-trimmed to achieve accurate gain and high common-mode rejection. Excellent TCR tracking of these resistors provides continued high precision over temperature.

A 10:1 difference amplifier provides 0.1 V/V gain when the output amplifier is used as a unity-gain buffer. In this configuration, input voltages up to ±100 V can be measured. Gains greater than 0.1 V/V can be set with an external resistor pair without affecting the common-mode input range.

The INA146 is available in the SO-8 surface-mount package specified for the extended industrial temperature range, –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
INA143 ACTIVE High speed (5-V/µs), 250-µV offset, G= 10 or G= 0.1 precision difference amplifier Fixed gain version with lower common mode input range

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet INA146 High-voltage, Programmable Gain Difference Amplifier datasheet (Rev. A) PDF | HTML 07 Nov 2023
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note High-Voltage Signal Conditioning for Low-Voltage ADCs (Rev. B) PDF | HTML 18 May 2015

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos