Product details

Resolution (Bits) 16 Sample rate (max) (ksps) 0.128 Number of input channels 1 Interface type I2C Architecture Delta-Sigma Input type Differential, Single-ended Rating Catalog Reference mode Internal Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features Oscillator, PGA, Small Size Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 0.72 Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.5
Resolution (Bits) 16 Sample rate (max) (ksps) 0.128 Number of input channels 1 Interface type I2C Architecture Delta-Sigma Input type Differential, Single-ended Rating Catalog Reference mode Internal Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features Oscillator, PGA, Small Size Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 0.72 Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.5
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • COMPLETE DATA ACQUISITION SYSTEM IN A TINY SOT23-6 PACKAGE
  • ONBOARD REFERENCE:
       Accuracy: 2.048V ±0.05%
       Drift: 5ppm/°C
  • ONBOARD PGA
  • ONBOARD OSCILLATOR
  • 16-BITS NO MISSING CODES
  • INL: 0.01% of FSR max
  • CONTINUOUS SELF-CALIBRATION
  • SINGLE-CYCLE CONVERSION
  • PROGRAMMABLE DATA RATE: 15SPS TO 240SPS
  • I2C™ INTERFACE—EIGHT AVAILABLE ADDRESSES
  • POWER SUPPLY: 2.7V to 5.5V
  • LOW CURRENT CONSUMPTION: 240µA
  • APPLICATIONS
    • PORTABLE INSTRUMENTATION
    • INDUSTRIAL PROCESS CONTROL
    • SMART TRANSMITTERS
    • CONSUMER GOODS
    • FACTORY AUTOMATION
    • TEMPERATURE MEASUREMENT

All trademarks are the property of their respective owners.

  • COMPLETE DATA ACQUISITION SYSTEM IN A TINY SOT23-6 PACKAGE
  • ONBOARD REFERENCE:
       Accuracy: 2.048V ±0.05%
       Drift: 5ppm/°C
  • ONBOARD PGA
  • ONBOARD OSCILLATOR
  • 16-BITS NO MISSING CODES
  • INL: 0.01% of FSR max
  • CONTINUOUS SELF-CALIBRATION
  • SINGLE-CYCLE CONVERSION
  • PROGRAMMABLE DATA RATE: 15SPS TO 240SPS
  • I2C™ INTERFACE—EIGHT AVAILABLE ADDRESSES
  • POWER SUPPLY: 2.7V to 5.5V
  • LOW CURRENT CONSUMPTION: 240µA
  • APPLICATIONS
    • PORTABLE INSTRUMENTATION
    • INDUSTRIAL PROCESS CONTROL
    • SMART TRANSMITTERS
    • CONSUMER GOODS
    • FACTORY AUTOMATION
    • TEMPERATURE MEASUREMENT

All trademarks are the property of their respective owners.

The ADS1110 is a precision, continuously self-calibrating Analog-to-Digital (A/D) converter with differential inputs and up to 16 bits of resolution in a small SOT23-6 package. The onboard 2.048V reference provides an input range of ±2.048V differentially. The ADS1110 uses an I2C-compatible serial interface and operates from a single power supply ranging from 2.7V to 5.5V.

The ADS1110 can perform conversions at rates of 15, 30, 60, or 240 samples per second. The onboard programmable gain amplifier (PGA), which offers gains of up to 8, allows smaller signals to be measured with high resolution. In single-conversion mode, the ADS1110 automatically powers down after a conversion, greatly reducing current consumption during idle periods.

The ADS1110 is designed for applications requiring high-resolution measurement, where space and power consumption are major considerations. Typical applications include portable instrumentation, industrial process control, and smart transmitters.

The ADS1110 is a precision, continuously self-calibrating Analog-to-Digital (A/D) converter with differential inputs and up to 16 bits of resolution in a small SOT23-6 package. The onboard 2.048V reference provides an input range of ±2.048V differentially. The ADS1110 uses an I2C-compatible serial interface and operates from a single power supply ranging from 2.7V to 5.5V.

The ADS1110 can perform conversions at rates of 15, 30, 60, or 240 samples per second. The onboard programmable gain amplifier (PGA), which offers gains of up to 8, allows smaller signals to be measured with high resolution. In single-conversion mode, the ADS1110 automatically powers down after a conversion, greatly reducing current consumption during idle periods.

The ADS1110 is designed for applications requiring high-resolution measurement, where space and power consumption are major considerations. Typical applications include portable instrumentation, industrial process control, and smart transmitters.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
ADS1100 ACTIVE 16-Bit, 128SPS, 1-Ch Delta-Sigma ADC w/ PGA, Oscillator & I2C Lower power consumption (0.27 mW), higher INL max (8.2)
Similar functionality to the compared device
ADS1000 ACTIVE 12-Bit, 128SPS, 1-Ch Delta-Sigma ADC w/ PGA, Oscillator & I2C Lower resolution (12-bit), lower power consumption (0.21mW)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet ADS1110: 16-Bit Analog-to-Digital Converter with Onboard Reference datasheet (Rev. A) 04 Nov 2003
Application note Calculating Conversion Latency and System Cycle Time for Delta-Sigma ADCs (Rev. A) PDF | HTML 18 Mar 2024
Application note Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML 29 Mar 2023
Application note A Basic Guide to I2C PDF | HTML 08 Nov 2022
E-book Fundamentals of Precision ADC Noise Analysis 19 Jun 2020
Analog Design Journal How delta-sigma ADCs work, Part 1 (Rev. A) 19 Sep 2016
E-book Best of Baker's Best: Precision Data Converters -- Delta-Sigma ADCs 19 Mar 2015
Analog Design Journal How delta-sigma ADCs work, Part 2 09 Nov 2011

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos