Product details

Sample rate (max) (Msps) 65 Resolution (Bits) 12 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 1000 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2.25 Power consumption (typ) (mW) 400 Architecture Pipeline SNR (dB) 68.5 ENOB (bit) 11.3 SFDR (dB) 81 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 65 Resolution (Bits) 12 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 1000 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2.25 Power consumption (typ) (mW) 400 Architecture Pipeline SNR (dB) 68.5 ENOB (bit) 11.3 SFDR (dB) 81 Operating temperature range (°C) -40 to 85 Input buffer No
HTQFP (PHP) 48 81 mm² 9 x 9
  • 12-Bit Resolution
  • 65-MSPS Maximum Sample Rate
  • 2-Vpp Differential Input Range
  • 3.3-V Single Supply Operation
  • 1.8-V to 3.3-V Output Supply
  • 400-mW Total Power Dissipation
  • Two’s Complement Output Format
  • On-Chip S/H and Duty Cycle Adjust Circuit
  • Internal or External Reference
  • 48-Pin TQFP Package With PowerPad
    (7 mm x 7 mm body size)
  • 64.5-dBFS SNR and 72-dBc SFDR at 65 MSPS and 190-MHz Input
  • Power-Down Mode
  • Single-Ended or Differential Clock
  • 1-GHz -3-dB Input Bandwidth
  • APPLICATIONS
    • High IF Sampling Receivers
    • Medical Imaging
    • Portable Instrumentation

CommsADC is a trademark of Texas Instruments.

  • 12-Bit Resolution
  • 65-MSPS Maximum Sample Rate
  • 2-Vpp Differential Input Range
  • 3.3-V Single Supply Operation
  • 1.8-V to 3.3-V Output Supply
  • 400-mW Total Power Dissipation
  • Two’s Complement Output Format
  • On-Chip S/H and Duty Cycle Adjust Circuit
  • Internal or External Reference
  • 48-Pin TQFP Package With PowerPad
    (7 mm x 7 mm body size)
  • 64.5-dBFS SNR and 72-dBc SFDR at 65 MSPS and 190-MHz Input
  • Power-Down Mode
  • Single-Ended or Differential Clock
  • 1-GHz -3-dB Input Bandwidth
  • APPLICATIONS
    • High IF Sampling Receivers
    • Medical Imaging
    • Portable Instrumentation

CommsADC is a trademark of Texas Instruments.

The ADS5413 is a low power, 12-bit, 65-MSPS, CMOS pipeline analog-to-digital converter (ADC) that operates from a single 3.3-V supply, while offering the choice of digital output levels from 1.8 V to 3.3 V. The low noise, high linearity, and low clock jitter makes the ADC well suited for high-input frequency sampling applications. On-chip duty cycle adjust circuit allows the use of a non-50% duty cycle. This can be bypassed for applications requiring low jitter or asynchronous sampling. The device can also be clocked with single ended or differential clock, without change in performance. The internal reference can be bypassed to use an external reference to suit the accuracy and low drift requirements of the application.

The device is specified over full temperature range (–40°C to +85°C).

The ADS5413 is a low power, 12-bit, 65-MSPS, CMOS pipeline analog-to-digital converter (ADC) that operates from a single 3.3-V supply, while offering the choice of digital output levels from 1.8 V to 3.3 V. The low noise, high linearity, and low clock jitter makes the ADC well suited for high-input frequency sampling applications. On-chip duty cycle adjust circuit allows the use of a non-50% duty cycle. This can be bypassed for applications requiring low jitter or asynchronous sampling. The device can also be clocked with single ended or differential clock, without change in performance. The internal reference can be bypassed to use an external reference to suit the accuracy and low drift requirements of the application.

The device is specified over full temperature range (–40°C to +85°C).

Download View video with transcript Video

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos