OPA2684

ACTIVE

Dual, Low Power, Current Feedback Operational Amplifier

Product details

Architecture Current FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 210 BW at Acl (MHz) 210 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 820 Vn at flatband (typ) (nV√Hz) 3.7 Vn at 1 kHz (typ) (nV√Hz) 3.7 Iq per channel (typ) (mA) 1.7 Vos (offset voltage at 25°C) (max) (mV) 3.5 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 60 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 12 Iout (typ) (mA) 120 2nd harmonic (dBc) 67 3rd harmonic (dBc) 70 Frequency of harmonic distortion measurement (MHz) 5
Architecture Current FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 210 BW at Acl (MHz) 210 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 820 Vn at flatband (typ) (nV√Hz) 3.7 Vn at 1 kHz (typ) (nV√Hz) 3.7 Iq per channel (typ) (mA) 1.7 Vos (offset voltage at 25°C) (max) (mV) 3.5 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 60 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 12 Iout (typ) (mA) 120 2nd harmonic (dBc) 67 3rd harmonic (dBc) 70 Frequency of harmonic distortion measurement (MHz) 5
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DCN) 8 4.64 mm² 2.9 x 1.6
  • MINIMAL BANDWIDTH CHANGE VERSUS GAIN
  • 170MHz BANDWIDTH AT G = +2
  • > 120MHz BANDWIDTH TO GAIN > +10
  • LOW DISTORTION: < –82dBc at 5MHz
  • HIGH OUTPUT CURRENT: 120mA
  • SINGLE +5V TO +12V SUPPLY OPERATION
  • DUAL ±2.5 TO ±6.0V SUPPLY OPERATION
  • LOW SUPPLY CURRENT: 3.4mA Total
  • APPLICATIONS
    • SHORT-LOOP ADSL CO DRIVER
    • LOW-POWER BROADCAST VIDEO DRIVERS
    • DIFFERENTIAL EQUALIZING FILTERS
    • DIFFERENTIAL SAW FILTER POST AMPLIFIER
    • MULTICHANNEL SUMMING AMPLIFIERS
    • PROFESSIONAL CAMERAS
    • ADC INPUT DRIVERS

All trademarks are the property of their respective owners.

  • MINIMAL BANDWIDTH CHANGE VERSUS GAIN
  • 170MHz BANDWIDTH AT G = +2
  • > 120MHz BANDWIDTH TO GAIN > +10
  • LOW DISTORTION: < –82dBc at 5MHz
  • HIGH OUTPUT CURRENT: 120mA
  • SINGLE +5V TO +12V SUPPLY OPERATION
  • DUAL ±2.5 TO ±6.0V SUPPLY OPERATION
  • LOW SUPPLY CURRENT: 3.4mA Total
  • APPLICATIONS
    • SHORT-LOOP ADSL CO DRIVER
    • LOW-POWER BROADCAST VIDEO DRIVERS
    • DIFFERENTIAL EQUALIZING FILTERS
    • DIFFERENTIAL SAW FILTER POST AMPLIFIER
    • MULTICHANNEL SUMMING AMPLIFIERS
    • PROFESSIONAL CAMERAS
    • ADC INPUT DRIVERS

All trademarks are the property of their respective owners.

The OPA2684 provides a new level of performance in low-power, wideband, current-feedback (CFB) amplifiers. This CFBPLUS amplifier is among the first to use an internally closed-loop input buffer stage that enhances performance significantly over earlier low-power CFB amplifiers. While retaining the benefits of very low power operation, this new architecture provides many of the benefits of a more ideal CFB amplifier. The closed-loop input stage buffer gives a very low and linearized impedance path at the inverting input to sense the feedback error current. This improved inverting input impedance retains exceptional bandwidth to much higher gains and improves harmonic distortion over earlier solutions limited by inverting input linearity. Beyond simple high-gain applications, the OPA2684 CFBPLUS amplifier permits the gain setting element to be set with considerable freedom from amplifier bandwidth interaction. This allows frequency response peaking elements to be added, multiple input inverting summing circuits to have greater bandwidth, and low-power line drivers to meet the demanding requirements of studio cameras and broadcast video.

The output capability of the OPA2684 also sets a new mark in performance for low-power, current-feedback amplifiers. Delivering a full ±4Vp-p swing on ±5V supplies, the OPA2684 also has the output current to support > ±3Vp-p into 50 loads. This minimal output headroom requirement is complemented by a similar 1.2V input stage headroom giving exceptional capability for single +5V operation.

The OPA2684’s low 3.4mA supply current is precisely trimmed at +25°C. This trim, along with low shift over temperature and supply voltage, gives a very robust design over a wide range of operating conditions.

The OPA2684 provides a new level of performance in low-power, wideband, current-feedback (CFB) amplifiers. This CFBPLUS amplifier is among the first to use an internally closed-loop input buffer stage that enhances performance significantly over earlier low-power CFB amplifiers. While retaining the benefits of very low power operation, this new architecture provides many of the benefits of a more ideal CFB amplifier. The closed-loop input stage buffer gives a very low and linearized impedance path at the inverting input to sense the feedback error current. This improved inverting input impedance retains exceptional bandwidth to much higher gains and improves harmonic distortion over earlier solutions limited by inverting input linearity. Beyond simple high-gain applications, the OPA2684 CFBPLUS amplifier permits the gain setting element to be set with considerable freedom from amplifier bandwidth interaction. This allows frequency response peaking elements to be added, multiple input inverting summing circuits to have greater bandwidth, and low-power line drivers to meet the demanding requirements of studio cameras and broadcast video.

The output capability of the OPA2684 also sets a new mark in performance for low-power, current-feedback amplifiers. Delivering a full ±4Vp-p swing on ±5V supplies, the OPA2684 also has the output current to support > ±3Vp-p into 50 loads. This minimal output headroom requirement is complemented by a similar 1.2V input stage headroom giving exceptional capability for single +5V operation.

The OPA2684’s low 3.4mA supply current is precisely trimmed at +25°C. This trim, along with low shift over temperature and supply voltage, gives a very robust design over a wide range of operating conditions.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMH6723 ACTIVE Single Channel, 370 MHz, 1 mA Current Feedback Amplifier Single Channel, Wider bandwidth (BW) (370 MHz), lower quiescent current (Iq) (1 mA) and voltage offset (3 mV)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Type Title Date
* Data sheet Low-Power, Dual Current Feedback Operational Amplifier datasheet (Rev. D) 02 Jul 2008
Technical article 3 common questions when designing with high-speed amplifiers PDF | HTML 17 Jul 2020
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note RLC Filter Design for ADC Interface Applications (Rev. A) 13 May 2015
User guide DEM-OPA-SO-2A User's Guide (Rev. B) 30 Apr 2010
Application note Wireline Data Transmission and Reception 27 Jan 2010
User guide DEM-OPA-SOT-2A User's Guide (Rev. A) 25 May 2006
Analog Design Journal Expanding the usability of current-feedback amplifiers 28 Feb 2005
Analog Design Journal Active filters using current-feedback amplifiers 25 Feb 2005
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005
Application note Stabilizing Current-Feedback Op Amps While Optimizing Circuit Performance 28 Apr 2004
Application note ADS5500, OPA695: PC Board Layout for Low Distortion High-Speed ADC Drivers 22 Apr 2004
Application note Measuring Board Parasitics in High-Speed Analog Design 07 Jul 2003
Application note Current Feedback Amplifiers: Review, Stability Analysis, and Applications 20 Nov 2000

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos