Product details

Sample rate (max) (Msps) 80 Resolution (Bits) 14 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 750 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2.3 Power consumption (typ) (mW) 674 Architecture Pipeline SNR (dB) 74.3 ENOB (bit) 11.9 SFDR (dB) 92 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 80 Resolution (Bits) 14 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 750 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2.3 Power consumption (typ) (mW) 674 Architecture Pipeline SNR (dB) 74.3 ENOB (bit) 11.9 SFDR (dB) 92 Operating temperature range (°C) -40 to 85 Input buffer No
HTQFP (PAP) 64 144 mm² 12 x 12
  • 14-Bit Resolution
  • 80 MSPS Sample Rate
  • High SNR: 72.9 dBFS at 100 MHz fIN
  • High SFDR: 88 dBc at 100 MHz fIN
  • 2.3-VPP Differential Input Voltage
  • Internal Voltage Reference
  • 3.3-V Single-Supply Voltage
  • Analog Power Dissipation: 545 mW
  • Serial Programming Interface
  • TQFP-64 PowerPAD™ Package
  • Recommended Amplifiers: OPA695, OPA847, THS3201, THS3202, THS4503, THS4509, THS9001
  • APPLICATIONS
    • Wireless Communication
      • Communication Receivers
      • Base Station Infrastructure
    • Test and Measurement Instrumentation
    • Single and Multichannel Digital Receivers
    • Communication Instrumentation
      • Radar, Infrared
    • Video and Imaging
    • Medical Equipment

PowerPAD is a trademark of Texas Instruments

  • 14-Bit Resolution
  • 80 MSPS Sample Rate
  • High SNR: 72.9 dBFS at 100 MHz fIN
  • High SFDR: 88 dBc at 100 MHz fIN
  • 2.3-VPP Differential Input Voltage
  • Internal Voltage Reference
  • 3.3-V Single-Supply Voltage
  • Analog Power Dissipation: 545 mW
  • Serial Programming Interface
  • TQFP-64 PowerPAD™ Package
  • Recommended Amplifiers: OPA695, OPA847, THS3201, THS3202, THS4503, THS4509, THS9001
  • APPLICATIONS
    • Wireless Communication
      • Communication Receivers
      • Base Station Infrastructure
    • Test and Measurement Instrumentation
    • Single and Multichannel Digital Receivers
    • Communication Instrumentation
      • Radar, Infrared
    • Video and Imaging
    • Medical Equipment

PowerPAD is a trademark of Texas Instruments

The ADS5542 is a high-performance, 14-bit, 80 MSPS analog-to-digital converter (ADC). To provide a complete converter solution, it includes a high-bandwidth linear sample-and-hold stage (S&H) and internal reference. Designed for applications demanding the highest speed and highest dynamic performance in little space, the ADS5542 has excellent power consumption of 545 mW at 3.3-V single-supply voltage. This allows an even higher system integration density. The provided internal reference simplifies system design requirements. Parallel CMOS-compatible output ensures seamless interfacing with common logic.

The ADS5542 is available in a 64-pin TQFP PowerPAD package over the industrial temperature range -40°C to 85°C.

The ADS5542 is a high-performance, 14-bit, 80 MSPS analog-to-digital converter (ADC). To provide a complete converter solution, it includes a high-bandwidth linear sample-and-hold stage (S&H) and internal reference. Designed for applications demanding the highest speed and highest dynamic performance in little space, the ADS5542 has excellent power consumption of 545 mW at 3.3-V single-supply voltage. This allows an even higher system integration density. The provided internal reference simplifies system design requirements. Parallel CMOS-compatible output ensures seamless interfacing with common logic.

The ADS5542 is available in a 64-pin TQFP PowerPAD package over the industrial temperature range -40°C to 85°C.

Download View video with transcript Video

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos