INA213-Q1

ACTIVE

AEC-Q100, 26V, bi-directional, high-precision current sense amplifier

Product details

Product type Analog output Common-mode voltage (max) (V) 26 Common-mode voltage (min) (V) -0.3 Input offset (±) (max) (µV) 100 Input offset drift (±) (typ) (µV/°C) 0.1 Voltage gain (V/V) 50 CMRR (min) (dB) 100 Bandwidth (kHz) 80 Supply voltage (max) (V) 26 Supply voltage (min) (V) 2.7 Iq (max) (mA) 0.115 Number of channels 1 Comparators (#) 0 Gain error (%) 0.4, 0.9 Gain error drift (±) (max) (ppm/°C) 10 Slew rate (V/µs) 0.4 Features Bidirectional, High precision, Low-side Capable Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
Product type Analog output Common-mode voltage (max) (V) 26 Common-mode voltage (min) (V) -0.3 Input offset (±) (max) (µV) 100 Input offset drift (±) (typ) (µV/°C) 0.1 Voltage gain (V/V) 50 CMRR (min) (dB) 100 Bandwidth (kHz) 80 Supply voltage (max) (V) 26 Supply voltage (min) (V) 2.7 Iq (max) (mA) 0.115 Number of channels 1 Comparators (#) 0 Gain error (%) 0.4, 0.9 Gain error drift (±) (max) (ppm/°C) 10 Slew rate (V/µs) 0.4 Features Bidirectional, High precision, Low-side Capable Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, T A
  • Functional Safety-Capable
  • Wide common-mode range: –0.3 V to 26 V
  • Offset voltage: ±100 µV (maximum) (enables shunt drops of 10-mV full-scale)
  • Accuracy:
    • Gain error:
      • ±1% (max over temperature, versions A, B)
      • ±0.5% (version C)
    • Offset drift: 0.5-µV/°C (maximum)
    • Gain drift: 10-ppm/°C (maximum)
  • Choice of gain:
    • INA210-Q1: 200 V/V
    • INA211-Q1: 500 V/V
    • INA212-Q1: 1000 V/V
    • INA213-Q1: 50 V/V
    • INA214-Q1: 100 V/V
    • INA215-Q1: 75 V/V
  • Quiescent current: 100 µA (maximum)
  • Package: 6-pin SC70
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, T A
  • Functional Safety-Capable
  • Wide common-mode range: –0.3 V to 26 V
  • Offset voltage: ±100 µV (maximum) (enables shunt drops of 10-mV full-scale)
  • Accuracy:
    • Gain error:
      • ±1% (max over temperature, versions A, B)
      • ±0.5% (version C)
    • Offset drift: 0.5-µV/°C (maximum)
    • Gain drift: 10-ppm/°C (maximum)
  • Choice of gain:
    • INA210-Q1: 200 V/V
    • INA211-Q1: 500 V/V
    • INA212-Q1: 1000 V/V
    • INA213-Q1: 50 V/V
    • INA214-Q1: 100 V/V
    • INA215-Q1: 75 V/V
  • Quiescent current: 100 µA (maximum)
  • Package: 6-pin SC70

The INA21x-Q1 family of devices is a voltage-output, current-shunt monitor (also called a current-sense amplifier) that can sense drops across shunts at common-mode voltages from –0.3 V to 26 V, independent of the supply voltage. Five fixed gains are available: 50 V/V, 75 V/V, 100 V/V, 200 V/V, 500 V/V, and 1000 V/V. This family of devices is commonly used for overcurrent detection, voltage feedback control loops, or as a power monitor. The low offset of the zero-drift architecture enables current sensing with maximum drops across the shunt as low as 10-mV full-scale.

The devices operate from a single 2.7-V to 26-V power supply, drawing a maximum of 100 µA of supply current. The devices are specified over the operating temperature range of –40°C to +125°C and are offered in a 6-pin SC70 package.

The INA21x-Q1 family of devices is a voltage-output, current-shunt monitor (also called a current-sense amplifier) that can sense drops across shunts at common-mode voltages from –0.3 V to 26 V, independent of the supply voltage. Five fixed gains are available: 50 V/V, 75 V/V, 100 V/V, 200 V/V, 500 V/V, and 1000 V/V. This family of devices is commonly used for overcurrent detection, voltage feedback control loops, or as a power monitor. The low offset of the zero-drift architecture enables current sensing with maximum drops across the shunt as low as 10-mV full-scale.

The devices operate from a single 2.7-V to 26-V power supply, drawing a maximum of 100 µA of supply current. The devices are specified over the operating temperature range of –40°C to +125°C and are offered in a 6-pin SC70 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
INA199-Q1 ACTIVE AEC-Q100, 26V, bi-directional current sense amplifier The INA199-Q1 is functionally identical with reduced accuracy at a lower price

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 16
Type Title Date
* Data sheet INA21x-Q1 Automotive-Grade, Voltage Output, Low-Side or High-Side Measurement, Bidirectional, Zero-Drift Series, Current-Shunt Monitors datasheet (Rev. K) PDF | HTML 14 Nov 2023
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application brief Precision Current Measurements on High-Voltage Power-Supply Rails (Rev. F) PDF | HTML 17 Oct 2022
Application note Using a PCB Copper Trace as a Current-Sense Shunt Resistor PDF | HTML 25 Jan 2022
Application brief Integrating the Current Sensing Signal Path (Rev. B) PDF | HTML 29 Sep 2021
Functional safety information INA21x-Q1 and INA199-Q1 Functional Safety FIT Rate,FMD and Pin FMA (Rev. A) PDF | HTML 29 Apr 2021
Circuit design Low-Drift, Low-Side, Bidirectional Current Sensing Circuit (Rev. A) PDF | HTML 02 Dec 2020
Application brief Precision, Low-Side Current Measurement (Rev. B) 06 Mar 2019
Application brief External current sense amps vs integrated onboard amplifiers for current sensing (Rev. B) 19 Feb 2019
Application brief Low-Side Current Sense Circuit Integration 30 Mar 2017
Technical article Create a 24W power supply for automotive LED lighting systems PDF | HTML 14 Oct 2016
EVM User's guide INA210-215EVM User's Guide Hardware Version 2 08 Jul 2016
Test report PMP4425 Test Results 19 Jan 2015
More literature Over-Current Detection Products Brochure 14 Aug 2014
Application note Step-Down Converter with Cable Voltage Drop Compensation 26 Jun 2014
EVM User's guide INA210-215EVM User's Guide (Rev. A) 12 Jun 2014

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos