Product details

Resolution (Bits) 16 Sample rate (max) (ksps) 1000 Number of input channels 8 Interface type Enhanced SPI, SPI Architecture SAR Input type Pseudo-Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 5 Input voltage range (min) (V) 0 Features Comparator Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 30 Analog supply (min) (V) 3 Analog supply voltage (max) (V) 5.5 SNR (dB) 92 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.5
Resolution (Bits) 16 Sample rate (max) (ksps) 1000 Number of input channels 8 Interface type Enhanced SPI, SPI Architecture SAR Input type Pseudo-Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 5 Input voltage range (min) (V) 0 Features Comparator Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 30 Analog supply (min) (V) 3 Analog supply voltage (max) (V) 5.5 SNR (dB) 92 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.5
VQFN (RHB) 32 25 mm² 5 x 5
  • Compact low-power data acquisition system:
    • MUX breakout enables single external driver amplifier
    • 16-bit SAR ADC
    • Low-drift integrated reference and buffer
    • 0.5 × VREF output for analog input DC biasing
  • Excellent AC and DC performance:
    • SNR: 92 dB, THD: –110 dB
    • INL: ±0.3 LSB, 16-bit no missing codes
  • Multiplexer with channel sequencer:
    • Multiple channel-sequencing options:
      • Manual mode, on-the-fly mode, auto sequence mode, custom channel sequencing
    • Early switching enables direct sensor interface
    • Fast response time with on-the-fly mode
  • System monitoring features:
    • Per channel programmable window comparator
    • False trigger avoidance with programmable hysteresis
  • Enhanced-SPI digital interface:
    • 1-MSPS throughput with 16-MHz SCLK
    • High-speed, 70-MHz digital interface
  • Wide operating range:
    • External VREF input range: 2.5 V to 5 V
    • AVDD from 3 V to 5.5 V
    • DVDD from 1.65 V to 5.5 V
    • –40°C to +125°C temperature range
  • Compact low-power data acquisition system:
    • MUX breakout enables single external driver amplifier
    • 16-bit SAR ADC
    • Low-drift integrated reference and buffer
    • 0.5 × VREF output for analog input DC biasing
  • Excellent AC and DC performance:
    • SNR: 92 dB, THD: –110 dB
    • INL: ±0.3 LSB, 16-bit no missing codes
  • Multiplexer with channel sequencer:
    • Multiple channel-sequencing options:
      • Manual mode, on-the-fly mode, auto sequence mode, custom channel sequencing
    • Early switching enables direct sensor interface
    • Fast response time with on-the-fly mode
  • System monitoring features:
    • Per channel programmable window comparator
    • False trigger avoidance with programmable hysteresis
  • Enhanced-SPI digital interface:
    • 1-MSPS throughput with 16-MHz SCLK
    • High-speed, 70-MHz digital interface
  • Wide operating range:
    • External VREF input range: 2.5 V to 5 V
    • AVDD from 3 V to 5.5 V
    • DVDD from 1.65 V to 5.5 V
    • –40°C to +125°C temperature range

The ADS816x is a family of 16-bit, 8-channel, high-precision successive approximation register (SAR) analog-to-digital converters (ADCs) operating from a single 5-V supply with a 1-MSPS (ADS8168),
500-kSPS (ADS8167), and 250-kSPS (ADS8166) total throughput.

The input multiplexer supports extended settling time, which makes driving the analog inputs easier. The output of the multiplexer and ADC analog inputs are available as device pins. This configuration allows one ADC driver op amp to be used for all eight analog inputs of the multiplexer.

The ADS816x features a digital window comparator with programmable high and low alarm thresholds per analog input channel. The single op-amp solution with programmable alarm thresholds enables low power, low cost, and smallest form-factor applications.

The ADS816x is a family of 16-bit, 8-channel, high-precision successive approximation register (SAR) analog-to-digital converters (ADCs) operating from a single 5-V supply with a 1-MSPS (ADS8168),
500-kSPS (ADS8167), and 250-kSPS (ADS8166) total throughput.

The input multiplexer supports extended settling time, which makes driving the analog inputs easier. The output of the multiplexer and ADC analog inputs are available as device pins. This configuration allows one ADC driver op amp to be used for all eight analog inputs of the multiplexer.

The ADS816x features a digital window comparator with programmable high and low alarm thresholds per analog input channel. The single op-amp solution with programmable alarm thresholds enables low power, low cost, and smallest form-factor applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
ADS8332 ACTIVE 2.7V-to-5.5V, 16-Bit, 500kSPS Low-Power Serial ADC With 8-Ch Multiplexer and Breakout ADS8332 has slower sample rate (500 KSPS), lower power, smaller package, external VREF

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet ADS816x 8-Channel, 16-Bit, 1-MSPS, SAR ADC With Direct Sensor Interface datasheet (Rev. C) PDF | HTML 05 Nov 2019
Application brief Designing a Cost-Optimized DAQ Solution (Rev. B) 24 Jun 2019
Circuit design Circuit for protecting low-voltage SAR ADC from electrical overstress with minim 25 May 2019
EVM User's guide ADS8168EVM-PDK User's Guide 16 Nov 2017

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos