Product details

Resolution (Bits) 12 Sample rate (max) (ksps) 1000 Number of input channels 8 Interface type SPI Architecture SAR Input type Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 10 Input voltage range (min) (V) -10 Features Comparator Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 14.45 Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 SNR (dB) 71.8 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.25
Resolution (Bits) 12 Sample rate (max) (ksps) 1000 Number of input channels 8 Interface type SPI Architecture SAR Input type Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 10 Input voltage range (min) (V) -10 Features Comparator Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 14.45 Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 SNR (dB) 71.8 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.25
VQFN (RGE) 24 16 mm² 4 x 4
  • Selectable Input Range:
    ±10V, ±5V, ±2.5V, 0V to 10V, or
    0V to 5V
    Up to ±12V with External Reference
  • No Latent Conversions Up to 1MSPS
  • Outstanding Performance:
    12 Bits No Missing Codes
    INL: ±0.9LSB
    SNR: 71.8dB
  • Highly Integrated:
    4- or 8-Channel Input Mux
    Temperature Sensor
    Internal Voltage Reference
    Alarm Thresholds for Each Channel
  • Low Power:
    14.45mW at 1MSPS
    5.85mW at 0.1MSPS
    Flexible Power-Down Mode
  • SPI™-Compatible Serial Interface
  • Extended Temperature Range:
    –40°C to +125°C
  • Small Footprint: 4mm × 4mm QFN Package
  • Selectable Input Range:
    ±10V, ±5V, ±2.5V, 0V to 10V, or
    0V to 5V
    Up to ±12V with External Reference
  • No Latent Conversions Up to 1MSPS
  • Outstanding Performance:
    12 Bits No Missing Codes
    INL: ±0.9LSB
    SNR: 71.8dB
  • Highly Integrated:
    4- or 8-Channel Input Mux
    Temperature Sensor
    Internal Voltage Reference
    Alarm Thresholds for Each Channel
  • Low Power:
    14.45mW at 1MSPS
    5.85mW at 0.1MSPS
    Flexible Power-Down Mode
  • SPI™-Compatible Serial Interface
  • Extended Temperature Range:
    –40°C to +125°C
  • Small Footprint: 4mm × 4mm QFN Package

The ADS8634 and ADS8638 (ADS8634/8) are 12-bit analog-to-digital converters (ADCs) capable of measuring inputs up to ±10V at 1MSPS. Using a successive approximation register (SAR) core, these ADCs provide a sample-and-hold front-end with no latency in conversions. The ADS8634 includes an input multiplexer (mux) for measuring up to four inputs. The ADS8638 can measure up to eight inputs.

In addition to the input multiplexer, the ADS8634/8 feature an internal temperature sensor, voltage reference, and a digital comparator for setting alarm thresholds on each input; therefore, a minimal amount of external components are required. A simple SPI-compatible interface provides for communication and control. The digital supply operates from 5V all the way down to 1.8V for direct connection to a wide range of processors and controllers.

Ideal for demanding industrial measurement applications, the ADS8634/8 are fully specified over the extended industrial temperature range of –40°C to +125°C and are available in a small form-factor QFN-24 package.

The ADS8634 and ADS8638 (ADS8634/8) are 12-bit analog-to-digital converters (ADCs) capable of measuring inputs up to ±10V at 1MSPS. Using a successive approximation register (SAR) core, these ADCs provide a sample-and-hold front-end with no latency in conversions. The ADS8634 includes an input multiplexer (mux) for measuring up to four inputs. The ADS8638 can measure up to eight inputs.

In addition to the input multiplexer, the ADS8634/8 feature an internal temperature sensor, voltage reference, and a digital comparator for setting alarm thresholds on each input; therefore, a minimal amount of external components are required. A simple SPI-compatible interface provides for communication and control. The digital supply operates from 5V all the way down to 1.8V for direct connection to a wide range of processors and controllers.

Ideal for demanding industrial measurement applications, the ADS8634/8 are fully specified over the extended industrial temperature range of –40°C to +125°C and are available in a small form-factor QFN-24 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet 12-Bit, 1MSPS, 4-/8-Chan, Bipolar-Input, SAR ADC w/ Software-Selectable Ranges datasheet (Rev. A) 03 Aug 2011
EVM User's guide ADS8638EVM-PDK User Guide (Rev. A) 02 Feb 2016
E-book Best of Baker's Best: Precision Data Converters -- SAR ADCs 21 May 2015
Application note Determining Minimum Acquisition Times for SAR ADCs, part 2 17 Mar 2011

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos