Product details

Resolution (Bits) 16 Sample rate (max) (ksps) 2 Number of input channels 4 Interface type SPI Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal, Supply Input voltage range (max) (V) 2.85, 5.6 Input voltage range (min) (V) -2.85, 0 Features 50/60 Hz Rejection, Excitation Current Sources (iDACs), Oscillator, PGA, Temp Sensor Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 1.4 Analog supply (min) (V) 2.3 Analog supply voltage (max) (V) 5.5 Digital supply (min) (V) 2.3 Digital supply (max) (V) 5.5
Resolution (Bits) 16 Sample rate (max) (ksps) 2 Number of input channels 4 Interface type SPI Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal, Supply Input voltage range (max) (V) 2.85, 5.6 Input voltage range (min) (V) -2.85, 0 Features 50/60 Hz Rejection, Excitation Current Sources (iDACs), Oscillator, PGA, Temp Sensor Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 1.4 Analog supply (min) (V) 2.3 Analog supply voltage (max) (V) 5.5 Digital supply (min) (V) 2.3 Digital supply (max) (V) 5.5
TSSOP (PW) 16 32 mm² 5 x 6.4 VQFN (RVA) 16 12.25 mm² 3.5 x 3.5
  • Low Current Consumption:
    As Low as 120 µA (typ) in Duty-Cycle Mode
  • Wide Supply Range: 2.3 V to 5.5 V
  • Programmable Gain: 1 V/V to 128 V/V
  • Programmable Data Rates: Up to 2 kSPS
  • 16-Bit Noise-Free Resolution at 20 SPS
  • Simultaneous 50-Hz and 60-Hz Rejection at
    20 SPS with Single-Cycle Settling Digital Filter
  • Two Differential or Four Single-Ended Inputs
  • Dual-Matched Programmable Current Sources:
    50 µA to 1.5 mA
  • Internal 2.048-V Reference: 5 ppm/°C (typ) Drift
  • Internal 2% Accurate Oscillator
  • Internal Temperature Sensor:
    0.5°C (typ) Accuracy
  • SPI-Compatible Interface (Mode 1)
  • Package: 3.5-mm × 3.5-mm × 0.9-mm VQFN
  • Low Current Consumption:
    As Low as 120 µA (typ) in Duty-Cycle Mode
  • Wide Supply Range: 2.3 V to 5.5 V
  • Programmable Gain: 1 V/V to 128 V/V
  • Programmable Data Rates: Up to 2 kSPS
  • 16-Bit Noise-Free Resolution at 20 SPS
  • Simultaneous 50-Hz and 60-Hz Rejection at
    20 SPS with Single-Cycle Settling Digital Filter
  • Two Differential or Four Single-Ended Inputs
  • Dual-Matched Programmable Current Sources:
    50 µA to 1.5 mA
  • Internal 2.048-V Reference: 5 ppm/°C (typ) Drift
  • Internal 2% Accurate Oscillator
  • Internal Temperature Sensor:
    0.5°C (typ) Accuracy
  • SPI-Compatible Interface (Mode 1)
  • Package: 3.5-mm × 3.5-mm × 0.9-mm VQFN

The ADS1120 is a precision, 16-bit, analog-to-digital converter (ADC) that offers many integrated features to reduce system cost and component count in applications measuring small sensor signals. The device features two differential or four single-ended inputs through a flexible input multiplexer (MUX), a low-noise, programmable gain amplifier (PGA), two programmable excitation current sources, a voltage reference, an oscillator, a low-side switch, and a precision temperature sensor.

The device can perform conversions at data rates up to 2000 samples-per-second (SPS) with single-cycle settling. At 20 SPS, the digital filter offers simultaneous 50-Hz and 60-Hz rejection for noisy industrial applications. The internal PGA offers gains up to 128 V/V. This PGA makes the ADS1120 ideally-suited for applications measuring small sensor signals, such as resistance temperature detectors (RTDs), thermocouples, thermistors, and bridge sensors. The device supports measurements of pseudo- or fully-differential signals when using the PGA. Alternatively, the device can be configured to bypass the internal PGA while still providing high input impedance and gains up to 4 V/V, allowing for single-ended measurements.

Power consumption is as low as 120 µA when operating in duty-cycle mode with the PGA disabled. The ADS1120 is offered in a leadless VQFN-16 or a TSSOP-16 package and is specified over a temperature range of –40°C to +125°C.

The ADS1120 is a precision, 16-bit, analog-to-digital converter (ADC) that offers many integrated features to reduce system cost and component count in applications measuring small sensor signals. The device features two differential or four single-ended inputs through a flexible input multiplexer (MUX), a low-noise, programmable gain amplifier (PGA), two programmable excitation current sources, a voltage reference, an oscillator, a low-side switch, and a precision temperature sensor.

The device can perform conversions at data rates up to 2000 samples-per-second (SPS) with single-cycle settling. At 20 SPS, the digital filter offers simultaneous 50-Hz and 60-Hz rejection for noisy industrial applications. The internal PGA offers gains up to 128 V/V. This PGA makes the ADS1120 ideally-suited for applications measuring small sensor signals, such as resistance temperature detectors (RTDs), thermocouples, thermistors, and bridge sensors. The device supports measurements of pseudo- or fully-differential signals when using the PGA. Alternatively, the device can be configured to bypass the internal PGA while still providing high input impedance and gains up to 4 V/V, allowing for single-ended measurements.

Power consumption is as low as 120 µA when operating in duty-cycle mode with the PGA disabled. The ADS1120 is offered in a leadless VQFN-16 or a TSSOP-16 package and is specified over a temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
ADS1220 ACTIVE 24-bit, 2-kSPS, four-channel, low-power, delta-sigma ADC with PGA, VREF, SPI and two IDACs Higher resolution (24-bits)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 19
Type Title Date
* Data sheet ADS1120 4-Channel, 2-kSPS, Low-Power, 16-Bit ADC with Integrated PGA and Reference datasheet (Rev. C) PDF | HTML 20 Feb 2017
Application note Calculating Conversion Latency and System Cycle Time for Delta-Sigma ADCs (Rev. A) PDF | HTML 18 Mar 2024
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Application note A Basic Guide to RTD Measurements (Rev. A) PDF | HTML 29 Mar 2023
Application note A Basic Guide to Thermocouple Measurements (Rev. A) PDF | HTML 29 Mar 2023
Application note Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML 29 Mar 2023
Application note RTD Ratiometric Measurements and Filtering Using the ADS1148 and ADS1248 (Rev. A) PDF | HTML 27 Mar 2023
Technical article Designing signal chains for portable diagnostics PDF | HTML 18 May 2022
Application note A Basic Guide to Bridge Measurements (Rev. A) PDF | HTML 18 Feb 2022
Application note ADS124S08 3-Wire PT100 RTD Measurement Circuit w/ Low-Side Reference and 1 IDAC (Rev. B) 09 Sep 2021
Application note RTD Wire-Break Detection Using Precision Delta-Sigma ADCs PDF | HTML 18 Feb 2021
E-book Fundamentals of Precision ADC Noise Analysis 19 Jun 2020
Circuit design K-type thermocouple measurement circuit with precision ADC 19 Mar 2019
Application brief Low-Cost, Single-Chip, Diff Temp Measurement Solution Using Delta-Sigma ADCs (Rev. A) 04 May 2018
Application brief Reducing System Cost, Size and Power in Isolated DAQ Systems Using ADS122U04 (Rev. A) 15 Jun 2017
Analog Design Journal How delta-sigma ADCs work, Part 1 (Rev. A) 19 Sep 2016
E-book Best of Baker's Best: Precision Data Converters -- Delta-Sigma ADCs 19 Mar 2015
EVM User's guide ADS1x20EVM User's Guide 12 Jul 2013
Analog Design Journal How delta-sigma ADCs work, Part 2 09 Nov 2011

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos