OPA4377-Q1

ACTIVE

Automotive-Qualified CMOS Operational Amplifier With Low Noise and 5.5MHz GBW

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.2 Vos (offset voltage at 25°C) (max) (mV) 1 GBW (typ) (MHz) 5.5 Features EMI Hardened Slew rate (typ) (V/µs) 2 Rail-to-rail In, Out Offset drift (typ) (µV/°C) 0.32 Iq per channel (typ) (mA) 0.76 Vn at 1 kHz (typ) (nV√Hz) 7.5 CMRR (typ) (dB) 90 Rating Automotive Operating temperature range (°C) -40 to 125 Input bias current (max) (pA) 10 Iout (typ) (A) 0.03 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.01 THD + N at 1 kHz (typ) (%) 0.00027
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.2 Vos (offset voltage at 25°C) (max) (mV) 1 GBW (typ) (MHz) 5.5 Features EMI Hardened Slew rate (typ) (V/µs) 2 Rail-to-rail In, Out Offset drift (typ) (µV/°C) 0.32 Iq per channel (typ) (mA) 0.76 Vn at 1 kHz (typ) (nV√Hz) 7.5 CMRR (typ) (dB) 90 Rating Automotive Operating temperature range (°C) -40 to 125 Input bias current (max) (pA) 10 Iout (typ) (A) 0.03 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.01 THD + N at 1 kHz (typ) (%) 0.00027
TSSOP (PW) 14 32 mm² 5 x 6.4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to
      +125°C Ambient Operating Temperature
      Range
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C6
  • Low Noise: 7.5 nV/√Hz at 1 kHz
  • 0.1-Hz to 10-Hz Noise: 0.8 µVPP
  • Quiescent Current: 760 µA (typical)
  • Low Offset Voltage: 250 µV (typical)
  • Gain Bandwidth Product: 5.5 MHz
  • Rail-to-Rail Input and Output
  • Single-Supply Operation
  • Supply Voltage: 2.2 V to 5.5 V
  • Space-Saving Packages:
    • SOT-23, VSSOP, TSSOP
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to
      +125°C Ambient Operating Temperature
      Range
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C6
  • Low Noise: 7.5 nV/√Hz at 1 kHz
  • 0.1-Hz to 10-Hz Noise: 0.8 µVPP
  • Quiescent Current: 760 µA (typical)
  • Low Offset Voltage: 250 µV (typical)
  • Gain Bandwidth Product: 5.5 MHz
  • Rail-to-Rail Input and Output
  • Single-Supply Operation
  • Supply Voltage: 2.2 V to 5.5 V
  • Space-Saving Packages:
    • SOT-23, VSSOP, TSSOP

The OPAx377-Q1 family of operational amplifiers are wide-bandwidth CMOS amplifiers that provide very low noise, low input bias current, and low offset voltage while operating on a low quiescent current of 0.76 mA (typical).

The OPAx377-Q1 op amps are optimized for low-voltage, single-supply applications. The exceptional combination of ac and dc performance make them ideal for a wide range of applications, including small signal conditioning, audio, and active filters. In addition, these parts have a wide supply range with excellent PSRR, making them attractive for applications that run directly from batteries without regulation.

The OPA377-Q1 is available in the SOT23-5 package. The dual, OPA2377-Q1, is offered in the MSOP-8 package and the quad OPA4377-Q1 is offered in the TSSOP-14 package. All versions are specified for operation from –40°C to +125°C.

The OPAx377-Q1 family of operational amplifiers are wide-bandwidth CMOS amplifiers that provide very low noise, low input bias current, and low offset voltage while operating on a low quiescent current of 0.76 mA (typical).

The OPAx377-Q1 op amps are optimized for low-voltage, single-supply applications. The exceptional combination of ac and dc performance make them ideal for a wide range of applications, including small signal conditioning, audio, and active filters. In addition, these parts have a wide supply range with excellent PSRR, making them attractive for applications that run directly from batteries without regulation.

The OPA377-Q1 is available in the SOT23-5 package. The dual, OPA2377-Q1, is offered in the MSOP-8 package and the quad OPA4377-Q1 is offered in the TSSOP-14 package. All versions are specified for operation from –40°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet OPAx377-Q1 Low-Noise, Low Quiescent Current, Precision Automotive Grade Operational Amplifier datasheet (Rev. A) PDF | HTML 25 May 2016
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos