INA206

ACTIVE

-16 to 80V, 500kHz current sense amplifier w/ window comparator

Product details

Product type Analog output with integrated comparator Common-mode voltage (max) (V) 80 Common-mode voltage (min) (V) -16 Input offset (±) (max) (µV) 2500 Input offset drift (±) (typ) (µV/°C) 5 Voltage gain (V/V) 20 CMRR (min) (dB) 100 Bandwidth (kHz) 500 Supply voltage (max) (V) 18 Supply voltage (min) (V) 2.7 Iq (max) (mA) 2.8 Number of channels 1 Comparators (#) 2 Gain error (%) 1 Gain error drift (±) (max) (ppm/°C) 100 Slew rate (V/µs) 1 Features Alert Function, Low-side Capable Rating Catalog Operating temperature range (°C) -40 to 125
Product type Analog output with integrated comparator Common-mode voltage (max) (V) 80 Common-mode voltage (min) (V) -16 Input offset (±) (max) (µV) 2500 Input offset drift (±) (typ) (µV/°C) 5 Voltage gain (V/V) 20 CMRR (min) (dB) 100 Bandwidth (kHz) 500 Supply voltage (max) (V) 18 Supply voltage (min) (V) 2.7 Iq (max) (mA) 2.8 Number of channels 1 Comparators (#) 2 Gain error (%) 1 Gain error drift (±) (max) (ppm/°C) 100 Slew rate (V/µs) 1 Features Alert Function, Low-side Capable Rating Catalog Operating temperature range (°C) -40 to 125
SOIC (D) 14 51.9 mm² 8.65 x 6 TSSOP (PW) 14 32 mm² 5 x 6.4 VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Complete Current Sense Solution
  • Three Gain Options Available:
    • INA206 = 20 V/V
    • INA207 = 50 V/V
    • INA208 = 100 V/V
  • Dual Comparators:
    • Comparator 1 With Latch
    • Comparator 2 With Optional Delay
  • Common-mode Range: –16 V to 80 V
  • High Accuracy: 3.5% (Maximum) Over
    Temperature
  • Bandwidth: 500 kHz
  • Quiescent Current: 1.8 mA
  • Packages: SO-14, TSSOP-14, VSSOP-10
  • Complete Current Sense Solution
  • Three Gain Options Available:
    • INA206 = 20 V/V
    • INA207 = 50 V/V
    • INA208 = 100 V/V
  • Dual Comparators:
    • Comparator 1 With Latch
    • Comparator 2 With Optional Delay
  • Common-mode Range: –16 V to 80 V
  • High Accuracy: 3.5% (Maximum) Over
    Temperature
  • Bandwidth: 500 kHz
  • Quiescent Current: 1.8 mA
  • Packages: SO-14, TSSOP-14, VSSOP-10

The INA206, INA207, and INA208 are a family of undirectional current-shunt monitors with voltage output, dual comparators, and voltage reference. The INA206, INA207, and INA208 can sense drops across shunts at a common-mode voltages from –16 V to 80 V. The INA206, INA207, and INA208 are available with three output voltage scales: 20 V/V, 50 V/V, and 100 V/V, with up to 500-kHz bandwidth.

The INA206, INA207, and INA208 also incorporates two open-drain comparators with internal 0.6-V references. On 14-pin versions, the comparator references can be overridden by external inputs. Comparator 1 includes a latching capability, and Comparator 2 has a user-programmable delay on 14-pin versions. The 14-pin versions also provide a 1.2 V reference output.

The INA206, INA207, and INA208 operate from a single 2.7-V to 18-V supply. They are specified over the extended operating temperature range of –40°C to 125°C.

The INA206, INA207, and INA208 are a family of undirectional current-shunt monitors with voltage output, dual comparators, and voltage reference. The INA206, INA207, and INA208 can sense drops across shunts at a common-mode voltages from –16 V to 80 V. The INA206, INA207, and INA208 are available with three output voltage scales: 20 V/V, 50 V/V, and 100 V/V, with up to 500-kHz bandwidth.

The INA206, INA207, and INA208 also incorporates two open-drain comparators with internal 0.6-V references. On 14-pin versions, the comparator references can be overridden by external inputs. Comparator 1 includes a latching capability, and Comparator 2 has a user-programmable delay on 14-pin versions. The 14-pin versions also provide a 1.2 V reference output.

The INA206, INA207, and INA208 operate from a single 2.7-V to 18-V supply. They are specified over the extended operating temperature range of –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
INA303 ACTIVE 36V, bi-directional, 550kHz, 4V/µs, high-precision current sense amplifier w/ window comparator Improved accuracy and response time, but amplifier-comparator implementation is different.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet INA20x Unidirectional Measurement Current-Shunt Monitor With Dual Comparators datasheet (Rev. F) PDF | HTML 30 Nov 2015
Application brief Measuring Current To Detect Out-of-Range Conditions (Rev. D) PDF | HTML 10 Mar 2022
Application note Using a PCB Copper Trace as a Current-Sense Shunt Resistor PDF | HTML 25 Jan 2022
Application brief Measuring Current for Handle Multiple Out-of-Range Conditions (Rev. C) PDF | HTML 04 Oct 2021
Circuit design Overcurrent event detection circuit 31 Jul 2018

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos