A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
INA592 ACTIVE High-precision (40-µV offset), 2-MHz, 88-dB CMRR, low-power, e-trim™ difference amplifier Higher precision version (e-Trim) with 36-V supply.

Product details

Number of channels 1 Vs (min) (V) 1.8 Vs (max) (V) 5.5 CMRR (min) (dB) 86 Common-mode input low (min) (V) -12.5 Common-mode input high (max) (V) 17.5 Input offset (±) (max) (V) 0.0005 Iq (typ) (mA) 1.1 Slew rate (typ) (V/µs) 15 Voltage gain (min) (V/V) 0.2 Voltage gain (max) (V/V) 0.2 Small-signal bandwidth (typ) (Hz) 1500000 Rating Catalog Operating temperature range (°C) -40 to 125 Gain error (±) (max) (%) 0.024
Number of channels 1 Vs (min) (V) 1.8 Vs (max) (V) 5.5 CMRR (min) (dB) 86 Common-mode input low (min) (V) -12.5 Common-mode input high (max) (V) 17.5 Input offset (±) (max) (V) 0.0005 Iq (typ) (mA) 1.1 Slew rate (typ) (V/µs) 15 Voltage gain (min) (V/V) 0.2 Voltage gain (max) (V/V) 0.2 Small-signal bandwidth (typ) (Hz) 1500000 Rating Catalog Operating temperature range (°C) -40 to 125 Gain error (±) (max) (%) 0.024
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • GAIN OF 0.2 TO INTERFACE ±10V SIGNALS TO SINGLE-SUPPLY ADCs
  • GAIN ACCURACY: ±0.024% (max)
  • WIDE BANDWIDTH: 1.5MHz
  • HIGH SLEW RATE: 15V/µs
  • LOW OFFSET VOLTAGE: ±100µV
  • LOW OFFSET DRIFT: ±1.5µV/°C
  • SINGLE-SUPPLY OPERATION DOWN TO 1.8V
  • APPLICATIONS
    • INDUSTRIAL PROCESS CONTROLS
    • INSTRUMENTATION
    • DIFFERENTIAL TO SINGLE-ENDED CONVERSION
    • AUDIO LINE RECEIVERS

All trademarks are the property of their respective owners.

  • GAIN OF 0.2 TO INTERFACE ±10V SIGNALS TO SINGLE-SUPPLY ADCs
  • GAIN ACCURACY: ±0.024% (max)
  • WIDE BANDWIDTH: 1.5MHz
  • HIGH SLEW RATE: 15V/µs
  • LOW OFFSET VOLTAGE: ±100µV
  • LOW OFFSET DRIFT: ±1.5µV/°C
  • SINGLE-SUPPLY OPERATION DOWN TO 1.8V
  • APPLICATIONS
    • INDUSTRIAL PROCESS CONTROLS
    • INSTRUMENTATION
    • DIFFERENTIAL TO SINGLE-ENDED CONVERSION
    • AUDIO LINE RECEIVERS

All trademarks are the property of their respective owners.

The INA159 is a high slew rate, G = 1/5 difference amplifier consisting of a precision op amp with a precision resistor network. The gain of 1/5 makes the INA159 useful to couple ±10V signals to single-supply analog-to-digital converters (ADCs), particularly those operating on a single +5V supply. The on-chip resistors are laser-trimmed for accurate gain and high common-mode rejection. Excellent temperature coefficient of resistance (TCR) tracking of the resistors maintains gain accuracy and common-mode rejection over temperature. The input common-mode voltage range extends beyond the positive and negative supply rails. It operates on +1.8V to +5.5V single or split supplies. The INA159 reference input uses two resistors for easy mid-supply or reference biasing.

The difference amplifier is the foundation of many commonly-used circuits. The INA159 provides this circuit function without using an expensive external precision resistor network. The INA159 is available in an MSOP-8 surface-mount package and is specified for operation over the extended industrial temperature range, -40°C to +125°C.

The INA159 is a high slew rate, G = 1/5 difference amplifier consisting of a precision op amp with a precision resistor network. The gain of 1/5 makes the INA159 useful to couple ±10V signals to single-supply analog-to-digital converters (ADCs), particularly those operating on a single +5V supply. The on-chip resistors are laser-trimmed for accurate gain and high common-mode rejection. Excellent temperature coefficient of resistance (TCR) tracking of the resistors maintains gain accuracy and common-mode rejection over temperature. The input common-mode voltage range extends beyond the positive and negative supply rails. It operates on +1.8V to +5.5V single or split supplies. The INA159 reference input uses two resistors for easy mid-supply or reference biasing.

The difference amplifier is the foundation of many commonly-used circuits. The INA159 provides this circuit function without using an expensive external precision resistor network. The INA159 is available in an MSOP-8 surface-mount package and is specified for operation over the extended industrial temperature range, -40°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet High-Speed, Precision, Gain of 0.2 Level Translation Difference Amplifier datasheet (Rev. B) 31 Oct 2005
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Analog Design Journal A dual-polarity, bidirectional current-shunt monitor 22 Oct 2008
Analog Design Journal Q4 2008 Issue Analog Applications Journal 22 Oct 2008

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos