Product details

Resolution (Bits) 18 Sample rate (max) (ksps) 20000 Number of input channels 2 Interface type Serial LVDS Architecture SAR Input type Differential Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 4.1 Input voltage range (min) (V) 0.7 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 360 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 94 Digital supply (min) (V) 1.75 Digital supply (max) (V) 1.85
Resolution (Bits) 18 Sample rate (max) (ksps) 20000 Number of input channels 2 Interface type Serial LVDS Architecture SAR Input type Differential Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 4.1 Input voltage range (min) (V) 0.7 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 360 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 94 Digital supply (min) (V) 1.75 Digital supply (max) (V) 1.85
VQFN (RHA) 40 36 mm² 6 x 6
  • High-speed and low-power:
    • ADS9219: 20MSPS/ch, 187mW/ch
    • ADS9218: 10MSPS/ch, 146mW/ch
    • ADS9217: 5MSPS/ch, 95mW/ch
  • 2-channel, simultaneous sampling
  • Feature integration:
    • Integrated ADC driver
    • Integrated precision reference
    • Common-mode voltage output buffer
  • High performance:
    • 18-bit no-missing-codes
    • INL: ±1LSB, DNL: ±0.75LSB
    • SNR: 95.5dB and 104.5dB SNR with OSR = 16
  • Wide input bandwidth:
    • ADS9219: 135MHz (–3dB)
    • ADS9218: 90MHz (–3dB)
    • ADS9217: 45MHz (–3dB)
  • Serial LVDS interface:
    • SDR and DDR output modes
    • Synchronous clock and data output
  • Extended operating range: –40°C to +125°C
  • High-speed and low-power:
    • ADS9219: 20MSPS/ch, 187mW/ch
    • ADS9218: 10MSPS/ch, 146mW/ch
    • ADS9217: 5MSPS/ch, 95mW/ch
  • 2-channel, simultaneous sampling
  • Feature integration:
    • Integrated ADC driver
    • Integrated precision reference
    • Common-mode voltage output buffer
  • High performance:
    • 18-bit no-missing-codes
    • INL: ±1LSB, DNL: ±0.75LSB
    • SNR: 95.5dB and 104.5dB SNR with OSR = 16
  • Wide input bandwidth:
    • ADS9219: 135MHz (–3dB)
    • ADS9218: 90MHz (–3dB)
    • ADS9217: 45MHz (–3dB)
  • Serial LVDS interface:
    • SDR and DDR output modes
    • Synchronous clock and data output
  • Extended operating range: –40°C to +125°C

The ADS921x is a family of 18-bit, high-speed, dual-channel, simultaneous-sampling, analog-to-digital converters (ADCs) with an integrated driver for the ADC inputs. The integrated ADC driver simplifies the signal chain, reduces power consumption for precision applications, and supports high-frequency signals beyond 1MHz. By not requiring an external decoupling capacitor, the integrated ADC reference buffer is optimized for wide bandwidth applications.

The ADS921x uses a serial LVDS (SLVDS) data interface that enables high-speed digital communication while minimizing digital switching noise. Read the dual-channel ADC data using separate SLVDS outputs per ADC channel or one SLVDS output for both ADC channels.

The ADS921x is a family of 18-bit, high-speed, dual-channel, simultaneous-sampling, analog-to-digital converters (ADCs) with an integrated driver for the ADC inputs. The integrated ADC driver simplifies the signal chain, reduces power consumption for precision applications, and supports high-frequency signals beyond 1MHz. By not requiring an external decoupling capacitor, the integrated ADC reference buffer is optimized for wide bandwidth applications.

The ADS921x uses a serial LVDS (SLVDS) data interface that enables high-speed digital communication while minimizing digital switching noise. Read the dual-channel ADC data using separate SLVDS outputs per ADC channel or one SLVDS output for both ADC channels.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet ADS921x Dual, Simultaneous-Sampling, 18-Bit, 20MSPS SAR ADC With Fully Differential ADC Input Driver datasheet (Rev. B) PDF | HTML 22 May 2024
Technical article 如何監控自動化測試儀和編碼器 PDF | HTML 14 May 2024
Technical article 자동화된 테스터 및 인코더를 모니터링하는 방법 PDF | HTML 14 May 2024
Technical article Higher precision ADCs to monitor automated testers and encoders PDF | HTML 03 May 2024
Application brief Low Latency Signal-Chains for Digital Control Loops with ADS9219 (Rev. A) PDF | HTML 22 Feb 2023
Circuit design ADS9218 Power-Optimized Signal Chain Circuit PDF | HTML 21 Oct 2022
Application note Simplify Antialiasing Filters With ADS9218 PDF | HTML 21 Oct 2022

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos