OPA363

ACTIVE

Single, 5.5-V, 7-MHz, RRIO operational amplifier with shutdown

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TLV9061 ACTIVE Single, 5.5-V, 10-MHz, RRIO operational amplifier for cost-optimized applications Higher GBW (10MHz), higher slew rate (6.5V/µs), lower power (0.538mA Iq), wider supply (1.8V to 5.5V)

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Rail-to-rail In, Out GBW (typ) (MHz) 7 Slew rate (typ) (V/µs) 5 Vos (offset voltage at 25°C) (max) (mV) 2.5 Iq per channel (typ) (mA) 0.65 Vn at 1 kHz (typ) (nV√Hz) 17 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 3 Features Shutdown, Zero Crossover Input bias current (max) (pA) 10 CMRR (typ) (dB) 90 Iout (typ) (A) 0.045 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.01
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Rail-to-rail In, Out GBW (typ) (MHz) 7 Slew rate (typ) (V/µs) 5 Vos (offset voltage at 25°C) (max) (mV) 2.5 Iq per channel (typ) (mA) 0.65 Vn at 1 kHz (typ) (nV√Hz) 17 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 3 Features Shutdown, Zero Crossover Input bias current (max) (pA) 10 CMRR (typ) (dB) 90 Iout (typ) (A) 0.045 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.01
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • 1.8-V Operation
  • MicroSIZE Packages
  • Bandwidth: 7 MHz
  • CMRR: 90 dB (Typical)
  • Slew Rate: 5 V/µs
  • Low Offset: 500 µV (Maximum)
  • Quiescent Current: 750 µA/Channel (Maximum)
  • Shutdown Mode: Less Than 1 µA/Channel
  • 1.8-V Operation
  • MicroSIZE Packages
  • Bandwidth: 7 MHz
  • CMRR: 90 dB (Typical)
  • Slew Rate: 5 V/µs
  • Low Offset: 500 µV (Maximum)
  • Quiescent Current: 750 µA/Channel (Maximum)
  • Shutdown Mode: Less Than 1 µA/Channel

The OPA363 and OPA364 families are high-performance, CMOS operational amplifiers optimized for very low voltage, single-supply operation. These miniature, low-cost amplifiers are designed to operate on single supplies from 1.8 V (±0.9 V) to 5.5 V
(±2.75 V). Applications include sensor amplification and signal conditioning in battery-powered systems.

The OPA363 and OPA364 families offer excellent CMRR without the crossover associated with traditional complimentary input stages. This feature results in excellent performance for driving analog-to-digital (A/D) converters without degradation of differential linearity and THD. The input common-mode range includes both the negative and positive supplies. The output voltage swing is within 10 mV of the rails.

The OPA363 family includes a shutdown mode. Under logic control, the amplifiers can be switched from normal operation to a standby current that is less than 1 µA.

The single version is available in the MicroSize 5-pin SOT-23 (6-pin SOT-23 for shutdown) and 8-pin SOIC. The dual version is available in 8-pin VSSOP, 10-pin VSSOP, 16-pin UQFN, and 8-pin SOIC packages. Quad packages are available in 14-pin TSSOP and 14-pin SOIC packages. All versions are specified for operation from –40°C to +125°C.

The OPA363 and OPA364 families are high-performance, CMOS operational amplifiers optimized for very low voltage, single-supply operation. These miniature, low-cost amplifiers are designed to operate on single supplies from 1.8 V (±0.9 V) to 5.5 V
(±2.75 V). Applications include sensor amplification and signal conditioning in battery-powered systems.

The OPA363 and OPA364 families offer excellent CMRR without the crossover associated with traditional complimentary input stages. This feature results in excellent performance for driving analog-to-digital (A/D) converters without degradation of differential linearity and THD. The input common-mode range includes both the negative and positive supplies. The output voltage swing is within 10 mV of the rails.

The OPA363 family includes a shutdown mode. Under logic control, the amplifiers can be switched from normal operation to a standby current that is less than 1 µA.

The single version is available in the MicroSize 5-pin SOT-23 (6-pin SOT-23 for shutdown) and 8-pin SOIC. The dual version is available in 8-pin VSSOP, 10-pin VSSOP, 16-pin UQFN, and 8-pin SOIC packages. Quad packages are available in 14-pin TSSOP and 14-pin SOIC packages. All versions are specified for operation from –40°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet OPAx363, OPAx364 1.8-V, 7-MHz, 90-dB CMRR, Single-Supply, Rail-to-Rail I/O Operational Amplifier datasheet (Rev. F) PDF | HTML 21 May 2018
Application brief Zero-crossover Amplifiers: Features and Benefits (Rev. B) PDF | HTML 08 Nov 2023
E-book An Engineer’s Guide to Designing with Precision Amplifiers 29 Apr 2021
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
E-book The Best of Baker's Best – Amplifiers eBook 14 Jan 2014
Analog Design Journal Matching the noise performance of the operational amplifier to the ADC 18 Apr 2006

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos