Product details

Resolution (Bits) 16 Sample rate (max) (ksps) 100 Number of input channels 1 Interface type SPI Architecture SAR Input type Single-ended Rating Catalog Reference mode External Input voltage range (max) (V) 5 Input voltage range (min) (V) 0 Features Daisy-Chainable, Oscillator, Small Size Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 0.7 Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 3.6 SNR (dB) 93 Digital supply (min) (V) 1.65 Digital supply (max) (V) 3.6
Resolution (Bits) 16 Sample rate (max) (ksps) 100 Number of input channels 1 Interface type SPI Architecture SAR Input type Single-ended Rating Catalog Reference mode External Input voltage range (max) (V) 5 Input voltage range (min) (V) 0 Features Daisy-Chainable, Oscillator, Small Size Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 0.7 Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 3.6 SNR (dB) 93 Digital supply (min) (V) 1.65 Digital supply (max) (V) 3.6
VSON (DRC) 10 9 mm² 3 x 3 VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Sample rate: 100 kHz
  • No latency output
  • Unipolar, single-ended input range:
    0 to +VREF
  • SPI™-compatible serial interface with
    daisy-chain option
  • Excellent AC and DC performance:
    • SNR: 93 dB, THD: –108 dB
    • INL: ±1.0 LSB (typ), ±2.0 LSB (max)
    • DNL: ±1.0 LSB (max), 16-bit NMC
  • Wide operating range:
    • AVDD: 2.7 V to 3.6 V
    • DVDD: 1.65 V to 3.6 V
      (independent of AVDD)
    • REF: 2.5 V to 5 V (independent of AVDD)
    • Operating temperature: –40°C to +85°C
  • Low-power dissipation:
    • 0.7 mW at 100 kSPS
    • 70 µW at 10 kSPS
  • Power-down current (AVDD): 50 nA
  • Full-scale step settling to 16 Bits: 1200 ns
  • Packages: VSSOP-10 and VSON-10
  • Sample rate: 100 kHz
  • No latency output
  • Unipolar, single-ended input range:
    0 to +VREF
  • SPI™-compatible serial interface with
    daisy-chain option
  • Excellent AC and DC performance:
    • SNR: 93 dB, THD: –108 dB
    • INL: ±1.0 LSB (typ), ±2.0 LSB (max)
    • DNL: ±1.0 LSB (max), 16-bit NMC
  • Wide operating range:
    • AVDD: 2.7 V to 3.6 V
    • DVDD: 1.65 V to 3.6 V
      (independent of AVDD)
    • REF: 2.5 V to 5 V (independent of AVDD)
    • Operating temperature: –40°C to +85°C
  • Low-power dissipation:
    • 0.7 mW at 100 kSPS
    • 70 µW at 10 kSPS
  • Power-down current (AVDD): 50 nA
  • Full-scale step settling to 16 Bits: 1200 ns
  • Packages: VSSOP-10 and VSON-10

The ADS8866 is a 16-bit, 100-kSPS, single-ended input, analog-to-digital converter (ADC). The device operates with a 2.5-V to 5-V external reference, offering a wide selection of signal ranges without additional input signal scaling. The reference voltage setting is independent of, and can exceed, the analog supply voltage (AVDD).

The device offers an SPI-compatible serial interface that also supports daisy-chain operation for cascading multiple devices.

The device supports unipolar single-ended analog inputs in the range of –0.1 V to VREF + 0.1 V.

Device operation is optimized for very low-power operation. Power consumption directly scales with speed. This feature makes the ADS8866 excellent for lower-speed applications.

The ADS8866 is a 16-bit, 100-kSPS, single-ended input, analog-to-digital converter (ADC). The device operates with a 2.5-V to 5-V external reference, offering a wide selection of signal ranges without additional input signal scaling. The reference voltage setting is independent of, and can exceed, the analog supply voltage (AVDD).

The device offers an SPI-compatible serial interface that also supports daisy-chain operation for cascading multiple devices.

The device supports unipolar single-ended analog inputs in the range of –0.1 V to VREF + 0.1 V.

Device operation is optimized for very low-power operation. Power consumption directly scales with speed. This feature makes the ADS8866 excellent for lower-speed applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet ADS8866 16-bit, 100-kSPS, serial interface, micropower, miniature, single-ended input, SAR analog-to-digital converter datasheet (Rev. C) PDF | HTML 25 Mar 2019
Circuit design Circuit for protecting low-voltage SAR ADC from electrical overstress with minim 25 May 2019
White paper Voltage-reference impact on total harmonic distortion 01 Aug 2016
E-book Best of Baker's Best: Precision Data Converters -- SAR ADCs 21 May 2015

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos