Home Power management Voltage references Series voltage references

REF5050

ACTIVE

5-V, 3-µVpp/V noise, 3-ppm/°C drift precision series voltage reference

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
REF70 ACTIVE Ultra-high-precision voltage reference with low noise and low drift REF70 offers 10x lower noise (0.23 ppm), better drift performance (2 ppm/°C) and 28-ppm long-term drift in a humidity-resistant ceramic package.

Product details

VO (V) 5 Initial accuracy (max) (%) 0.05 Temp coeff (max) (ppm/°C) 3 Vin (min) (V) 5.2 Vin (max) (V) 18 Iq (typ) (mA) 0.8 Rating Catalog Features TRIM/NR pin LFN 0.1 to 10 Hz (typ) (µVPP) 15 Iout/Iz (max) (mA) 10 Operating temperature range (°C) -40 to 125
VO (V) 5 Initial accuracy (max) (%) 0.05 Temp coeff (max) (ppm/°C) 3 Vin (min) (V) 5.2 Vin (max) (V) 18 Iq (typ) (mA) 0.8 Rating Catalog Features TRIM/NR pin LFN 0.1 to 10 Hz (typ) (µVPP) 15 Iout/Iz (max) (mA) 10 Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Low temperature drift:
    • High-grade: 3 ppm/°C (maximum)
    • Standard-grade: 8 ppm/°C (maximum)
  • High accuracy:
    • High-grade: 0.05% (maximum)
    • Standard-grade: 0.1% (maximum)
  • Low noise: 3 µV PP/V
  • Excellent long-term stability:
    • 22 ppm after first 1000 hours (SOIC-8)
    • 50 ppm after first 1000 hours (VSSOP-8)
  • High-output current: ±10 mA
  • Temperature range: –40°C to 125°C
  • Low temperature drift:
    • High-grade: 3 ppm/°C (maximum)
    • Standard-grade: 8 ppm/°C (maximum)
  • High accuracy:
    • High-grade: 0.05% (maximum)
    • Standard-grade: 0.1% (maximum)
  • Low noise: 3 µV PP/V
  • Excellent long-term stability:
    • 22 ppm after first 1000 hours (SOIC-8)
    • 50 ppm after first 1000 hours (VSSOP-8)
  • High-output current: ±10 mA
  • Temperature range: –40°C to 125°C

The REF50xx is a family of low-noise, low-drift, very high precision voltage references. These references are capable of both sinking and sourcing current, and have excellent line and load regulation.

Excellent temperature drift (3 ppm/°C) and high accuracy (0.05%) are achieved using proprietary design techniques. These features, combined with very low noise, make the REF50xx family an excellent choice for use in high-precision data acquisition systems.

Each reference voltage is available in both high grade (REF50xxIDGK and REF50xxID) and standard grade (REF50xxAIDGK and REF50xxAID). The reference voltages are offered in 8-pin VSSOP and SOIC packages, and are specified from –40°C to 125°C.

The REF50xx is a family of low-noise, low-drift, very high precision voltage references. These references are capable of both sinking and sourcing current, and have excellent line and load regulation.

Excellent temperature drift (3 ppm/°C) and high accuracy (0.05%) are achieved using proprietary design techniques. These features, combined with very low noise, make the REF50xx family an excellent choice for use in high-precision data acquisition systems.

Each reference voltage is available in both high grade (REF50xxIDGK and REF50xxID) and standard grade (REF50xxAIDGK and REF50xxAID). The reference voltages are offered in 8-pin VSSOP and SOIC packages, and are specified from –40°C to 125°C.

Download View video with transcript Video

Technical documentation

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos