Product details

Resolution (Bits) 12 Sample rate (max) (ksps) 4000 Number of input channels 1 Interface type Byte-Wide, Parallel Architecture SAR Input type Pseudo-Differential, Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 2.6 Input voltage range (min) (V) 0 Features Oscillator Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 95 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 71.5 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
Resolution (Bits) 12 Sample rate (max) (ksps) 4000 Number of input channels 1 Interface type Byte-Wide, Parallel Architecture SAR Input type Pseudo-Differential, Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 2.6 Input voltage range (min) (V) 0 Features Oscillator Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 95 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 71.5 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
TQFP (PFB) 48 81 mm² 9 x 9 VQFN (RGZ) 48 49 mm² 7 x 7
  • 4 MHz Sample Rate, 12-Bit Resolution
  • Zero Latency
  • Unipolar, Pseudo Differential Input, Range:
    • 0 V to 2.5 V
  • High Speed Parallel Interface
  • 71 dB SNR and –88.5 dB THD at 1 MHz I/P
  • Power Dissipation 95 mW at 4 MSPS
  • Nap Mode (10 mW Power Dissipation)
  • Power Down (10 µW)
  • Internal Reference
  • Internal Reference Buffer
  • 48-Pin TQFP Package
  • APPLICATIONS
    • Optical Networking (DWDM, MEMS Based Switching)
    • Spectrum Analyzers
    • High Speed Data Acquisition Systems
    • High Speed Close-Loop Systems
    • Telecommunication
    • Ultra-Sound Detection

  • 4 MHz Sample Rate, 12-Bit Resolution
  • Zero Latency
  • Unipolar, Pseudo Differential Input, Range:
    • 0 V to 2.5 V
  • High Speed Parallel Interface
  • 71 dB SNR and –88.5 dB THD at 1 MHz I/P
  • Power Dissipation 95 mW at 4 MSPS
  • Nap Mode (10 mW Power Dissipation)
  • Power Down (10 µW)
  • Internal Reference
  • Internal Reference Buffer
  • 48-Pin TQFP Package
  • APPLICATIONS
    • Optical Networking (DWDM, MEMS Based Switching)
    • Spectrum Analyzers
    • High Speed Data Acquisition Systems
    • High Speed Close-Loop Systems
    • Telecommunication
    • Ultra-Sound Detection

The ADS7881 is a 12-bit 4-MSPS A-to-D converter with 2.5-V internal reference. The device includes a capacitor based SAR A/D converter with inherent sample and hold. The device offers a 12-bit parallel interface with an additional byte mode that provides easy interface with 8-bit processors. The device has a pseudo-differential input stage.

The –IN swing of ±200 mV is useful to compensate for ground voltage mismatch between the ADC and sensor and also to cancel common-mode noise. With nap mode enabled, the device operates at lower power when used at lower conversion rates. The device is available in a 48-pin TQFP package.

The ADS7881 is a 12-bit 4-MSPS A-to-D converter with 2.5-V internal reference. The device includes a capacitor based SAR A/D converter with inherent sample and hold. The device offers a 12-bit parallel interface with an additional byte mode that provides easy interface with 8-bit processors. The device has a pseudo-differential input stage.

The –IN swing of ±200 mV is useful to compensate for ground voltage mismatch between the ADC and sensor and also to cancel common-mode noise. With nap mode enabled, the device operates at lower power when used at lower conversion rates. The device is available in a 48-pin TQFP package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
ADS7882 ACTIVE 2.7V-5.25V Digital, 5V Analog, 12 Bit, 3MSPS, Parallel ADC with Ref Lower sample rate (3 MSPS)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet 12 Bit 4 MSPS Low Power SAR Analog to Digital Converter datasheet (Rev. B) 11 Nov 2005
User guide ADS7881EVM, ADS7891EVM Evaluation Module (Rev. A) PDF | HTML 05 Oct 2021
E-book Best of Baker's Best: Precision Data Converters -- SAR ADCs 21 May 2015
Application note Determining Minimum Acquisition Times for SAR ADCs, part 2 17 Mar 2011
Application note Determining Minimum Acquisition Times for SAR ADCs, part 1 (Rev. A) 10 Nov 2010
Application note Interfacing the ADS7881 to TMS320C6713 DSP 30 Jun 2005

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos