Product details

Sample rate (max) (Msps) 500, 1000 Resolution (Bits) 14 Number of input channels 4 Interface type JESD204B Analog input BW (MHz) 1000 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 1.1 Power consumption (typ) (mW) 2500 Architecture Pipeline SNR (dB) 69 ENOB (bit) 11.6 SFDR (dB) 86 Operating temperature range (°C) -40 to 85 Input buffer Yes
Sample rate (max) (Msps) 500, 1000 Resolution (Bits) 14 Number of input channels 4 Interface type JESD204B Analog input BW (MHz) 1000 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 1.1 Power consumption (typ) (mW) 2500 Architecture Pipeline SNR (dB) 69 ENOB (bit) 11.6 SFDR (dB) 86 Operating temperature range (°C) -40 to 85 Input buffer Yes
VQFNP (RMP) 72 100 mm² 10 x 10
  • Quad Channel, 14-Bit Resolution
  • Maximum Sampling Rate: 1 GSPS
  • Maximum Output Sample Rate: 500 MSPS
  • High-Impedance Analog Input Buffer
  • Analog Input Bandwidth (–3 dB): 1 GHz
  • Output Options:
    • Digital Down Conversion (DDC) Using 16-Bit NCO
    • DDC Bypass With Full Rate Output Up to 500 MSPS
  • Differential Full-Scale Input: 1.1 VPP
  • JESD204B Interface:
    • Subclass 1 Support
    • 1 Lane per ADC Up to 10 Gbps
    • Dedicated SYNC Pin for Pair of Channels
  • Support for Multi-Chip Synchronization
  • Spectral Performance:
    • fIN = 190-MHz IF at –1 dBFS:
      • SNR: 69 dBFS
      • NSD: –153 dBFS/Hz
      • SFDR: 86 dBc (HD2, HD3),
        95 dBFS (Non HD2, HD3)
    • fIN = 370-MHz IF at –3 dBFS:
      • SNR: 68.5 dBFS
      • NSD: –152.5 dBFS/Hz
      • SFDR: 80 dBc (HD2, HD3),
        86 dBFS (Non HD2, HD3)
  • 72-Pin VQFN Package (10 mm × 10 mm)
  • Power Consumption: 625 mW/Ch, 2.5 W Total
  • Power Supplies: 1.15 V, 1.15 V, 1.9 V
  • Quad Channel, 14-Bit Resolution
  • Maximum Sampling Rate: 1 GSPS
  • Maximum Output Sample Rate: 500 MSPS
  • High-Impedance Analog Input Buffer
  • Analog Input Bandwidth (–3 dB): 1 GHz
  • Output Options:
    • Digital Down Conversion (DDC) Using 16-Bit NCO
    • DDC Bypass With Full Rate Output Up to 500 MSPS
  • Differential Full-Scale Input: 1.1 VPP
  • JESD204B Interface:
    • Subclass 1 Support
    • 1 Lane per ADC Up to 10 Gbps
    • Dedicated SYNC Pin for Pair of Channels
  • Support for Multi-Chip Synchronization
  • Spectral Performance:
    • fIN = 190-MHz IF at –1 dBFS:
      • SNR: 69 dBFS
      • NSD: –153 dBFS/Hz
      • SFDR: 86 dBc (HD2, HD3),
        95 dBFS (Non HD2, HD3)
    • fIN = 370-MHz IF at –3 dBFS:
      • SNR: 68.5 dBFS
      • NSD: –152.5 dBFS/Hz
      • SFDR: 80 dBc (HD2, HD3),
        86 dBFS (Non HD2, HD3)
  • 72-Pin VQFN Package (10 mm × 10 mm)
  • Power Consumption: 625 mW/Ch, 2.5 W Total
  • Power Supplies: 1.15 V, 1.15 V, 1.9 V

The ADS54J64 device is a quad-channel, 14-bit,
1-GSPS, analog-to-digital converter (ADC) offering wide-bandwidth, 2x oversampling and high SNR. The ADS54J64 supports a JESD204B serial interface with data rates up to 10 Gbps with one lane per channel. The buffered analog input provides uniform impedance across a wide frequency range and minimizes sample-and-hold glitch energy. The ADS54J64 provides excellent spurious-free dynamic range (SFDR) over a large input frequency range with very low power consumption. The digital signal processing block includes complex mixers followed by low-pass filters with decimate-by-2 and -4 options supporting up to a 200-MHz receive bandwidth. The ADS54J64 also supports a 14-bit, 500-MSPS output in DDC bypass mode.

A four-lane JESD204B interface simplifies connectivity, allowing high system integration density. An internal phase-locked loop (PLL) multiplies the incoming ADC sampling clock to derive the bit clock that is used to serialize the 14-bit data from each channel.

The ADS54J64 device is a quad-channel, 14-bit,
1-GSPS, analog-to-digital converter (ADC) offering wide-bandwidth, 2x oversampling and high SNR. The ADS54J64 supports a JESD204B serial interface with data rates up to 10 Gbps with one lane per channel. The buffered analog input provides uniform impedance across a wide frequency range and minimizes sample-and-hold glitch energy. The ADS54J64 provides excellent spurious-free dynamic range (SFDR) over a large input frequency range with very low power consumption. The digital signal processing block includes complex mixers followed by low-pass filters with decimate-by-2 and -4 options supporting up to a 200-MHz receive bandwidth. The ADS54J64 also supports a 14-bit, 500-MSPS output in DDC bypass mode.

A four-lane JESD204B interface simplifies connectivity, allowing high system integration density. An internal phase-locked loop (PLL) multiplies the incoming ADC sampling clock to derive the bit clock that is used to serialize the 14-bit data from each channel.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet ADS54J64 Quad-Channel, 14-Bit, 1-GSPS, 2x Oversampling, Analog-to-Digital Converter datasheet PDF | HTML 09 Oct 2017
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
EVM User's guide ADS54J64 Evaluation Module User's Guide 15 Sep 2017

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos