Product details

Resolution (Bits) 16 Sample rate (max) (ksps) 750 Number of input channels 2 Interface type SPI Architecture SAR Input type Pseudo-Differential Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features Small Size Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 40 Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 85 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.5
Resolution (Bits) 16 Sample rate (max) (ksps) 750 Number of input channels 2 Interface type SPI Architecture SAR Input type Pseudo-Differential Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features Small Size Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 40 Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 85 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.5
WQFN (RTE) 16 9 mm² 3 x 3
  • 16-, 14-, and 12-Bit Pin-Compatible Family
  • Simultaneously Samples Two Channels
  • Pseudo-Differential Analog Inputs
  • Fast Throughput: 750 kSPS
  • Excellent DC Performance:
    • Linearity:
      • ADS8350:
        16-Bit NMC DNL, ±2.5 LSB, Max INL
      • ADS7850:
        14-Bit NMC DNL, ±1.5 LSB, Max INL
      • ADS7250:
        12-Bit NMC DNL, ±1 LSB, Max INL
  • Excellent AC Performance:
    • ADS8350: 85-dB SNR, –96-dB THD
    • ADS7850: 81-dB SNR, –90-dB THD
    • ADS7250: 73-dB SNR, –88-dB THD
  • Simple Serial Interface
  • Fully-Specified Over Extended Industrial Temperature Range: –40°C to 125°C
  • Small Footprint: WQFN-16 (3 mm × 3 mm)
  • 16-, 14-, and 12-Bit Pin-Compatible Family
  • Simultaneously Samples Two Channels
  • Pseudo-Differential Analog Inputs
  • Fast Throughput: 750 kSPS
  • Excellent DC Performance:
    • Linearity:
      • ADS8350:
        16-Bit NMC DNL, ±2.5 LSB, Max INL
      • ADS7850:
        14-Bit NMC DNL, ±1.5 LSB, Max INL
      • ADS7250:
        12-Bit NMC DNL, ±1 LSB, Max INL
  • Excellent AC Performance:
    • ADS8350: 85-dB SNR, –96-dB THD
    • ADS7850: 81-dB SNR, –90-dB THD
    • ADS7250: 73-dB SNR, –88-dB THD
  • Simple Serial Interface
  • Fully-Specified Over Extended Industrial Temperature Range: –40°C to 125°C
  • Small Footprint: WQFN-16 (3 mm × 3 mm)

The ADS8350, ADS7850, and ADS7250 devices belong to a family of pin-compatible, dual, high-speed, simultaneous-sampling, analog-to-digital converters (ADCs) that support pseudo-differential analog inputs. All devices support a simple serial interface that can operate over a wide power-supply range, enabling easy communication with a large variety of host controllers.

All devices are fully specified over the extended industrial temperature range (–40°C to 125°C) and are available in a pin-compatible, WQFN-16 (3 mm × 3 mm) package.





The ADS8350, ADS7850, and ADS7250 devices belong to a family of pin-compatible, dual, high-speed, simultaneous-sampling, analog-to-digital converters (ADCs) that support pseudo-differential analog inputs. All devices support a simple serial interface that can operate over a wide power-supply range, enabling easy communication with a large variety of host controllers.

All devices are fully specified over the extended industrial temperature range (–40°C to 125°C) and are available in a pin-compatible, WQFN-16 (3 mm × 3 mm) package.





Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
ADS7850 ACTIVE SAR ADC, Dual, 750 kSPS, 14 Bit, Simultaneous Sampling Pin-to-pin compatible, lower resolution

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet ADSxx50 Dual, 750-kSPS, 16-, 14-, and 12-Bit, Simultaneous-Sampling, Analog-to-Digital Converters datasheet (Rev. D) PDF | HTML 15 Mar 2018
White paper Voltage-reference impact on total harmonic distortion 01 Aug 2016
E-book Best of Baker's Best: Precision Data Converters -- SAR ADCs 21 May 2015
EVM User's guide ADS8350EVM-PDK User's Guide (Rev. A) 17 Oct 2014

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos