Product details

Resolution (Bits) 12 Sample rate (max) (ksps) 200 Number of input channels 2 Interface type Microwire (Serial I/O), SPI Architecture SAR Input type Differential Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 105 Power consumption (typ) (mW) 8.6 Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 73.2 Digital supply (min) (V) 4.5 Digital supply (max) (V) 5.5
Resolution (Bits) 12 Sample rate (max) (ksps) 200 Number of input channels 2 Interface type Microwire (Serial I/O), SPI Architecture SAR Input type Differential Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 105 Power consumption (typ) (mW) 8.6 Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 73.2 Digital supply (min) (V) 4.5 Digital supply (max) (V) 5.5
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • True Simultaneous Sampling Differential Inputs
  • Specified Performance from 50 kSPS to 200 kSPS
  • External Reference
  • Wide Input Common-Mode Voltage Range
  • Single High-Speed Serial Data Output
  • Operating Temperature Range of −40°C to +105°C
  • SPI/QSPI/MICROWIRE/DSP Compatible Serial Interface

Key Specifications

  • Conversion Rate: 50 kSPS to 200 kSPS
  • INL: ±1 LSB (max)
  • DNL: ±0.95 LSB (max)
  • SNR: 71 dBc (min)
  • THD: -72 dBc (min)
  • ENOB: 11.25 bits (min)
  • Power Consumption at 200 kSPS
    • Converting, VA = 5V, VREF = 2.5V: 8.6 mW (typ)
    • Power-Down, VA = 5V, VREF = 2.5V: 2.6 µW (typ)

All trademarks are the property of their respective owners.

  • True Simultaneous Sampling Differential Inputs
  • Specified Performance from 50 kSPS to 200 kSPS
  • External Reference
  • Wide Input Common-Mode Voltage Range
  • Single High-Speed Serial Data Output
  • Operating Temperature Range of −40°C to +105°C
  • SPI/QSPI/MICROWIRE/DSP Compatible Serial Interface

Key Specifications

  • Conversion Rate: 50 kSPS to 200 kSPS
  • INL: ±1 LSB (max)
  • DNL: ±0.95 LSB (max)
  • SNR: 71 dBc (min)
  • THD: -72 dBc (min)
  • ENOB: 11.25 bits (min)
  • Power Consumption at 200 kSPS
    • Converting, VA = 5V, VREF = 2.5V: 8.6 mW (typ)
    • Power-Down, VA = 5V, VREF = 2.5V: 2.6 µW (typ)

All trademarks are the property of their respective owners.

The ADC122S625 is a dual 12-bit, 50 kSPS to 200 kSPS simultaneous sampling Analog-to-Digital (A/D) converter. The analog inputs on both channels are sampled simultaneously to preserve their relative phase information to each other. The converter is based on a successive-approximation register architecture where the differential nature of the analog inputs is maintained from the internal track-and-hold circuits throughout the A/D converter to provide excellent common-mode signal rejection. The ADC122S625 features an external reference that can be varied from 1.0V to VA.

The ADC122S625's serial data output is binary 2's complement and is compatible with several standards, such as SPI™, QSPI™, MICROWIRE™, and many common DSP serial interfaces. The serial clock (SCLK) and chip select bar (CS) are shared by both channels.

Operating from a single 5V analog supply and a reference voltage of 2.5V, the total power consumption while operating at 200 kSPS is typically 8.6 mW. With the ADC122S625 operating in power-down mode, the power consumption reduces to 2.6 µW. The differential input, low power consumption, and small size make the ADC122S625 ideal for direct connection to sensors in motor control applications.

Operation is specified over the industrial temperature range of −40°C to +105°C and clock rates of 1.6 MHz to 6.4 MHz. The ADC122S625 is available in a 10-lead VSSOP package.

The ADC122S625 is a dual 12-bit, 50 kSPS to 200 kSPS simultaneous sampling Analog-to-Digital (A/D) converter. The analog inputs on both channels are sampled simultaneously to preserve their relative phase information to each other. The converter is based on a successive-approximation register architecture where the differential nature of the analog inputs is maintained from the internal track-and-hold circuits throughout the A/D converter to provide excellent common-mode signal rejection. The ADC122S625 features an external reference that can be varied from 1.0V to VA.

The ADC122S625's serial data output is binary 2's complement and is compatible with several standards, such as SPI™, QSPI™, MICROWIRE™, and many common DSP serial interfaces. The serial clock (SCLK) and chip select bar (CS) are shared by both channels.

Operating from a single 5V analog supply and a reference voltage of 2.5V, the total power consumption while operating at 200 kSPS is typically 8.6 mW. With the ADC122S625 operating in power-down mode, the power consumption reduces to 2.6 µW. The differential input, low power consumption, and small size make the ADC122S625 ideal for direct connection to sensors in motor control applications.

Operation is specified over the industrial temperature range of −40°C to +105°C and clock rates of 1.6 MHz to 6.4 MHz. The ADC122S625 is available in a 10-lead VSSOP package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
ADC122S655 ACTIVE Dual 12-Bit, 200 kSPS to 500 kSPS, Simultaneous Sampling A/D Converter Higher sample rate (500 kSPS)
ADC122S706 ACTIVE Dual 12-Bit, 500 kSPS to 1 MSPS, Simultaneous Sampling A/D Converter Higher sample rate (1 MSPS)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Dual 12-Bit, 50 kSPS to 200 kSPS, Simultaneous Sampling A/D Converter datasheet (Rev. A) 20 Mar 2013
E-book Best of Baker's Best: Precision Data Converters -- SAR ADCs 21 May 2015
User guide ADC122S625 Dual 12Bit, 50 kSPS to 200 kSPS, Simultaneous Sampling ADC User Guide 21 Feb 2012

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos