Product details

Resolution (Bits) 31 Sample rate (max) (ksps) 4 Number of input channels 2 Interface type SPI Architecture Delta-Sigma Input type Differential Multichannel configuration Multiplexed Rating Catalog Reference mode External Input voltage range (max) (V) 1.15, 3.75 Input voltage range (min) (V) -1.9, 0.7 Features PGA Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 18 Analog supply (min) (V) -2.5, 0 Analog supply voltage (max) (V) 2.5, 5 SNR (dB) 130 Digital supply (min) (V) 1.65 Digital supply (max) (V) 3.6
Resolution (Bits) 31 Sample rate (max) (ksps) 4 Number of input channels 2 Interface type SPI Architecture Delta-Sigma Input type Differential Multichannel configuration Multiplexed Rating Catalog Reference mode External Input voltage range (max) (V) 1.15, 3.75 Input voltage range (min) (V) -1.9, 0.7 Features PGA Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 18 Analog supply (min) (V) -2.5, 0 Analog supply voltage (max) (V) 2.5, 5 SNR (dB) 130 Digital supply (min) (V) 1.65 Digital supply (max) (V) 3.6
VQFN (RHF) 24 20 mm² 5 x 4
  • High Resolution:
    • SNR: 130 dB (250 SPS, PGA = 1)
  • High Accuracy:
    • THD: –122 dB
  • Low Power Consumption:
    • 18 mW (PGA = 1, 2, 4, or 8)
    • Shutdown Mode: 10 µW
  • Low-Noise PGA: 5 nV/√Hz
  • Two-Channel Input Multiplexer
  • Inherently-Stable Modulator With Fast Responding Overrange Detector
  • Flexible Digital Filter:
    • Sinc + FIR + IIR (Selectable)
    • Linear or Minimum Phase Response
    • Programmable High-Pass Filter
    • Selectable FIR Data Rates:
      250 SPS to 4 kSPS
  • Offset and Gain Calibration Engine
  • SYNC Input
  • Analog Supply: 5 V or ±2.5 V
  • Digital Supply: 1.8 V to 3.3 V
  • High Resolution:
    • SNR: 130 dB (250 SPS, PGA = 1)
  • High Accuracy:
    • THD: –122 dB
  • Low Power Consumption:
    • 18 mW (PGA = 1, 2, 4, or 8)
    • Shutdown Mode: 10 µW
  • Low-Noise PGA: 5 nV/√Hz
  • Two-Channel Input Multiplexer
  • Inherently-Stable Modulator With Fast Responding Overrange Detector
  • Flexible Digital Filter:
    • Sinc + FIR + IIR (Selectable)
    • Linear or Minimum Phase Response
    • Programmable High-Pass Filter
    • Selectable FIR Data Rates:
      250 SPS to 4 kSPS
  • Offset and Gain Calibration Engine
  • SYNC Input
  • Analog Supply: 5 V or ±2.5 V
  • Digital Supply: 1.8 V to 3.3 V

The ADS1283 is an extremely high-performance, single-chip, analog-to-digital converter (ADC) with an integrated, low-noise programmable gain amplifier (PGA) and two-channel input multiplexer (mux). The ADS1283 is suitable for the demanding needs of seismic monitoring equipment.

The converter uses a fourth-order, inherently stable, delta-sigma (ΔΣ) modulator that provides outstanding noise and linearity performance. The modulator digital output is digitally filtered and decimated by the on-chip digital filter to yield the ADC conversion result.

The flexible input mux provides an additional external input for measurement, as well as internal self-test input connections. The PGA features outstanding low noise (5 nV/√Hz) and very-high input impedance, allowing easy interfacing to geophones and hydrophones over a wide range of gains.

The digital filter provides selectable data rates from 250 to 4000 samples per second (SPS). The high-pass filter (HPF) features an adjustable corner frequency. On-chip gain and offset scaling registers support system calibration.

The synchronization input (SYNC) can be used to synchronize the conversions of multiple ADS1283 devices.

The ADS1283 is available in a compact 24-lead, 5-mm × 4-mm VQFN package, and is fully specified from –40°C to +85°C, with a maximum operating temperature range of –50°C to +125°C.

The ADS1283 is an extremely high-performance, single-chip, analog-to-digital converter (ADC) with an integrated, low-noise programmable gain amplifier (PGA) and two-channel input multiplexer (mux). The ADS1283 is suitable for the demanding needs of seismic monitoring equipment.

The converter uses a fourth-order, inherently stable, delta-sigma (ΔΣ) modulator that provides outstanding noise and linearity performance. The modulator digital output is digitally filtered and decimated by the on-chip digital filter to yield the ADC conversion result.

The flexible input mux provides an additional external input for measurement, as well as internal self-test input connections. The PGA features outstanding low noise (5 nV/√Hz) and very-high input impedance, allowing easy interfacing to geophones and hydrophones over a wide range of gains.

The digital filter provides selectable data rates from 250 to 4000 samples per second (SPS). The high-pass filter (HPF) features an adjustable corner frequency. On-chip gain and offset scaling registers support system calibration.

The synchronization input (SYNC) can be used to synchronize the conversions of multiple ADS1283 devices.

The ADS1283 is available in a compact 24-lead, 5-mm × 4-mm VQFN package, and is fully specified from –40°C to +85°C, with a maximum operating temperature range of –50°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
ADS1285 ACTIVE 32-bit high-resolution two-channel delta-sigma ADC for seismic and geospace exploration Higher dynamic range (134 dB) and lower power (4.8 mW)  

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet ADS1283 High-Resolution, Analog-to-Digital Converter datasheet (Rev. C) PDF | HTML 27 Aug 2019
Application note Calculating Conversion Latency and System Cycle Time for Delta-Sigma ADCs (Rev. A) PDF | HTML 18 Mar 2024
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Application note Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML 29 Mar 2023
E-book Fundamentals of Precision ADC Noise Analysis 19 Jun 2020

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos