INA290

ACTIVE

2.7 to 120V, 1.1MHz, ultra-precise current sense amplifier in small (SC-70) package

Product details

Product type Analog output Common-mode voltage (max) (V) 120 Common-mode voltage (min) (V) 2.7 Input offset (±) (max) (µV) 12, 15, 20, 25 Input offset drift (±) (typ) (µV/°C) 0.2 Voltage gain (V/V) 20, 50, 100, 200, 500 CMRR (min) (dB) 140 Bandwidth (kHz) 800, 850, 900, 1100 Supply voltage (max) (V) 20 Supply voltage (min) (V) 2.7 Iq (max) (mA) 0.6 Number of channels 1 Comparators (#) 0 Gain error (%) 0.1, 0.15 Gain error drift (±) (max) (ppm/°C) 5 Slew rate (V/µs) 2 Features Ultra precise Rating Catalog Operating temperature range (°C) -40 to 125
Product type Analog output Common-mode voltage (max) (V) 120 Common-mode voltage (min) (V) 2.7 Input offset (±) (max) (µV) 12, 15, 20, 25 Input offset drift (±) (typ) (µV/°C) 0.2 Voltage gain (V/V) 20, 50, 100, 200, 500 CMRR (min) (dB) 140 Bandwidth (kHz) 800, 850, 900, 1100 Supply voltage (max) (V) 20 Supply voltage (min) (V) 2.7 Iq (max) (mA) 0.6 Number of channels 1 Comparators (#) 0 Gain error (%) 0.1, 0.15 Gain error drift (±) (max) (ppm/°C) 5 Slew rate (V/µs) 2 Features Ultra precise Rating Catalog Operating temperature range (°C) -40 to 125
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Wide common-mode voltage:
    • Operational voltage: 2.7 V to 120 V
    • Survival voltage: −20 V to +122 V
  • Excellent CMRR:
    • 160-dB DC
    • 85-dB AC at 50 kHz
  • Accuracy
    • Gain:
      • Gain error: ±0.1% (maximum)
      • Gain drift: ±5 ppm/°C (maximum)
    • Offset:
      • Offset voltage: ±12 µV (maximum)
      • Offset drift: ±0.2 µV/°C (maximum)
  • Available gains:
    • A1 devices: 20 V/V
    • A2 devices: 50 V/V
    • A3 devices: 100 V/V
    • A4 devices: 200 V/V
    • A5 devices: 500 V/V
  • High bandwidth: 1.1 MHz
  • Slew rate: 2 V/µs
  • Quiescent current: 370 µA (per channel)
  • Wide common-mode voltage:
    • Operational voltage: 2.7 V to 120 V
    • Survival voltage: −20 V to +122 V
  • Excellent CMRR:
    • 160-dB DC
    • 85-dB AC at 50 kHz
  • Accuracy
    • Gain:
      • Gain error: ±0.1% (maximum)
      • Gain drift: ±5 ppm/°C (maximum)
    • Offset:
      • Offset voltage: ±12 µV (maximum)
      • Offset drift: ±0.2 µV/°C (maximum)
  • Available gains:
    • A1 devices: 20 V/V
    • A2 devices: 50 V/V
    • A3 devices: 100 V/V
    • A4 devices: 200 V/V
    • A5 devices: 500 V/V
  • High bandwidth: 1.1 MHz
  • Slew rate: 2 V/µs
  • Quiescent current: 370 µA (per channel)

The INAx290 is an ultra-precise, current-sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from 2.7 V to 120 V. The ultra-precise current measurement accuracy is achieved thanks to the combination of an ultra-low offset voltage of ±12 µV (maximum), a small gain error of ±0.1% (maximum), and a high DC CMRR of 160 dB (typical). The INAx290 is not only designed for DC current measurement, but also for high-speed applications (such as fast overcurrent protection, for example) with a high bandwidth of 1.1 MHz (at gain of 20 V/V) and an 85-dB AC CMRR (at 50 kHz).

The INAx290 provides the capability to make ultra- precise current measurements by sensing the voltage drop across a shunt resistor over a wide common- mode range from 2.7 V to 120 V. The INAx290 devices come in highly space-efficient packages. The single-channel INA290 device is featured in the SC-70 package, the dual-channel INA2290 device is available in the MSOP-8 package, and the quad-channel INA4290 device is available in the 4 mm x 4 mm QFN package.

The INAx290 operates from a single 2.7-V to 20-V supply with the single channel device only drawing 370-µA supply current per channel (typical). The devices are available with five gain options: 20 V/V, 50 V/V, 100 V/V, 200 V/V, and 500 V/V. The low offset of the zero-drift architecture enables current sensing with low ohmic shunts as specified over the extended operating temperature range (−40°C to +125°C).

The INAx290 is an ultra-precise, current-sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from 2.7 V to 120 V. The ultra-precise current measurement accuracy is achieved thanks to the combination of an ultra-low offset voltage of ±12 µV (maximum), a small gain error of ±0.1% (maximum), and a high DC CMRR of 160 dB (typical). The INAx290 is not only designed for DC current measurement, but also for high-speed applications (such as fast overcurrent protection, for example) with a high bandwidth of 1.1 MHz (at gain of 20 V/V) and an 85-dB AC CMRR (at 50 kHz).

The INAx290 provides the capability to make ultra- precise current measurements by sensing the voltage drop across a shunt resistor over a wide common- mode range from 2.7 V to 120 V. The INAx290 devices come in highly space-efficient packages. The single-channel INA290 device is featured in the SC-70 package, the dual-channel INA2290 device is available in the MSOP-8 package, and the quad-channel INA4290 device is available in the 4 mm x 4 mm QFN package.

The INAx290 operates from a single 2.7-V to 20-V supply with the single channel device only drawing 370-µA supply current per channel (typical). The devices are available with five gain options: 20 V/V, 50 V/V, 100 V/V, 200 V/V, and 500 V/V. The low offset of the zero-drift architecture enables current sensing with low ohmic shunts as specified over the extended operating temperature range (−40°C to +125°C).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
INA280 ACTIVE 2.7-V to 120-V, 1.1-MHz, high-precision current sense amplifier in small (SC-70) package Identical functionality with reduced accuracy
Same functionality with different pin-out to the compared device
INA2290 ACTIVE Dual-channel, 2.7-V to 120-V, 1.1-MHz, ultra-precise current sense amplifier Dual channel with similar performance.
INA293 ACTIVE -4-V to 110-V, 1.3-MHz, ultra-precise current sense amplifier Optimized to support negative common-mode voltage and higher bandwidth.
INA4290 ACTIVE Quad-channel, 120-V, high-voltage, high-bandwidth, unidirectional current sense amplifier Quad channel with similar performance.

Technical documentation

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos