OPA1S2385

ACTIVE

250-MHz, CMOS Transimpedance Amplifier (TIA) with Integrated active low Switch and Buffer

Product details

Number of channels 2 GBW (typ) (MHz) 100 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail In, Out Features Small Size BW at Acl (MHz) 250 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 2 GBW (typ) (MHz) 100 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail In, Out Features Small Size BW at Acl (MHz) 250 Operating temperature range (°C) -40 to 85 Rating Catalog
VSON (DRC) 10 9 mm² 3 x 3
  • Wide Bandwidth: 250 MHz
  • High Slew Rate: 150 V/µs
  • Rail-to-Rail Input/Output (I/O)
  • Fast Settling
  • Low Input Bias Current: 3 pA
  • High Input Impedance: 1013 Ω || 2 pF
  • SPST Switch:
    • Low On-Resistance: 4 Ω
    • Low Charge Injection: 1 pC
    • Low Leakage Current: 10 pA
  • Flexible Configuration:
    • Transimpedance Gain
    • External Hold Capacitor
    • Post-Gain
  • Single Supply: +2.7 V to +5.5 V
  • Quiescent Current: 9.2 mA
  • Small Package: 3-mm × 3-mm SON-10
  • OPA1S2384: Internal Switch Active High
  • OPA1S2385: Internal Switch Active Low
  • Wide Bandwidth: 250 MHz
  • High Slew Rate: 150 V/µs
  • Rail-to-Rail Input/Output (I/O)
  • Fast Settling
  • Low Input Bias Current: 3 pA
  • High Input Impedance: 1013 Ω || 2 pF
  • SPST Switch:
    • Low On-Resistance: 4 Ω
    • Low Charge Injection: 1 pC
    • Low Leakage Current: 10 pA
  • Flexible Configuration:
    • Transimpedance Gain
    • External Hold Capacitor
    • Post-Gain
  • Single Supply: +2.7 V to +5.5 V
  • Quiescent Current: 9.2 mA
  • Small Package: 3-mm × 3-mm SON-10
  • OPA1S2384: Internal Switch Active High
  • OPA1S2385: Internal Switch Active Low

The OPA1S2384 and OPA1S2385 (OPA1S238x) combine high bandwidth, FET-input operational amplifiers with a fast SPST CMOS switch designed for applications that require the tracking and capturing of fast signals.

By providing a 250-MHz gain bandwidth product and rail-to-rail input/output swings in single-supply operation, the OPA1S238x is capable of wideband transimpedance gain and large output signal swing simultaneously. Low input bias current and voltage noise (6 nV/√Hz) make it possible to amplify extremely low-level input signals for maximum signal-to-noise ratio.

The characteristics of the OPA1S238x make this device ideally suited for use as a wideband photodiode amplifier.

In addition, the CMOS switch and subsequent buffer amplifier allow the OPA1S238x to be easily configured as a fast sample-and-hold circuit. The external hold capacitor and post-gain options make the OPA1S238x easily adoptable to a wide range of speed and accuracy requirements. Note that the OPA1S2384 closes the internal switch with a logic-high signal, and the OPA1S2385 closes the internal switch with a logic-low signal.

The OPA1S238x are optimized for low-voltage operation from as low as +2.7 V up to +5.5 V. These devices are specified for a temperature range of –40°C to +85°C.

The OPA1S2384 and OPA1S2385 (OPA1S238x) combine high bandwidth, FET-input operational amplifiers with a fast SPST CMOS switch designed for applications that require the tracking and capturing of fast signals.

By providing a 250-MHz gain bandwidth product and rail-to-rail input/output swings in single-supply operation, the OPA1S238x is capable of wideband transimpedance gain and large output signal swing simultaneously. Low input bias current and voltage noise (6 nV/√Hz) make it possible to amplify extremely low-level input signals for maximum signal-to-noise ratio.

The characteristics of the OPA1S238x make this device ideally suited for use as a wideband photodiode amplifier.

In addition, the CMOS switch and subsequent buffer amplifier allow the OPA1S238x to be easily configured as a fast sample-and-hold circuit. The external hold capacitor and post-gain options make the OPA1S238x easily adoptable to a wide range of speed and accuracy requirements. Note that the OPA1S2384 closes the internal switch with a logic-high signal, and the OPA1S2385 closes the internal switch with a logic-low signal.

The OPA1S238x are optimized for low-voltage operation from as low as +2.7 V up to +5.5 V. These devices are specified for a temperature range of –40°C to +85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet 250-MHz, CMOS Transimpedance Amplifier (TIA) with Integrated Switch and Buffer datasheet (Rev. A) 24 Jun 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
EVM User's guide OPA1S2384EVM and OPA1S2385EVM User's Guide (Rev. A) 07 Oct 2013
Application note Compensate Transimpedance Amplifiers Intuitively (Rev. A) 30 Mar 2005

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos