Product details

Resolution (Bits) 16 Sample rate (max) (ksps) 2500 Number of input channels 1 Interface type Serial Architecture Delta-Sigma Input type Differential Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 4.6 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 530 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 91 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
Resolution (Bits) 16 Sample rate (max) (ksps) 2500 Number of input channels 1 Interface type Serial Architecture Delta-Sigma Input type Differential Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 4.6 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 530 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 91 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
TQFP (PFB) 48 81 mm² 9 x 9
  • High Speed:
    • Data Rate: 2.5MSPS
    • Bandwidth: 1.23MHz
  • Outstanding Performance:
    • SNR: 91dB at fIN = 100kHz, –1dBFS
    • THD: –101dB at fIN = 100kHz, –6dBFS
    • SFDR: 103dB at fIN = 100kHz, –6dBFS
  • Ease-of-Use:
    • High-Speed 3-Wire Serial Interface
    • Directly Connects to TMS320 DSPs
    • On-Chip Digital Filter Simplifies Antialias Requirements
    • Simple Pin-Driven Control—No On-Chip Registers to Program
    • Selectable On-Chip Voltage Reference
    • Simultaneous Sampling with Multiple ADS1602s
  • Low Power:
    • 530mW at 2.5MSPS
    • Power-Down Mode
  • High Speed:
    • Data Rate: 2.5MSPS
    • Bandwidth: 1.23MHz
  • Outstanding Performance:
    • SNR: 91dB at fIN = 100kHz, –1dBFS
    • THD: –101dB at fIN = 100kHz, –6dBFS
    • SFDR: 103dB at fIN = 100kHz, –6dBFS
  • Ease-of-Use:
    • High-Speed 3-Wire Serial Interface
    • Directly Connects to TMS320 DSPs
    • On-Chip Digital Filter Simplifies Antialias Requirements
    • Simple Pin-Driven Control—No On-Chip Registers to Program
    • Selectable On-Chip Voltage Reference
    • Simultaneous Sampling with Multiple ADS1602s
  • Low Power:
    • 530mW at 2.5MSPS
    • Power-Down Mode

The ADS1602 is a high-speed, high-precision, delta-sigma (ΔΣ) analog-to-digital converter (ADC) manufactured on an advanced CMOS process. The ADS1602 oversampling topology reduces clock jitter sensitivity during the sampling of high-frequency, large amplitude signals by a factor of four over that achieved by Nyquist-rate ADCs. Consequently, signal-to-noise ratio (SNR) is particularly improved. Total harmonic distortion (THD) is –101dB, and the spurious-free dynamic range (SFDR) is 103dB.

Optimized for power and performance, the ADS1602 dissipates only 530mW while providing a full-scale differential input range of ±3V. Having such a wide input range makes out-of-range signals unlikely. The OTR pin indicates if an analog input out-of-range condition does occur. The differential input signal is measured against the differential reference, which can be generated internally or supplied externally on the ADS1602.

The ADS1602 uses an inherently stable advanced modulator with an on-chip decimation filter. The filter stop band extends to 38.6MHz, which greatly simplifies the antialiasing circuitry. The modulator samples the input signal up to 40MSPS, depending on fCLK, while the 16x decimation filter uses a series of four half-band FIR filter stages to provide 75dB of stop band attenuation and 0.001dB of passband ripple.

Output data is provided over a simple 3-wire serial interface at rates up to 2.5MSPS, with a –3dB bandwidth of 1.23MHz. The output data or its complementary format directly connects to DSPs such as TI’s TMS320 family, FPGAs, or ASICs. A dedicated synchronization pin enables simultaneous sampling with multiple ADS1602s in multi-channel systems. Power dissipation is set by an external resistor that allows a reduction in dissipation when operating at slower speeds. All of the ADS1602 features are controlled by dedicated I/O pins, which simplify operation by eliminating the need for on-chip registers.

The high performing, easy-to-use ADS1602 is especially suitable for demanding measurement applications in sonar, vibration analysis, and data acquisition. The ADS1602 is offered in a small, 7mm × 7mm TQFP-48 package and is specified from –40°C to +85°C.

The ADS1602 is a high-speed, high-precision, delta-sigma (ΔΣ) analog-to-digital converter (ADC) manufactured on an advanced CMOS process. The ADS1602 oversampling topology reduces clock jitter sensitivity during the sampling of high-frequency, large amplitude signals by a factor of four over that achieved by Nyquist-rate ADCs. Consequently, signal-to-noise ratio (SNR) is particularly improved. Total harmonic distortion (THD) is –101dB, and the spurious-free dynamic range (SFDR) is 103dB.

Optimized for power and performance, the ADS1602 dissipates only 530mW while providing a full-scale differential input range of ±3V. Having such a wide input range makes out-of-range signals unlikely. The OTR pin indicates if an analog input out-of-range condition does occur. The differential input signal is measured against the differential reference, which can be generated internally or supplied externally on the ADS1602.

The ADS1602 uses an inherently stable advanced modulator with an on-chip decimation filter. The filter stop band extends to 38.6MHz, which greatly simplifies the antialiasing circuitry. The modulator samples the input signal up to 40MSPS, depending on fCLK, while the 16x decimation filter uses a series of four half-band FIR filter stages to provide 75dB of stop band attenuation and 0.001dB of passband ripple.

Output data is provided over a simple 3-wire serial interface at rates up to 2.5MSPS, with a –3dB bandwidth of 1.23MHz. The output data or its complementary format directly connects to DSPs such as TI’s TMS320 family, FPGAs, or ASICs. A dedicated synchronization pin enables simultaneous sampling with multiple ADS1602s in multi-channel systems. Power dissipation is set by an external resistor that allows a reduction in dissipation when operating at slower speeds. All of the ADS1602 features are controlled by dedicated I/O pins, which simplify operation by eliminating the need for on-chip registers.

The high performing, easy-to-use ADS1602 is especially suitable for demanding measurement applications in sonar, vibration analysis, and data acquisition. The ADS1602 is offered in a small, 7mm × 7mm TQFP-48 package and is specified from –40°C to +85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
ADS1601 ACTIVE 16-Bit, 1.25MSPS, High Speed and High Precision Delta Sigma ADC Lower sample rate (5000 kSPS)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet 16-Bit, 2.5MSPS Analog-to-Digital Converter datasheet (Rev. E) 20 Oct 2011
Application note Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML 29 Mar 2023
Application note ADS16xx Reference Options (Rev. A) PDF | HTML 09 Mar 2022
E-book Fundamentals of Precision ADC Noise Analysis 19 Jun 2020
White paper Voltage-reference impact on total harmonic distortion 01 Aug 2016
E-book Best of Baker's Best: Precision Data Converters -- Delta-Sigma ADCs 19 Mar 2015

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos