INA296B

ACTIVE

-5-V to 110-V, bidirectional, 1.1-MHz 8-V/µs high-precision current sense amplifier

Product details

Product type Analog output Common-mode voltage (max) (V) 110 Common-mode voltage (min) (V) -5 Input offset (±) (max) (µV) 150 Input offset drift (±) (typ) (µV/°C) 0.1 Voltage gain (V/V) 10, 20, 50, 100, 200 CMRR (min) (dB) 120 Bandwidth (kHz) 1100 Supply voltage (max) (V) 20 Supply voltage (min) (V) 2.7 Iq (max) (mA) 3.2 Number of channels 1 Comparators (#) 0 Gain error (%) 0.1 Gain error drift (±) (max) (ppm/°C) 5 Slew rate (V/µs) 8 Features Bidirectional, High precision, Low-side Capable Rating Catalog Operating temperature range (°C) -40 to 125
Product type Analog output Common-mode voltage (max) (V) 110 Common-mode voltage (min) (V) -5 Input offset (±) (max) (µV) 150 Input offset drift (±) (typ) (µV/°C) 0.1 Voltage gain (V/V) 10, 20, 50, 100, 200 CMRR (min) (dB) 120 Bandwidth (kHz) 1100 Supply voltage (max) (V) 20 Supply voltage (min) (V) 2.7 Iq (max) (mA) 3.2 Number of channels 1 Comparators (#) 0 Gain error (%) 0.1 Gain error drift (±) (max) (ppm/°C) 5 Slew rate (V/µs) 8 Features Bidirectional, High precision, Low-side Capable Rating Catalog Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23-THN (DDF) 8 8.12 mm² 2.9 x 2.8 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Wide common-mode voltage:
    • Operational voltage: −5 V to +110 V
    • Survival voltage: −20 V to +120 V
  • Bidirectional operation
  • High small signal bandwidth: 1.1 MHz (at all gains)
  • Slew rate: 8 V/µs
  • Step response settling time to 1%: 1 µs
  • Excellent CMRR : 166 dB
  • Accuracy:
    • Gain error (maximum)
      • Version A: ±0.01%, ±1 ppm/°C drift
      • Version B: ±0.1%, ±5 ppm/°C drift
    • Offset voltage (maximum)
      • Version A: ±10 µV, ±0.1 µV/°C drift
      • Version B: ±150 µV, ±0.5 µV/°C drift
  • Available gains:
    • INA296A1, INA296B1 : 10 V/V
    • INA296A2, INA296B2 : 20 V/V
    • INA296A3, INA296B3 : 50 V/V
    • INA296A4, INA296B4 : 100 V/V
    • INA296A5, INA296B5 : 200 V/V
  • Package options: SOT23-8, VSSOP-8, SOIC-8, VSSOP-10
  • Wide common-mode voltage:
    • Operational voltage: −5 V to +110 V
    • Survival voltage: −20 V to +120 V
  • Bidirectional operation
  • High small signal bandwidth: 1.1 MHz (at all gains)
  • Slew rate: 8 V/µs
  • Step response settling time to 1%: 1 µs
  • Excellent CMRR : 166 dB
  • Accuracy:
    • Gain error (maximum)
      • Version A: ±0.01%, ±1 ppm/°C drift
      • Version B: ±0.1%, ±5 ppm/°C drift
    • Offset voltage (maximum)
      • Version A: ±10 µV, ±0.1 µV/°C drift
      • Version B: ±150 µV, ±0.5 µV/°C drift
  • Available gains:
    • INA296A1, INA296B1 : 10 V/V
    • INA296A2, INA296B2 : 20 V/V
    • INA296A3, INA296B3 : 50 V/V
    • INA296A4, INA296B4 : 100 V/V
    • INA296A5, INA296B5 : 200 V/V
  • Package options: SOT23-8, VSSOP-8, SOIC-8, VSSOP-10

The INA296x is an ultra-precise, bidirectional current sense amplifier than can measure voltage drops across shunt resistors over a wide common-mode range from –5 V to 110 V, independent of the supply voltage. The high-precision current measurement is achieved through a combination of low offset voltage (±10 µV, maximum), small gain error (±0.01%, maximum) and a high DC CMRR (typical 166 dB). The INA296x is not only designed for high voltage, bidirectional DC current measurements, but also for high-speed applications (such as transient detection and fast overcurrent protection) with a high signal bandwidth of 1.1 MHz and fast settling time.

The INA296x operates from a single 2.7 V to 20 V supply, drawing 2.5 mA of supply current. The INA296x is available in five gain options: 10 V/V, 20 V/V, 50 V/V, 100 V/V, and 200 V/V. Multiple gain options allow for optimization between available shunt resistor values and wide output dynamic range requirements.

The INA296x is specified over operating temperature range of −40°C to +125°C.

The INA296x is an ultra-precise, bidirectional current sense amplifier than can measure voltage drops across shunt resistors over a wide common-mode range from –5 V to 110 V, independent of the supply voltage. The high-precision current measurement is achieved through a combination of low offset voltage (±10 µV, maximum), small gain error (±0.01%, maximum) and a high DC CMRR (typical 166 dB). The INA296x is not only designed for high voltage, bidirectional DC current measurements, but also for high-speed applications (such as transient detection and fast overcurrent protection) with a high signal bandwidth of 1.1 MHz and fast settling time.

The INA296x operates from a single 2.7 V to 20 V supply, drawing 2.5 mA of supply current. The INA296x is available in five gain options: 10 V/V, 20 V/V, 50 V/V, 100 V/V, and 200 V/V. Multiple gain options allow for optimization between available shunt resistor values and wide output dynamic range requirements.

The INA296x is specified over operating temperature range of −40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
INA296A ACTIVE -5-V to 110-V, bidirectional, 1.1-MHz 8-V/µs ultraprecise current sense amplifier Identical functionality with improved accuracy
Pin-for-pin with same functionality to the compared device
INA241B ACTIVE -5-V to 110-V bidirectional high-precision current sense amplifier with enhanced PWM rejection High-voltage device with enhanced PWM rejection
Similar functionality to the compared device
INA293 ACTIVE -4-V to 110-V, 1.3-MHz, ultra-precise current sense amplifier High-voltage device with unidirectional functionility

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet INA296x–5 V to 110 V, Bidirectional,1.1 MHz, 8 V/μs,Ultra-Precise Current Sense Amplifier datasheet (Rev. C) PDF | HTML 20 Oct 2023
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application brief Current Sensing in Collaborative and Industrial Robotic Arms (Rev. B) PDF | HTML 24 Jul 2023
Application brief Current Mode Control in Switching Power Supplies (Rev. E) PDF | HTML 12 Apr 2023
Application brief Switching Power Supply Current Measurements (Rev. E) PDF | HTML 07 Apr 2023
Application brief Current Sensing in Mobile Robots PDF | HTML 29 Nov 2022
Certificate INA296BEVM EU RoHS Declaration of Conformity (DoC) 17 Nov 2022
EVM User's guide INA296xEVM User's Guide (Rev. A) PDF | HTML 17 Nov 2022
Analog Design Journal Second-sourcing options for small-package amplifiers 26 Mar 2018

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos