OPA320

ACTIVE

Precision, zero-crossover, 20-MHz, 0.9-pA Ib, RRIO, CMOS operational amplifier

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Vos (offset voltage at 25°C) (max) (mV) 0.15 GBW (typ) (MHz) 20 Features EMI Hardened, Shutdown, Zero Crossover Slew rate (typ) (V/µs) 10 Rail-to-rail In, Out Offset drift (typ) (µV/°C) 1.5 Iq per channel (typ) (mA) 1.45 Vn at 1 kHz (typ) (nV√Hz) 8.5 CMRR (typ) (dB) 114 Rating Catalog Operating temperature range (°C) -40 to 125 Input bias current (max) (pA) 0.9 Iout (typ) (A) 0.065 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.01 THD + N at 1 kHz (typ) (%) 0.0005
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Vos (offset voltage at 25°C) (max) (mV) 0.15 GBW (typ) (MHz) 20 Features EMI Hardened, Shutdown, Zero Crossover Slew rate (typ) (V/µs) 10 Rail-to-rail In, Out Offset drift (typ) (µV/°C) 1.5 Iq per channel (typ) (mA) 1.45 Vn at 1 kHz (typ) (nV√Hz) 8.5 CMRR (typ) (dB) 114 Rating Catalog Operating temperature range (°C) -40 to 125 Input bias current (max) (pA) 0.9 Iout (typ) (A) 0.065 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.01 THD + N at 1 kHz (typ) (%) 0.0005
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Precision with Zero-Crossover Distortion:
    • Low Offset Voltage: 150 µV (Maximum)
    • High CMRR: 114 dB
    • Rail-to-Rail I/O
  • Low Input Bias Current: 0.9 pA (Maximum)
  • Low Noise: 7 nV/√Hz at 10 kHz
  • Wide Bandwidth: 20 MHz
  • Slew Rate: 10 V/µs
  • Quiescent Current: 1.45 mA/Ch
  • Single-Supply Voltage Range: 1.8 V to 5.5 V
  • OPA320S and OPA2320S:
    • IQ in Shutdown Mode: 0.1 µA
  • Unity-Gain Stable
  • Small Packages:
    • SOT-23, VSSOP, SON, and SOIC
  • Precision with Zero-Crossover Distortion:
    • Low Offset Voltage: 150 µV (Maximum)
    • High CMRR: 114 dB
    • Rail-to-Rail I/O
  • Low Input Bias Current: 0.9 pA (Maximum)
  • Low Noise: 7 nV/√Hz at 10 kHz
  • Wide Bandwidth: 20 MHz
  • Slew Rate: 10 V/µs
  • Quiescent Current: 1.45 mA/Ch
  • Single-Supply Voltage Range: 1.8 V to 5.5 V
  • OPA320S and OPA2320S:
    • IQ in Shutdown Mode: 0.1 µA
  • Unity-Gain Stable
  • Small Packages:
    • SOT-23, VSSOP, SON, and SOIC

The OPA320 (single) and OPA2320 (dual) are a new generation of precision, low-voltage CMOS operational amplifiers optimized for very low noise and wide bandwidth while operating on a low quiescent current of only 1.45 mA.

The OPA320 series is ideal for low-power, single- supply applications. Low-noise (7 nV/√Hz) and high- speed operation also make them well-suited for driving sampling analog-to-digital converters (ADCs). Other applications include signal conditioning and sensor amplification.

The OPA320 features a linear input stage with zero- crossover distortion that delivers excellent common- mode rejection ratio (CMRR) of typically 114 dB over the full input range. The input common mode range extends 100 mV beyond the negative and positive supply rails. The output voltage typically swings within 10 mV of the rails.

In addition, the OPAx320 has a wide supply voltage range from 1.8 V to 5.5 V with excellent PSRR (106 dB) over the entire supply range, making them suitable for precision, low-power applications that run directly from batteries without regulation.

The OPA320 (single version) is available in a 5-pin SOT23 package; the OPA320S shutdown single version is available in an 6-pin SOT23 package. The dual OPA2320 is offered in 8-pin SOIC, VSSOP, and SON packages, and the OPA2320S (dual with shutdown) in a 10-pin VSSOP package.

The OPA320 (single) and OPA2320 (dual) are a new generation of precision, low-voltage CMOS operational amplifiers optimized for very low noise and wide bandwidth while operating on a low quiescent current of only 1.45 mA.

The OPA320 series is ideal for low-power, single- supply applications. Low-noise (7 nV/√Hz) and high- speed operation also make them well-suited for driving sampling analog-to-digital converters (ADCs). Other applications include signal conditioning and sensor amplification.

The OPA320 features a linear input stage with zero- crossover distortion that delivers excellent common- mode rejection ratio (CMRR) of typically 114 dB over the full input range. The input common mode range extends 100 mV beyond the negative and positive supply rails. The output voltage typically swings within 10 mV of the rails.

In addition, the OPAx320 has a wide supply voltage range from 1.8 V to 5.5 V with excellent PSRR (106 dB) over the entire supply range, making them suitable for precision, low-power applications that run directly from batteries without regulation.

The OPA320 (single version) is available in a 5-pin SOT23 package; the OPA320S shutdown single version is available in an 6-pin SOT23 package. The dual OPA2320 is offered in 8-pin SOIC, VSSOP, and SON packages, and the OPA2320S (dual with shutdown) in a 10-pin VSSOP package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
OPA325 ACTIVE Low noise (10nV/rtHz), wide bandwidth (10MHz), low power (0.65mA), zero crossover op amp Lower power CMOS amplifier with rail-to-rail input and output
OPA328 ACTIVE Precision, zero-crossover, 50-μV offset voltage, 40-MHz wide-bandwidth RRIO CMOS op amp Double the bandwidth with lower offset and drift
NEW OPA928 ACTIVE High-voltage femtoampere-input-bias precision e-trim™ operational amplifier with RRIO e-trim™ operational amplifier with higher supply voltage (16 V), higher precision and lower power
Pin-for-pin with same functionality to the compared device
OPA392 ACTIVE Single, low-offset (10 μV), low-noise (6 nV/rtHz) femtoamp-bias-current e-trim™ op amp For slightly lower BW with improved noise and offset see the OPA392.
Same functionality with different pin-out to the compared device
OPA3S328 ACTIVE High-speed (40 MHz) high-precision (60 µV) low-noise op amp with integrated gain switches For wider BW, lower noise, lower offset and integrated switches see the OPA3S328.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 25
Type Title Date
* Data sheet OPAx320x Precision, 20-MHz, 0.9-pA, Low-Noise, RRIO, CMOS Operational Amplifier With Shutdown datasheet (Rev. F) PDF | HTML 16 Dec 2016
White paper Op Amp Input and Output Swing Limitations PDF | HTML 07 Dec 2023
Application brief Zero-crossover Amplifiers: Features and Benefits (Rev. B) PDF | HTML 08 Nov 2023
Application note Impact of Current Noise in CMOS and JFET Amplifiers PDF | HTML 04 May 2023
Product overview Bridge Sensor Solution (Rev. A) PDF | HTML 27 Jan 2023
E-book An Engineer’s Guide to Designing with Precision Amplifiers 29 Apr 2021
Application note Cascading Precision Op Amp Stages for Optimal AC and DC Performance PDF | HTML 17 Aug 2020
Application brief EMI-Hardened Op Amps Reduce Errors in Infusion Pumps (Rev. A) 21 Aug 2019
Circuit design Circuit to drive a switched capacitor reference input for high-precision devices 17 Jun 2019
Circuit design Charge pump circuit (–0.3V) for negative amplifier supply 16 Jun 2019
Circuit design Noninverting circuit for high-to-low voltage level translation to drive ADC 16 Jun 2019
Circuit design Powering a dual-supply op amp circuit with one LDO (Rev. A) 07 Mar 2019
Circuit design Single-supply, low-side, unidirectional current-sensing solution (Rev. A) 01 Feb 2019
Circuit design Difference amplifier (subtractor) circuit (Rev. A) PDF | HTML 31 Jan 2019
Circuit design Circuit for differential output from a single-ended precision DAC 28 Jan 2019
Circuit design High-voltage battery monitor circuit: ±20V, 0–10kHz, 18-bit fully differential (Rev. A) 23 Jan 2019
Application brief Multichannel Analog Input Modules for PLC Equipment 04 Jan 2019
E-book Analog Engineer’s Pocket Reference Guide Fifth Edition (Rev. C) 30 Nov 2018
Circuit design Single-ended to differential using a two op-amp circuit 08 Oct 2018
Circuit design High-current battery monitor circuit: 0–10A, 0-10kHz, 18 bit 22 Dec 2017
White paper Charging stations: Toward an EV support infrastructure 09 May 2017
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Technical article Pile on to a charger – my EV needs power PDF | HTML 20 Dec 2016
Design guide Software Pacemaker Detection Design Guide 03 Dec 2015
Application note OPA320, OPA320S, OPA2320, OPA2320S EMI Immunity Performance 24 May 2013

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos