Product details

Resolution (Bits) 16 Sample rate (max) (ksps) 250 Number of input channels 6 Interface type Byte-Wide, Parallel Architecture SAR Input type Pseudo-Differential Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 2.6 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 190 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 88 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.5
Resolution (Bits) 16 Sample rate (max) (ksps) 250 Number of input channels 6 Interface type Byte-Wide, Parallel Architecture SAR Input type Pseudo-Differential Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 2.6 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 190 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 88 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.5
TQFP (PAG) 64 144 mm² 12 x 12
  • Six Input Channels
  • Fully Differential Inputs
  • Six Independent 16-Bit ADCs
  • 4µs Total Throughput per Channel
  • Low Power:
    200mW in Normal Mode
    5mW in Nap Mode
    50µW in Power-Down Mode
  • TQFP-64 Package Package
  • APPLICATIONS
    • Motor Control
    • Multi-Axis Positioning Systems
    • 3-Phase Power Control

All trademarks are the property of their respective owners.

  • Six Input Channels
  • Fully Differential Inputs
  • Six Independent 16-Bit ADCs
  • 4µs Total Throughput per Channel
  • Low Power:
    200mW in Normal Mode
    5mW in Nap Mode
    50µW in Power-Down Mode
  • TQFP-64 Package Package
  • APPLICATIONS
    • Motor Control
    • Multi-Axis Positioning Systems
    • 3-Phase Power Control

All trademarks are the property of their respective owners.

The ADS8365 includes six, 16-bit, 250kSPS analog-to-digital converters (ADCs) with six fully differential input channels grouped into three pairs for high-speed simultaneous signal acquisition. Inputs to the sample-and-hold amplifiers are fully differential and are maintained differential to the input of the ADC. This architecture provides excellent common-mode rejection of 80dB at 50kHz, which is important in high-noise environments.

The ADS8365 offers a flexible, high-speed parallel interface with a direct address mode, a cycle, and a FIFO mode. The output data for each channel is available as a 16-bit word.

The ADS8365 includes six, 16-bit, 250kSPS analog-to-digital converters (ADCs) with six fully differential input channels grouped into three pairs for high-speed simultaneous signal acquisition. Inputs to the sample-and-hold amplifiers are fully differential and are maintained differential to the input of the ADC. This architecture provides excellent common-mode rejection of 80dB at 50kHz, which is important in high-noise environments.

The ADS8365 offers a flexible, high-speed parallel interface with a direct address mode, a cycle, and a FIFO mode. The output data for each channel is available as a 16-bit word.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
THS4521 ACTIVE Very low power rail-to-rail output fully differential amplifier 1.14mA, rail to rail O/P fully differential ADC driver

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet 16-Bit, 250kSPS 6-Channel Simultaneous Sampling SAR Analog-to-Digital Converters datasheet (Rev. C) 27 Mar 2008
White paper Voltage-reference impact on total harmonic distortion 01 Aug 2016
E-book Best of Baker's Best: Precision Data Converters -- SAR ADCs 21 May 2015
Application note Determining Minimum Acquisition Times for SAR ADCs, part 2 17 Mar 2011
Application note Determining Minimum Acquisition Times for SAR ADCs, part 1 (Rev. A) 10 Nov 2010
More literature ADS8365EVM Readme Page Thank You Letter (Rev. A) 05 Dec 2006
EVM User's guide ADS8364/65M EVM User's Guide 07 Sep 2006

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos