Product details

Resolution (Bits) 8 Sample rate (max) (ksps) 200 Number of input channels 4 Interface type Microwire (Serial I/O), SPI Architecture SAR Input type Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode Supply Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 1.6 Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 SNR (dB) 49.6 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
Resolution (Bits) 8 Sample rate (max) (ksps) 200 Number of input channels 4 Interface type Microwire (Serial I/O), SPI Architecture SAR Input type Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode Supply Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 1.6 Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 SNR (dB) 49.6 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Specified Over a Range of Sample Rates
  • Four Input Channels
  • Variable Power Management
  • Single Power Supply With 2.7 V to 5.25 V Range
  • DNL: ±0.04 LSB (Typical)
  • INL: ±0.04 LSB (Typical)
  • SNR: 49.6 dB (Typical)
  • Power Consumption:
    • 3-V Supply: 1.6 mW (Typical)
    • 5-V Supply: 5.8 mW (Typical)
  • Specified Over a Range of Sample Rates
  • Four Input Channels
  • Variable Power Management
  • Single Power Supply With 2.7 V to 5.25 V Range
  • DNL: ±0.04 LSB (Typical)
  • INL: ±0.04 LSB (Typical)
  • SNR: 49.6 dB (Typical)
  • Power Consumption:
    • 3-V Supply: 1.6 mW (Typical)
    • 5-V Supply: 5.8 mW (Typical)

The ADC084S021 is a low-power, four-channel CMOS 8-bit analog-to-digital converter with a high-speed serial interface. Unlike the conventional practice of specifying performance at a single sample rate only, the ADC084S021 is fully specified over a sample rate range of 50 ksps to 200 ksps. The converter is based upon a successive-approximation register architecture with an internal track-and-hold circuit. It can be configured to accept up to four input signals at inputs IN1 through IN4.

The output serial data is straight binary, and is compatible with several standards, such as SPI™, QSPI™, MICROWIRE, and many common DSP serial interfaces.

The ADC084S021 operates with a single supply that can range from 2.7 V to 5.25 V. Normal power consumption using a 3-V or 5-V supply is 1.6 mW and 5.8 mW (respectively). The power-down feature reduces the power consumption to just 0.12 µW using a 3-V supply or 0.35 µW using a 5-V supply.

The ADC084S021 comes in a 10-pin VSSOP package. Operation over the industrial temperature range of –40°C to 85°C is ensured.

The ADC084S021 is a low-power, four-channel CMOS 8-bit analog-to-digital converter with a high-speed serial interface. Unlike the conventional practice of specifying performance at a single sample rate only, the ADC084S021 is fully specified over a sample rate range of 50 ksps to 200 ksps. The converter is based upon a successive-approximation register architecture with an internal track-and-hold circuit. It can be configured to accept up to four input signals at inputs IN1 through IN4.

The output serial data is straight binary, and is compatible with several standards, such as SPI™, QSPI™, MICROWIRE, and many common DSP serial interfaces.

The ADC084S021 operates with a single supply that can range from 2.7 V to 5.25 V. Normal power consumption using a 3-V or 5-V supply is 1.6 mW and 5.8 mW (respectively). The power-down feature reduces the power consumption to just 0.12 µW using a 3-V supply or 0.35 µW using a 5-V supply.

The ADC084S021 comes in a 10-pin VSSOP package. Operation over the industrial temperature range of –40°C to 85°C is ensured.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
ADC084S051 ACTIVE 4 Channel, 200 ksps to 500 ksps, 8-Bit A/D Converter Faster sample rate (500kSPS)
ADC084S101 ACTIVE 4 Channel, 500 ksps to 1 Msps, 8-Bit A/D Converter Faster sample rate (1MSPS)
ADC088S022 ACTIVE 8-Channel, 50 ksps to 200 ksps, 8-Bit A/D Converter Higher channel count (2x)
ADC104S021 ACTIVE 10-Bit, 200-kSPS, 4-Ch SAR ADC with single-ended inputs and serial interface Higher resolution (10-bit)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet ADC084S021 4-Channel, 50 Ksps to 200 Ksps, 8-Bit A/D Converter datasheet (Rev. F) PDF | HTML 20 Jul 2016
E-book Best of Baker's Best: Precision Data Converters -- SAR ADCs 21 May 2015
EVM User's guide Evaluation Board User's Guide 12, 10 and 8-Bit A-to-D Converters with Input Mux 25 Jan 2012

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos