A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
ADS7042 ACTIVE 12-Bit 1MSPS Ultra-Low-Power Ultra-Small-Size SAR ADC With SPI Interface Next generation, smaller size, lower power consumption

Product details

Resolution (Bits) 12 Sample rate (max) (ksps) 1000 Number of input channels 1 Interface type SPI Architecture SAR Input type Single-ended Rating Catalog Reference mode Supply Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Features Small Size Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 13.5 Analog supply (min) (V) 2.35 Analog supply voltage (max) (V) 5.25 SNR (dB) 72.25 Digital supply (min) (V) 2.35 Digital supply (max) (V) 5.25
Resolution (Bits) 12 Sample rate (max) (ksps) 1000 Number of input channels 1 Interface type SPI Architecture SAR Input type Single-ended Rating Catalog Reference mode Supply Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Features Small Size Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 13.5 Analog supply (min) (V) 2.35 Analog supply voltage (max) (V) 5.25 SNR (dB) 72.25 Digital supply (min) (V) 2.35 Digital supply (max) (V) 5.25
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • 1-MHz Sample Rate Serial Device
  • 12-Bit Resolution
  • Zero Latency
  • 20-MHz Serial Interface
  • Supply Range: 2.35 V to 5.25 V
  • Typical Power Dissipation at 1 MSPS:
    • 3.9 mW at 3-V VDD
    • 7.5 mW at 5-V VDD
  • INL ±1.25 LSB Maximum, ±0.65 LSB (Typical)
  • DNL ±1 LSB Maximum, +0.4 / –0.65 LSB (Typical)
  • Typical AC Performance:
    72.25-dB SINAD, –84-dB THD
  • Unipolar Input Range: 0 V to VDD
  • Power Down Current: 1 µA
  • Wide Input Bandwidth: 15 MHz at 3 dB
  • 6-Pin SOT-23 and SC70 Packages
  • 1-MHz Sample Rate Serial Device
  • 12-Bit Resolution
  • Zero Latency
  • 20-MHz Serial Interface
  • Supply Range: 2.35 V to 5.25 V
  • Typical Power Dissipation at 1 MSPS:
    • 3.9 mW at 3-V VDD
    • 7.5 mW at 5-V VDD
  • INL ±1.25 LSB Maximum, ±0.65 LSB (Typical)
  • DNL ±1 LSB Maximum, +0.4 / –0.65 LSB (Typical)
  • Typical AC Performance:
    72.25-dB SINAD, –84-dB THD
  • Unipolar Input Range: 0 V to VDD
  • Power Down Current: 1 µA
  • Wide Input Bandwidth: 15 MHz at 3 dB
  • 6-Pin SOT-23 and SC70 Packages

The ADS7886 is a 12-bit, 1-MSPS analog-to-digital converter (ADC). The device includes a capacitor based SAR A/D converter with inherent sample and hold. The serial interface in each device is controlled by the CS and SCLK signals for glueless connections with microprocessors and DSPs. The input signal is sampled with the falling edge of CS, and SCLK is used for conversion and serial data output.

The device operates from a wide supply range from 2.35 V to 5.25 V. The low power consumption of the device makes it suitable for battery-powered applications. The device also includes a power down feature for power saving at lower conversion speeds.

The high level of the digital input to the device is not limited to device VDD. This means the digital input can go as high as 5.25 V when device supply is 2.35 V. This feature is useful when digital signals are coming from other circuit with different supply levels. Also this relaxes restriction on power-up sequencing.

The ADS7886 is available in 6-pin SOT-23 and SC70 packages and is specified for operation from –40°C to 125°C.

The ADS7886 is a 12-bit, 1-MSPS analog-to-digital converter (ADC). The device includes a capacitor based SAR A/D converter with inherent sample and hold. The serial interface in each device is controlled by the CS and SCLK signals for glueless connections with microprocessors and DSPs. The input signal is sampled with the falling edge of CS, and SCLK is used for conversion and serial data output.

The device operates from a wide supply range from 2.35 V to 5.25 V. The low power consumption of the device makes it suitable for battery-powered applications. The device also includes a power down feature for power saving at lower conversion speeds.

The high level of the digital input to the device is not limited to device VDD. This means the digital input can go as high as 5.25 V when device supply is 2.35 V. This feature is useful when digital signals are coming from other circuit with different supply levels. Also this relaxes restriction on power-up sequencing.

The ADS7886 is available in 6-pin SOT-23 and SC70 packages and is specified for operation from –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
ADS7887 ACTIVE 2.35V-5.25V, 10 Bit, 1.25MSPS, Serial ADC Higher sample rate (1250 kSPS), lower resolution (10-bit)
ADS7888 ACTIVE 2.35V-5.25V, 8 Bit, 1.25MSPS, Serial ADC Higher sample rate (1250 kSPS), lower resolution (8-bit)
Similar functionality to the compared device
ADS7866 ACTIVE 1.2V, 12 Bit 200KSPS, Serial ADC Lower sample rate (200 kSPS), lower temperature range (-40°C to 85°C)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet ADS7886 12-Bit, 1-MSPS, Micro-Power, Miniature SAR Analog-to-Digital Converters datasheet (Rev. B) PDF | HTML 31 Aug 2016
E-book Best of Baker's Best: Precision Data Converters -- SAR ADCs 21 May 2015
Application note Determining Minimum Acquisition Times for SAR ADCs, part 2 17 Mar 2011
Application note Determining Minimum Acquisition Times for SAR ADCs, part 1 (Rev. A) 10 Nov 2010
EVM User's guide ADS788xEVM Users Guide (Rev. B) 28 Aug 2008

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos