Product details

Resolution (Bits) 12 Sample rate (max) (ksps) 500 Number of input channels 4 Interface type Parallel Architecture SAR Input type Differential Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 25 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
Resolution (Bits) 12 Sample rate (max) (ksps) 500 Number of input channels 4 Interface type Parallel Architecture SAR Input type Differential Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 25 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
TQFP (PBS) 32 49 mm² 7 x 7
  • 4 INPUT CHANNELS
  • FULLY DIFFERENTIAL INPUTS
  • 2 µs TOTAL THROUGHPUT PER CHANNEL
  • GUARANTEED NO MISSING CODES
  • PARALLEL INTERFACE
  • 1MHz EFFECTIVE SAMPLING RATE
  • LOW POWER:40mW
  • APPLICATIONS
    • MOTOR CONTROL
    • MULTI-AXIS POSITIONING SYSTEMS
    • 3-PHASE POWER CONTROL

All trademarks are the property of their respective owners.

  • 4 INPUT CHANNELS
  • FULLY DIFFERENTIAL INPUTS
  • 2 µs TOTAL THROUGHPUT PER CHANNEL
  • GUARANTEED NO MISSING CODES
  • PARALLEL INTERFACE
  • 1MHz EFFECTIVE SAMPLING RATE
  • LOW POWER:40mW
  • APPLICATIONS
    • MOTOR CONTROL
    • MULTI-AXIS POSITIONING SYSTEMS
    • 3-PHASE POWER CONTROL

All trademarks are the property of their respective owners.

The ADS7862 is a dual 12-bit, 500kHz analog-to-digital converter (A/D) with 4 fully differential input channels grouped into two pairs for high speed simultaneous signal acquisition. Inputs to the sample-and-hold amplifiers are fully differential and are maintained differential to the input of the A/D converter. This provides excellent common-mode rejection of 80dB at 50kHz, which is important in high noise environments.

The ADS7862 offers parallel interface and control inputs to minimize software overhead. The output data for each channel is available as a 12-bit word. The ADS7862 is offered in an TQFP-32 package and is fully specified over the –40°C to +85°C operating range.

The ADS7862 is a dual 12-bit, 500kHz analog-to-digital converter (A/D) with 4 fully differential input channels grouped into two pairs for high speed simultaneous signal acquisition. Inputs to the sample-and-hold amplifiers are fully differential and are maintained differential to the input of the A/D converter. This provides excellent common-mode rejection of 80dB at 50kHz, which is important in high noise environments.

The ADS7862 offers parallel interface and control inputs to minimize software overhead. The output data for each channel is available as a 12-bit word. The ADS7862 is offered in an TQFP-32 package and is fully specified over the –40°C to +85°C operating range.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
ADS7861 ACTIVE Dual, 500kHz, 12-Bit, 2+2 Ch, Simultaneous Sampling Analog-To-Digital Converter SPI interface, larger temperature range (-40 to 125 C)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet Dual 500kHz,12-Bit, 2 + 2 Channel Simultaneous Sampling A/D Converter datasheet (Rev. B) 26 Aug 2005
E-book Best of Baker's Best: Precision Data Converters -- SAR ADCs 21 May 2015
Application note Using a SAR A/D Converter for Current Measurement in Motor Control Applications (Rev. A) 18 May 2015
Application note Determining Minimum Acquisition Times for SAR ADCs, part 2 17 Mar 2011
Application note Determining Minimum Acquisition Times for SAR ADCs, part 1 (Rev. A) 10 Nov 2010
Application note Interfacing the ADS786x to TMS470 Processors 10 Jul 2006
Application note Interfacing the ADS786x to the MSP430F2013 15 Jun 2006
Application note Reading Data from the ADS7862 26 Aug 2005

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos