OPA2227

ACTIVE

Dual high precision, low noise operational amplifiers

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Vos (offset voltage at 25°C) (max) (mV) 0.075 GBW (typ) (MHz) 8 Slew rate (typ) (V/µs) 2.3 Rail-to-rail No Offset drift (typ) (µV/°C) 0.1 Iq per channel (typ) (mA) 3.7 Vn at 1 kHz (typ) (nV√Hz) 3 CMRR (typ) (dB) 138 Rating Catalog Operating temperature range (°C) -40 to 85 Input bias current (max) (pA) 10000 Iout (typ) (A) 0.045 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 2 Input common mode headroom (to positive supply) (typ) (V) -2 Output swing headroom (to negative supply) (typ) (V) 2 Output swing headroom (to positive supply) (typ) (V) -2 THD + N at 1 kHz (typ) (%) 0.00005
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Vos (offset voltage at 25°C) (max) (mV) 0.075 GBW (typ) (MHz) 8 Slew rate (typ) (V/µs) 2.3 Rail-to-rail No Offset drift (typ) (µV/°C) 0.1 Iq per channel (typ) (mA) 3.7 Vn at 1 kHz (typ) (nV√Hz) 3 CMRR (typ) (dB) 138 Rating Catalog Operating temperature range (°C) -40 to 85 Input bias current (max) (pA) 10000 Iout (typ) (A) 0.045 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 2 Input common mode headroom (to positive supply) (typ) (V) -2 Output swing headroom (to negative supply) (typ) (V) 2 Output swing headroom (to positive supply) (typ) (V) -2 THD + N at 1 kHz (typ) (%) 0.00005
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Low noise: 3 nV/√Hz
  • Wide bandwidth:
    • OPA227: 8 MHz, 2.3 V/µs
    • OPA228: 33 MHz, 10 V/µs
  • Settling time: 5 µs
  • High CMRR: 138 dB
  • High open-loop gain: 160 dB
  • Low input bias current: 10 nA maximum
  • Low offset voltage: 75 µV maximum
  • Wide supply range: ±2.5 V to ±18 V
  • Single, dual, and quad versions
  • Low noise: 3 nV/√Hz
  • Wide bandwidth:
    • OPA227: 8 MHz, 2.3 V/µs
    • OPA228: 33 MHz, 10 V/µs
  • Settling time: 5 µs
  • High CMRR: 138 dB
  • High open-loop gain: 160 dB
  • Low input bias current: 10 nA maximum
  • Low offset voltage: 75 µV maximum
  • Wide supply range: ±2.5 V to ±18 V
  • Single, dual, and quad versions

The OPAx227 and OPAx228 series operational amplifiers combine low noise and wide bandwidth with high precision to make them an excellent choice for applications requiring both ac and precision dc performance.

The OPAx227 are unity-gain stable and features high slew rate (2.3 V/µs) and wide bandwidth (8 MHz). The OPAx228 are optimized for closed-loop gains of 5 or greater, and offers higher speed with a slew rate of 10 V/µs and a bandwidth of 33 MHz.

The OPAx227 and OPAx228 series operational amplifiers are an excellent choice for professional audio equipment. In addition, low quiescent current and low cost make these op amps an excellent choice for portable applications requiring high precision.

The OPAx227 and OPAx228 series operational amplifiers are pin-for-pin replacements for the industry-standard OP27 and OP37 with substantial improvements across the board. The dual and quad versions are available for space savings and per-channel cost reduction.

The OPAx227 and OPAx228, are available in DIP-8 and SO-8 packages. The OPA4227 and OPA4228 are available in DIP-14 and SO-14 packages with standard pin configurations. Operation is specified from –40°C to +85°C.

The OPAx227 and OPAx228 series operational amplifiers combine low noise and wide bandwidth with high precision to make them an excellent choice for applications requiring both ac and precision dc performance.

The OPAx227 are unity-gain stable and features high slew rate (2.3 V/µs) and wide bandwidth (8 MHz). The OPAx228 are optimized for closed-loop gains of 5 or greater, and offers higher speed with a slew rate of 10 V/µs and a bandwidth of 33 MHz.

The OPAx227 and OPAx228 series operational amplifiers are an excellent choice for professional audio equipment. In addition, low quiescent current and low cost make these op amps an excellent choice for portable applications requiring high precision.

The OPAx227 and OPAx228 series operational amplifiers are pin-for-pin replacements for the industry-standard OP27 and OP37 with substantial improvements across the board. The dual and quad versions are available for space savings and per-channel cost reduction.

The OPAx227 and OPAx228, are available in DIP-8 and SO-8 packages. The OPA4227 and OPA4228 are available in DIP-14 and SO-14 packages with standard pin configurations. Operation is specified from –40°C to +85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
OPA2210 ACTIVE Ultra-low noise (2.2-nV/√Hz), super beta (0.3nA), high precision (5µV, 0.1µV/°C), 36-V, dual op amp This device offers higher bandwidth (18MHz), lower offset voltage, power, noise, input bias current and lower voltage & current noise.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet OPAx227, OPAx228 High-Precision, Low-Noise Operational Amplifiers datasheet (Rev. C) PDF | HTML 13 Mar 2023
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note OPA227, OPA2227, OPA4227, OPA228, OPA2228, OPA4228 EMI Immunity Performance (Rev. A) 02 Nov 2012

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos